text.skipToContent text.skipToNavigation

Towne Commons® - ALN540

by Architectural Area Lighting 

Collection Name:  Towne Commons

The Towne Commons® family of fixtures are available in a wide range of sizes and configurations. The ALN540 can be post top mounted or mounted below an arm. Features include a hinged top for easy relamping, unitized one-piece lens for longer life, and tool-less access to the ballast module for easy servicing. Coordinates with other Towne Commons fixtures. Now available with the latest LED technology (Y-LED).

  • Wide variety of custom mounting options including post-top, wall mount or pole mount arm
  • Available in 3000K, 4000K and 5000K
  • Powder coat finish in 13 standard colors with polymer sealer
  • Product Details

    General

    Ambient Temp. Range -30 to 40 °C
    Application Pedestrian Walkway Applications
    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Construction Material - Main Aluminum
    Controls - Applications
    • On/Off
    • Dusk to Dawn Operation
    Controls - Integral Sensors (Non-Networked)
    • Occupancy Sensor, On/Off Control w/ Photocell (optional)
    • Occupancy Sensor, Programmable Control w/ Photocell (optional)
    • 3-pin ANSI C136.10 On/Off Receptacle (optional)
    Controls - Networked Photocell
    Dimming Protocol 0-10V
    Dimming Range 10%
    Light Distribution
    • IES Type II
    • IES Type III
    • IES Type IV
    • IES Type V
    Light Source
    • Metal Halide
    • High Pressure Sodium
    • LED
    Lumen Range
    • 1-2,500 lm
    • 2,501-5,000 lm
    Mounting Type
    • Wall (surface)
    • Arm
    • Post Top
    • Pendant (3/4" threaded coupling)
    Sensor Type Passive Infrared with Photoresistor
    Style Period
    Type
    • Pedestrian and Streetscape
    • Outdoor Area and Site
    • Wall Mount

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Wattage Range 31-150

    Certifications and Compliance

    Compliance Buy American (TAA) 52.225-11
    DarkSky No
    Industry Standard(s) cUL
    Ratings IP55

    Resources/Downloads

    Photometry

    IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
    ALN540-Y2-32LED-3K-700.IES
    IES file
    3000 K 70 CRI 6191 lm 83 75.0 W Type II
    ALN540-Y2-32LED-3K-LDL-700.IES
    IES file
    3000 K 70 CRI 5766 lm 77 75.0 W Type II
    ALN540-Y2-32LED-3K-SBL-700.IES
    IES file
    3000 K 70 CRI 5317 lm 71 75.0 W Type II
    ALN540-Y2-32LED-4K-700.IES
    IES file
    4000 K 70 CRI 6349 lm 85 75.0 W Type II
    ALN540-Y2-32LED-4K-LDL-700.IES
    IES file
    4000 K 70 CRI 5914 lm 79 75.0 W Type II
    ALN540-Y2-32LED-4K-SBL-700.IES
    IES file
    4000 K 70 CRI 5453 lm 73 75.0 W Type II
    ALN540-Y2-32LED-5K-700.IES
    IES file
    5000 K 70 CRI 6422 lm 86 75.0 W Type II
    ALN540-Y2-32LED-5K-LDL-700.IES
    IES file
    5000 K 70 CRI 5982 lm 80 75.0 W Type II
    ALN540-Y2-32LED-5K-SBL-700.IES
    IES file
    5000 K 70 CRI 5515 lm 74 75.0 W Type II
    ALN540-Y3-32LED-3K-700.IES
    IES file
    3000 K 70 CRI 6143 lm 82 75.0 W Type III
    ALN540-Y3-32LED-3K-LDL-700.IES
    IES file
    3000 K 70 CRI 5733 lm 76 75.0 W Type III
    ALN540-Y3-32LED-3K-SBL-700.IES
    IES file
    3000 K 70 CRI 5287 lm 70 75.0 W Type III
    ALN540-Y3-32LED-4K-700.IES
    IES file
    4000 K 70 CRI 6300 lm 84 75.0 W Type III
    ALN540-Y3-32LED-4K-LDL-700.IES
    IES file
    4000 K 70 CRI 5879 lm 78 75.0 W Type III
    ALN540-Y3-32LED-4K-SBL-700
    IES file
    4000 K 70 CRI 5423 lm 72 75.0 W Type III
    ALN540-Y3-32LED-5K-700.IES
    IES file
    5000 K 70 CRI 6372 lm 85 75.0 W Type III
    ALN540-Y3-32LED-5K-LDL-700.IES
    IES file
    5000 K 70 CRI 5947 lm 79 75.0 W Type III
    ALN540-Y3-32LED-5K-SBL-700.IES
    IES file
    5000 K 70 CRI 5485 lm 73 75.0 W Type III
    ALN540-Y4-32LED-3K-700.IES
    IES file
    3000 K 70 CRI 6121 lm 82 75.0 W Type IV
    ALN540-Y4-32LED-3K-LDL-700.IES
    IES file
    3000 K 70 CRI 5773 lm 77 75.0 W Type IV
    ALN540-Y4-32LED-3K-SBL-700.IES
    IES file
    3000 K 70 CRI 5340 lm 71 75.0 W Type IV
    ALN540-Y4-32LED-4K-700.IES
    IES file
    4000 K 70 CRI 6277 lm 84 75.0 W Type IV
    ALN540-Y4-32LED-4K-LDL-700.IES
    IES file
    4000 K 70 CRI 5921 lm 79 75.0 W Type IV
    ALN540-Y4-32LED-4K-SBL-700.IES
    IES file
    4000 K 70 CRI 5477 lm 73 75.0 W Type IV
    ALN540-Y4-32LED-5K-700.IES
    IES file
    5000 K 70 CRI 6349 lm 85 75.0 W Type IV
    ALN540-Y4-32LED-5K-LDL-700.IES
    IES file
    5000 K 70 CRI 5988 lm 80 75.0 W Type IV
    ALN540-Y4-32LED-5K-SBL-700.IES
    IES file
    5000 K 70 CRI 5540 lm 74 75.0 W Type IV
    ALN540-Y5-32LED-3K-700.IES
    IES file
    3000 K 70 CRI 5640 lm 75 75.0 W Type V
    ALN540-Y5-32LED-3K-LDL-700.IES
    IES file
    3000 K 70 CRI 5341 lm 71 75.0 W Type V
    ALN540-Y5-32LED-3K-SBL-700.IES
    IES file
    3000 K 70 CRI 4913 lm 66 75.0 W Type V
    ALN540-Y5-32LED-4K-700.IES
    IES file
    4000 K 70 CRI 5785 lm 77 75.0 W Type V
    ALN540-Y5-32LED-4K-LDL-700.IES
    IES file
    4000 K 70 CRI 5478 lm 73 75.0 W Type V
    ALN540-Y5-32LED-4K-SBL-700.IES
    IES file
    4000 K 70 CRI 5039 lm 67 75.0 W Type V
    ALN540-Y5-32LED-5K-700.IES
    IES file
    5000 K 70 CRI 5851 lm 78 75.0 W Type V
    ALN540-Y5-32LED-5K-LDL-700.IES
    IES file
    5000 K 70 CRI 5541 lm 74 75.0 W Type V
    ALN540-Y5-32LED-5K-SBL-700.IES
    IES file
    5000 K 70 CRI 5096 lm 68 75.0 W Type V