text.skipToContent text.skipToNavigation

Traditional

by Beacon 

The historic 4-side lantern updated to the latest technology.

  • Choice of Acrylic, Polycarbonate Lensing
  • IES Distributions
  • Clear or Diffused Lensing
  • Integral surge and thermal protection

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Matte Black
  • Textured Basic Black
  • Textured Black Matte
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Smooth Dark Platinum
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Profile Dimming
Controls - Networked
  • Photocell
  • Profile Dimming
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Photoresistor
Type Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

Photometry