text.skipToContent text.skipToNavigation

Universe® Large

by Architectural Area Lighting 

Collection Name:  Universe

Universe® Collection enables limitless customization of a timeless family of products that transcend architectural styles past and present. Powered by MicroCore™ technology, Universe® Large delivers reliable, uniform, glare-free operation at higher mounting heights. Choice of CCT, IES distributions, 5 luminous elements, 12 hood styles and over 60 mountings enable specifiers to create the exact configuration for any application. Upgrade kits are available for existing HID installations. Universe® Collection also includes a matching bollard, small and medium scale luminaires. Available as part of AAL’s LT20 Quick Ship Program.

  • DLC Qualified
  • Reliable, uniform, glare free illumination
  • Types II, III, IV, V and custom distributions
  • 3000K, 4000K, 5000K CCT
  • 0-10V dimming ready
  • Integral surge suppression
  • LifeShieldTM thermal protection
  • 14 standard powder coat finishes
  • Upgrade Kits

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application
  • Architectural OutdoorPedestrian Walkway Applications
  • Architectural Downlight
  • Street and Area
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
Sensor Type Passive Infrared with Photoresistor
Style Contemporary
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

Installation/Instruction Manual (IOM)

Customer Use Drawings

Color Charts

3D Media

Color

AGN
Antique Green-AGN
BL
Black-BL
BLT
Matte Black-BLT
CRT
Corten-CRT
DB
Dark Bronze-DB
DGN
Dark Green-DGN
GT
Graphite-GT
LG
Light Grey-LG
MAL
Matte Aluminum-MAL
MDB
Metallic Bronze-MDB
MG
Medium Grey-MG
TT
Titanium-TT
VBU
Verde Blue-VBU
WDB
Weathered Bronze-WDB
WH
Artic White-WH

Image Galleries


ULD Files

Photometry

IES Files
UCL H2 250MH IES Files
UCL H2 250PSMH IES Files
UCL H2 320PSMH IES Files
UCL H2 350PSMH IES Files
UCL H2 400PSMH IES Files
UCL H3 250MH IES Files
UCL H3 250PSMH IES Files
UCL H3 320PSMH IES Files
UCL H3 350PSMH IES Files
UCL H3 400PSMH IES Files
UCL H4 250MH IES Files
UCL H4 250PSMH IES Files
UCL H4 320PSMH IES Files
UCL H4 350PSMH IES Files
UCL H4 400MH HSS IES Files
UCL H4 400PSMH IES Files
UCL H5 250MH IES Files
UCL H5 250PSMH IES Files
UCL H5 320PSMH IES Files
UCL H5 350PSMH IES Files
UCL H5 400PSMH IES Files
UCL OAL 175MH IES Files
UCL sub ALS143LP IES Files
UCL-T2-120LED-BW.IES
UCL-T2-120LED-NW.IES
UCL-T2-120LED-WW.IES
UCL-T2-56LED-3K-450.IES
UCL-T2-56LED-3K-700.IES
UCL-T2-56LED-4K-450.IES
UCL-T2-56LED-4K-700.IES
UCL-T2-56LED-5K-450.IES
UCL-T2-56LED-5K-700.IES
UCL-T3-120LED-NW.IES
UCL-T3-120LED-WW.IES
UCL-T3-56LED-3K-450.IES
UCL-T3-56LED-3K-700.IES
UCL-T3-56LED-4K-450.IES
UCL-T3-56LED-4K-700.IES
UCL-T3-56LED-5K-450.IES
UCL-T3-56LED-5K-700.IES
UCL-T4-120LED-BW.IES
UCL-T4-120LED-NW.IES
UCL-T4-120LED-WW.IES
UCL-T4-56LED-3K-450-HSS.IES
UCL-T4-56LED-3K-450.IES
UCL-T4-56LED-3K-700-HSS.IES
UCL-T4-56LED-3K-700.IES
UCL-T4-56LED-4K-450-HSS.IES
UCL-T4-56LED-4K-450.IES
UCL-T4-56LED-4K-700.IES
UCL-T4-56LED-4K-HSS-700.IES
UCL-T4-56LED-5K-450-HSS.IES
UCL-T4-56LED-5K-450.IES
UCL-T4-56LED-5K-700-HSS.IES
UCL-T4-56LED-5K-700.IES
UCL-T5-120LED-BW.IES
UCL-T5-120LED-NW.IES
UCL-T5-120LED-WW.IES
UCL-T5-56LED-3K-450.IES
UCL-T5-56LED-3K-700.IES
UCL-T5-56LED-4K-450.IES
UCL-T5-56LED-4K-700.IES
UCL-T5-56LED-5K-450.IES
UCL-T5-56LED-5K-700.IES
UCL-TL-56LED-3K-450.IES
UCL-TL-56LED-3K-700.IES
UCL-TL-56LED-4K-450.IES
UCL-TL-56LED-4K-700.IES
UCL-TL-56LED-5K-450.IES
UCL-TL-56LED-5K-700.IES
UCL-TR-56LED-3K-450.IES
UCL-TR-56LED-3K-700.IES
UCL-TR-56LED-4K-450.IES
UCL-TR-56LED-4K-700.IES
UCL-TR-56LED-5K-450.IES
UCL-TR-56LED-5K-700.IES
UCL2-ANG-72L-310-3K7-1
UCL2-ANG-72L-310-3K7-1-CL
UCL2-ANG-72L-310-3K7-1-CL-HS
UCL2-ANG-72L-310-3K7-1-HS
UCL2-ANG-72L-310-3K7-2
UCL2-ANG-72L-310-3K7-2-CL
UCL2-ANG-72L-310-3K7-2-CL-HS
UCL2-ANG-72L-310-3K7-2-HS
UCL2-ANG-72L-310-3K7-3
UCL2-ANG-72L-310-3K7-3-CL
UCL2-ANG-72L-310-3K7-3-CL-HS
UCL2-ANG-72L-310-3K7-3-DL
UCL2-ANG-72L-310-3K7-3-HS
UCL2-ANG-72L-310-3K7-4W
UCL2-ANG-72L-310-3K7-4W-CL
UCL2-ANG-72L-310-3K7-4W-CL-HS
UCL2-ANG-72L-310-3K7-4W-HS
UCL2-ANG-72L-310-3K7-5Q
UCL2-ANG-72L-310-3K7-5Q-CL
UCL2-ANG-72L-310-3K7-5W
UCL2-ANG-72L-310-3K7-5W-CL
UCL2-ANG-72L-310-3K7-5W-DL
UCL2-ANG-72L-310-4K7-1
UCL2-ANG-72L-310-4K7-1-CL
UCL2-ANG-72L-310-4K7-1-CL-HS
UCL2-ANG-72L-310-4K7-1-HS
UCL2-ANG-72L-310-4K7-2
UCL2-ANG-72L-310-4K7-2-CL
UCL2-ANG-72L-310-4K7-2-CL-HS
UCL2-ANG-72L-310-4K7-2-HS
UCL2-ANG-72L-310-4K7-3
UCL2-ANG-72L-310-4K7-3-CL
UCL2-ANG-72L-310-4K7-3-CL-HS
UCL2-ANG-72L-310-4K7-3-DL
UCL2-ANG-72L-310-4K7-3-HS
UCL2-ANG-72L-310-4K7-4W
UCL2-ANG-72L-310-4K7-4W-CL
UCL2-ANG-72L-310-4K7-4W-CL-HS
UCL2-ANG-72L-310-4K7-4W-HS
UCL2-ANG-72L-310-4K7-5Q
UCL2-ANG-72L-310-4K7-5Q-CL
UCL2-ANG-72L-310-4K7-5W
UCL2-ANG-72L-310-4K7-5W-CL
UCL2-ANG-72L-310-4K7-5W-DL
UCL2-ANG-72L-310-5K7-1
UCL2-ANG-72L-310-5K7-1-CL
UCL2-ANG-72L-310-5K7-1-CL-HS
UCL2-ANG-72L-310-5K7-1-HS
UCL2-ANG-72L-310-5K7-2
UCL2-ANG-72L-310-5K7-2-CL
UCL2-ANG-72L-310-5K7-2-CL-HS
UCL2-ANG-72L-310-5K7-2-HS
UCL2-ANG-72L-310-5K7-3
UCL2-ANG-72L-310-5K7-3-CL
UCL2-ANG-72L-310-5K7-3-CL-HS
UCL2-ANG-72L-310-5K7-3-DL
UCL2-ANG-72L-310-5K7-3-HS
UCL2-ANG-72L-310-5K7-4W
UCL2-ANG-72L-310-5K7-4W-CL
UCL2-ANG-72L-310-5K7-4W-CL-HS
UCL2-ANG-72L-310-5K7-4W-HS
UCL2-ANG-72L-310-5K7-5Q
UCL2-ANG-72L-310-5K7-5Q-CL
UCL2-ANG-72L-310-5K7-5W
UCL2-ANG-72L-310-5K7-5W-CL
UCL2-ANG-72L-310-5K7-5W-DL
UCL2-ANG-72L-335-3K7-1
UCL2-ANG-72L-335-3K7-1-CL
UCL2-ANG-72L-335-3K7-1-CL-HS
UCL2-ANG-72L-335-3K7-1-HS
UCL2-ANG-72L-335-3K7-2
UCL2-ANG-72L-335-3K7-2-CL
UCL2-ANG-72L-335-3K7-2-CL-HS
UCL2-ANG-72L-335-3K7-2-HS
UCL2-ANG-72L-335-3K7-3
UCL2-ANG-72L-335-3K7-3-CL
UCL2-ANG-72L-335-3K7-3-CL-HS
UCL2-ANG-72L-335-3K7-3-DL
UCL2-ANG-72L-335-3K7-3-HS
UCL2-ANG-72L-335-3K7-4W
UCL2-ANG-72L-335-3K7-4W-CL
UCL2-ANG-72L-335-3K7-4W-CL-HS
UCL2-ANG-72L-335-3K7-4W-HS
UCL2-ANG-72L-335-3K7-5Q
UCL2-ANG-72L-335-3K7-5Q-CL
UCL2-ANG-72L-335-3K7-5W
UCL2-ANG-72L-335-3K7-5W-CL
UCL2-ANG-72L-335-3K7-5W-DL
UCL2-ANG-72L-335-4K7-1
UCL2-ANG-72L-335-4K7-1-CL
UCL2-ANG-72L-335-4K7-1-CL-HS
UCL2-ANG-72L-335-4K7-1-HS
UCL2-ANG-72L-335-4K7-2
UCL2-ANG-72L-335-4K7-2-CL
UCL2-ANG-72L-335-4K7-2-CL-HS
UCL2-ANG-72L-335-4K7-2-HS
UCL2-ANG-72L-335-4K7-3
UCL2-ANG-72L-335-4K7-3-CL
UCL2-ANG-72L-335-4K7-3-CL-HS
UCL2-ANG-72L-335-4K7-3-DL
UCL2-ANG-72L-335-4K7-3-HS
UCL2-ANG-72L-335-4K7-4W
UCL2-ANG-72L-335-4K7-4W-CL
UCL2-ANG-72L-335-4K7-4W-CL-HS
UCL2-ANG-72L-335-4K7-4W-HS
UCL2-ANG-72L-335-4K7-5Q
UCL2-ANG-72L-335-4K7-5Q-CL
UCL2-ANG-72L-335-4K7-5W
UCL2-ANG-72L-335-4K7-5W-CL
UCL2-ANG-72L-335-4K7-5W-DL
UCL2-ANG-72L-335-5K7-1
UCL2-ANG-72L-335-5K7-1-CL
UCL2-ANG-72L-335-5K7-1-CL-HS
UCL2-ANG-72L-335-5K7-1-HS
UCL2-ANG-72L-335-5K7-2
UCL2-ANG-72L-335-5K7-2-CL
UCL2-ANG-72L-335-5K7-2-CL-HS
UCL2-ANG-72L-335-5K7-2-HS
UCL2-ANG-72L-335-5K7-3
UCL2-ANG-72L-335-5K7-3-CL
UCL2-ANG-72L-335-5K7-3-CL-HS
UCL2-ANG-72L-335-5K7-3-DL
UCL2-ANG-72L-335-5K7-3-HS
UCL2-ANG-72L-335-5K7-4W
UCL2-ANG-72L-335-5K7-4W-CL
UCL2-ANG-72L-335-5K7-4W-CL-HS
UCL2-ANG-72L-335-5K7-4W-HS
UCL2-ANG-72L-335-5K7-5Q
UCL2-ANG-72L-335-5K7-5Q-CL
UCL2-ANG-72L-335-5K7-5W
UCL2-ANG-72L-335-5K7-5W-CL
UCL2-ANG-72L-335-5K7-5W-DL
UCL2-ANG-72L-480-3K7-1
UCL2-ANG-72L-480-3K7-1-CL
UCL2-ANG-72L-480-3K7-1-CL-HS
UCL2-ANG-72L-480-3K7-1-HS
UCL2-ANG-72L-480-3K7-2
UCL2-ANG-72L-480-3K7-2-CL
UCL2-ANG-72L-480-3K7-2-CL-HS
UCL2-ANG-72L-480-3K7-2-HS
UCL2-ANG-72L-480-3K7-3
UCL2-ANG-72L-480-3K7-3-CL
UCL2-ANG-72L-480-3K7-3-CL-HS
UCL2-ANG-72L-480-3K7-3-DL
UCL2-ANG-72L-480-3K7-3-HS
UCL2-ANG-72L-480-3K7-4W
UCL2-ANG-72L-480-3K7-4W-CL
UCL2-ANG-72L-480-3K7-4W-CL-HS
UCL2-ANG-72L-480-3K7-4W-HS
UCL2-ANG-72L-480-3K7-5Q
UCL2-ANG-72L-480-3K7-5Q-CL
UCL2-ANG-72L-480-3K7-5W
UCL2-ANG-72L-480-3K7-5W-CL
UCL2-ANG-72L-480-3K7-5W-DL
UCL2-ANG-72L-480-4K7-1
UCL2-ANG-72L-480-4K7-1-CL
UCL2-ANG-72L-480-4K7-1-CL-HS
UCL2-ANG-72L-480-4K7-1-HS
UCL2-ANG-72L-480-4K7-2
UCL2-ANG-72L-480-4K7-2-CL
UCL2-ANG-72L-480-4K7-2-CL-HS
UCL2-ANG-72L-480-4K7-2-HS
UCL2-ANG-72L-480-4K7-3
UCL2-ANG-72L-480-4K7-3-CL
UCL2-ANG-72L-480-4K7-3-CL-HS
UCL2-ANG-72L-480-4K7-3-DL
UCL2-ANG-72L-480-4K7-3-HS
UCL2-ANG-72L-480-4K7-4W
UCL2-ANG-72L-480-4K7-4W-CL
UCL2-ANG-72L-480-4K7-4W-CL-HS
UCL2-ANG-72L-480-4K7-4W-HS
UCL2-ANG-72L-480-4K7-5Q
UCL2-ANG-72L-480-4K7-5Q-CL
UCL2-ANG-72L-480-4K7-5W
UCL2-ANG-72L-480-4K7-5W-CL
UCL2-ANG-72L-480-4K7-5W-DL
UCL2-ANG-72L-480-5K7-1
UCL2-ANG-72L-480-5K7-1-CL
UCL2-ANG-72L-480-5K7-1-CL-HS
UCL2-ANG-72L-480-5K7-1-HS
UCL2-ANG-72L-480-5K7-2
UCL2-ANG-72L-480-5K7-2-CL
UCL2-ANG-72L-480-5K7-2-CL-HS
UCL2-ANG-72L-480-5K7-2-HS
UCL2-ANG-72L-480-5K7-3
UCL2-ANG-72L-480-5K7-3-CL
UCL2-ANG-72L-480-5K7-3-CL-HS
UCL2-ANG-72L-480-5K7-3-DL
UCL2-ANG-72L-480-5K7-3-HS
UCL2-ANG-72L-480-5K7-4W
UCL2-ANG-72L-480-5K7-4W-CL
UCL2-ANG-72L-480-5K7-4W-CL-HS
UCL2-ANG-72L-480-5K7-4W-HS
UCL2-ANG-72L-480-5K7-5Q
UCL2-ANG-72L-480-5K7-5Q-CL
UCL2-ANG-72L-480-5K7-5W
UCL2-ANG-72L-480-5K7-5W-CL
UCL2-ANG-72L-480-5K7-5W-DL
UCL2-ANG-72L-500-3K7-1
UCL2-ANG-72L-500-3K7-1-CL
UCL2-ANG-72L-500-3K7-1-CL-HS
UCL2-ANG-72L-500-3K7-1-HS
UCL2-ANG-72L-500-3K7-2
UCL2-ANG-72L-500-3K7-2-CL
UCL2-ANG-72L-500-3K7-2-CL-HS
UCL2-ANG-72L-500-3K7-2-HS
UCL2-ANG-72L-500-3K7-3
UCL2-ANG-72L-500-3K7-3-CL
UCL2-ANG-72L-500-3K7-3-CL-HS
UCL2-ANG-72L-500-3K7-3-DL
UCL2-ANG-72L-500-3K7-3-HS
UCL2-ANG-72L-500-3K7-4W
UCL2-ANG-72L-500-3K7-4W-CL
UCL2-ANG-72L-500-3K7-4W-CL-HS
UCL2-ANG-72L-500-3K7-4W-HS
UCL2-ANG-72L-500-3K7-5Q
UCL2-ANG-72L-500-3K7-5Q-CL
UCL2-ANG-72L-500-3K7-5W
UCL2-ANG-72L-500-3K7-5W-CL
UCL2-ANG-72L-500-3K7-5W-DL
UCL2-ANG-72L-500-4K7-1
UCL2-ANG-72L-500-4K7-1-CL
UCL2-ANG-72L-500-4K7-1-CL-HS
UCL2-ANG-72L-500-4K7-1-HS
UCL2-ANG-72L-500-4K7-2
UCL2-ANG-72L-500-4K7-2-CL
UCL2-ANG-72L-500-4K7-2-CL-HS
UCL2-ANG-72L-500-4K7-2-HS
UCL2-ANG-72L-500-4K7-3
UCL2-ANG-72L-500-4K7-3-CL
UCL2-ANG-72L-500-4K7-3-CL-HS
UCL2-ANG-72L-500-4K7-3-DL
UCL2-ANG-72L-500-4K7-3-HS
UCL2-ANG-72L-500-4K7-4W
UCL2-ANG-72L-500-4K7-4W-CL
UCL2-ANG-72L-500-4K7-4W-CL-HS
UCL2-ANG-72L-500-4K7-4W-HS
UCL2-ANG-72L-500-4K7-5Q
UCL2-ANG-72L-500-4K7-5Q-CL
UCL2-ANG-72L-500-4K7-5W
UCL2-ANG-72L-500-4K7-5W-CL
UCL2-ANG-72L-500-4K7-5W-DL
UCL2-ANG-72L-500-5K7-1
UCL2-ANG-72L-500-5K7-1-CL
UCL2-ANG-72L-500-5K7-1-CL-HS
UCL2-ANG-72L-500-5K7-1-HS
UCL2-ANG-72L-500-5K7-2
UCL2-ANG-72L-500-5K7-2-CL
UCL2-ANG-72L-500-5K7-2-CL-HS
UCL2-ANG-72L-500-5K7-2-HS
UCL2-ANG-72L-500-5K7-3
UCL2-ANG-72L-500-5K7-3-CL
UCL2-ANG-72L-500-5K7-3-CL-HS
UCL2-ANG-72L-500-5K7-3-DL
UCL2-ANG-72L-500-5K7-3-HS
UCL2-ANG-72L-500-5K7-4W
UCL2-ANG-72L-500-5K7-4W-CL
UCL2-ANG-72L-500-5K7-4W-CL-HS
UCL2-ANG-72L-500-5K7-4W-HS
UCL2-ANG-72L-500-5K7-5Q
UCL2-ANG-72L-500-5K7-5Q-CL
UCL2-ANG-72L-500-5K7-5W
UCL2-ANG-72L-500-5K7-5W-CL
UCL2-ANG-72L-500-5K7-5W-DL
UCL2-ANG-72L-700-3K7-1
UCL2-ANG-72L-700-3K7-1-CL
UCL2-ANG-72L-700-3K7-1-CL-HS
UCL2-ANG-72L-700-3K7-1-HS
UCL2-ANG-72L-700-3K7-2
UCL2-ANG-72L-700-3K7-2-CL
UCL2-ANG-72L-700-3K7-2-CL-HS
UCL2-ANG-72L-700-3K7-2-HS
UCL2-ANG-72L-700-3K7-3
UCL2-ANG-72L-700-3K7-3-CL
UCL2-ANG-72L-700-3K7-3-CL-HS
UCL2-ANG-72L-700-3K7-3-DL
UCL2-ANG-72L-700-3K7-3-HS
UCL2-ANG-72L-700-3K7-4W
UCL2-ANG-72L-700-3K7-4W-CL
UCL2-ANG-72L-700-3K7-4W-CL-HS
UCL2-ANG-72L-700-3K7-4W-HS
UCL2-ANG-72L-700-3K7-5Q
UCL2-ANG-72L-700-3K7-5Q-CL
UCL2-ANG-72L-700-3K7-5W
UCL2-ANG-72L-700-3K7-5W-CL
UCL2-ANG-72L-700-3K7-5W-DL
UCL2-ANG-72L-700-4K7-1
UCL2-ANG-72L-700-4K7-1-CL
UCL2-ANG-72L-700-4K7-1-CL-HS
UCL2-ANG-72L-700-4K7-1-HS
UCL2-ANG-72L-700-4K7-2
UCL2-ANG-72L-700-4K7-2-CL
UCL2-ANG-72L-700-4K7-2-CL-HS
UCL2-ANG-72L-700-4K7-2-HS
UCL2-ANG-72L-700-4K7-3
UCL2-ANG-72L-700-4K7-3-CL
UCL2-ANG-72L-700-4K7-3-CL-HS
UCL2-ANG-72L-700-4K7-3-DL
UCL2-ANG-72L-700-4K7-3-HS
UCL2-ANG-72L-700-4K7-4W
UCL2-ANG-72L-700-4K7-4W-CL
UCL2-ANG-72L-700-4K7-4W-CL-HS
UCL2-ANG-72L-700-4K7-4W-HS
UCL2-ANG-72L-700-4K7-5Q
UCL2-ANG-72L-700-4K7-5Q-CL
UCL2-ANG-72L-700-4K7-5W
UCL2-ANG-72L-700-4K7-5W-CL
UCL2-ANG-72L-700-4K7-5W-DL
UCL2-ANG-72L-700-5K7-1
UCL2-ANG-72L-700-5K7-1-CL
UCL2-ANG-72L-700-5K7-1-CL-HS
UCL2-ANG-72L-700-5K7-1-HS
UCL2-ANG-72L-700-5K7-2
UCL2-ANG-72L-700-5K7-2-CL
UCL2-ANG-72L-700-5K7-2-CL-HS
UCL2-ANG-72L-700-5K7-2-HS
UCL2-ANG-72L-700-5K7-3
UCL2-ANG-72L-700-5K7-3-CL
UCL2-ANG-72L-700-5K7-3-CL-HS
UCL2-ANG-72L-700-5K7-3-DL
UCL2-ANG-72L-700-5K7-3-HS
UCL2-ANG-72L-700-5K7-4W
UCL2-ANG-72L-700-5K7-4W-CL
UCL2-ANG-72L-700-5K7-4W-CL-HS
UCL2-ANG-72L-700-5K7-4W-HS
UCL2-ANG-72L-700-5K7-5Q
UCL2-ANG-72L-700-5K7-5Q-CL
UCL2-ANG-72L-700-5K7-5W
UCL2-ANG-72L-700-5K7-5W-CL
UCL2-ANG-72L-700-5K7-5W-DL