text.skipToContent text.skipToNavigation

Universe® Medium

By Architectural Area Lighting 

Collection Name:  Universe

By Architectural Area Lighting
Collection Name:  Universe
Universe® Collection enables limitless customization of a timeless family of products that transcend architectural styles past and present. An integral occupancy sensor and wireless connectivity coupled with a MicroCore™ light engine enable Universe® Medium to meet the strictest of performance and regulatory requirements. Choice of control system, CCT, IES distributions, 5 luminous elements, 15 hood styles and over 60 mountings enable specifiers to create the exact configuration for any application. Upgrade kits are available for existing HID installations. Universe® Collection also includes a matching bollard, small and large scale luminaires. Available as part of AAL’s LT20 Quick Ship Program.
  • DLC Qualified
  • Up to 1000’ wireless communication
  • Motion sensing up to 40’ mounting height
  • Superior BUG ratings
  • Types II, III, IV, V and custom distributions
  • IP66, 3G vibration housing
  • 20kV/10kA surge suppression
  • 2700 – 5000K CCT
  • greater than 560 nm Amber
  • Custom lumen packages
  • Integral thermal protection
  • 0-10V dimmable
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application
  • Architectural OutdoorPedestrian Walkway Applications
  • Architectural Downlight
  • Downlight
  • Street and Area
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Style Contemporary
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP66

Resources and Downloads

Photometry (330)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
UCM2-ANG-36L-260-3K7-1
3000 K 70 CRI 4099.703402742509 lm 130.07704934536397 31.5 W Type I
UCM2-ANG-36L-260-3K7-1-CL
3000 K 70 CRI 3768.645586065993 lm 119.56362899955562 31.5 W Type I
UCM2-ANG-36L-260-3K7-1-CL-HS
3000 K 70 CRI 2129.276100533382 lm 67.55317577834333 31.5 W Type I
UCM2-ANG-36L-260-3K7-1-HS
3000 K 70 CRI 2316.323006602336 lm 73.4932341271464 31.5 W Type I
UCM2-ANG-36L-260-3K7-2
3000 K 70 CRI 3788.0355510411378 lm 120.18832556646746 31.5 W Type II
UCM2-ANG-36L-260-3K7-2-CL
3000 K 70 CRI 3482.1454278234937 lm 110.47415697409562 31.5 W Type II
UCM2-ANG-36L-260-3K7-2-CL-HS
3000 K 70 CRI 1860.0871301000966 lm 59.01291656408936 31.5 W Type II
UCM2-ANG-36L-260-3K7-2-HS
3000 K 70 CRI 2023.4870492635857 lm 64.20201631676325 31.5 W Type II
UCM2-ANG-36L-260-3K7-3
3000 K 70 CRI 3708 lm 114.55050973123264 31.5 W Type III
UCM2-ANG-36L-260-3K7-3-CL
3000 K 70 CRI 3408.5728796343324 lm 108.14000252646994 31.5 W Type III
UCM2-ANG-36L-260-3K7-3-CL-HS
3000 K 70 CRI 1821.1369575293638 lm 57.77718773887576 31.5 W Type III
UCM2-ANG-36L-260-3K7-3-DL
3000 K 70 CRI 2943.425088877603 lm 93.3827756623605 31.5 W Type III
UCM2-ANG-36L-260-3K7-3-HS
3000 K 70 CRI 1981.1152869476894 lm 62.85762788760814 31.5 W Type III
UCM2-ANG-36L-260-3K7-4W
3000 K 70 CRI 3749.4301675977654 lm 118.96343833101501 31.5 W Type IV Wide
UCM2-ANG-36L-260-3K7-4W-CL
3000 K 70 CRI 3446.657492814604 lm 109.34827071112323 31.5 W Type IV Wide
UCM2-ANG-36L-260-3K7-4W-CL-HS
3000 K 70 CRI 1879.1294366902323 lm 59.617050656416 31.5 W Type IV Wide
UCM2-ANG-36L-260-3K7-4W-HS
3000 K 70 CRI 2044.2021330624684 lm 64.85927288212798 31.5 W Type IV Wide
UCM2-ANG-36L-260-3K7-5Q
3000 K 70 CRI 3935.86592178771 lm 124.87874741929754 31.5 W Type V Square
UCM2-ANG-36L-260-3K7-5Q-CL
3000 K 70 CRI 3618.0382521258275 lm 114.78547754206306 31.5 W Type V Square
UCM2-ANG-36L-260-3K7-5W
3000 K 70 CRI 3821.9329608938547 lm 121.26383630979154 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-3K7-5W-CL
3000 K 70 CRI 3513.3055658800795 lm 111.46274003426649 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-3K7-5W-DL
3000 K 70 CRI 3019.6942610462165 lm 95.80248290121246 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-4K7-1
4000 K 70 CRI 4175.992381919756 lm 132.49757696263205 31.5 W Type I
UCM2-ANG-36L-260-4K7-1-CL
4000 K 70 CRI 3838.7741042533053 lm 121.78851853595512 31.5 W Type I
UCM2-ANG-36L-260-4K7-1-CL-HS
4000 K 70 CRI 2168.898552242336 lm 68.81023325641928 31.5 W Type I
UCM2-ANG-36L-260-4K7-1-HS
4000 K 70 CRI 2359.426104621635 lm 74.86082667158358 31.5 W Type I
UCM2-ANG-36L-260-4K7-2
4000 K 70 CRI 3858.524885728796 lm 122.42483971535802 31.5 W Type II
UCM2-ANG-36L-260-4K7-2-CL
4000 K 70 CRI 3546.9426323865523 lm 112.52990584982717 31.5 W Type II
UCM2-ANG-36L-260-4K7-2-CL-HS
4000 K 70 CRI 1894.7004019385286 lm 60.11105336099393 31.5 W Type II
UCM2-ANG-36L-260-4K7-2-HS
4000 K 70 CRI 2061.1409344845097 lm 65.39671403139556 31.5 W Type II
UCM2-ANG-36L-260-4K7-3
4000 K 70 CRI 3777 lm 117.66355140186916 31.5 W Type III
UCM2-ANG-36L-260-4K7-3-CL
4000 K 70 CRI 3472.0010157440324 lm 110.15231648934113 31.5 W Type III
UCM2-ANG-36L-260-4K7-3-CL-HS
4000 K 70 CRI 1855.0254284219004 lm 58.85232958191308 31.5 W Type III
UCM2-ANG-36L-260-4K7-3-DL
4000 K 70 CRI 2998.197562214322 lm 95.12048103471834 31.5 W Type III
UCM2-ANG-36L-260-4K7-3-HS
4000 K 70 CRI 2017.9807008633823 lm 64.02730866545197 31.5 W Type III
UCM2-ANG-36L-260-4K7-4W
4000 K 70 CRI 3819.2011173184355 lm 121.17715927083162 31.5 W Type IV Wide
UCM2-ANG-36L-260-4K7-4W-CL
4000 K 70 CRI 3510.794323182513 lm 111.38306862888683 31.5 W Type IV Wide
UCM2-ANG-36L-260-4K7-4W-CL-HS
4000 K 70 CRI 1914.097055657769 lm 60.726429430766785 31.5 W Type IV Wide
UCM2-ANG-36L-260-4K7-4W-HS
4000 K 70 CRI 2082.241493143728 lm 66.06620109919022 31.5 W Type IV Wide
UCM2-ANG-36L-260-4K7-5Q
4000 K 70 CRI 4009.1061452513964 lm 127.20254288098347 31.5 W Type V Square
UCM2-ANG-36L-260-4K7-5Q-CL
4000 K 70 CRI 3685.3642066556768 lm 116.92145325684254 31.5 W Type V Square
UCM2-ANG-36L-260-4K7-5W
4000 K 70 CRI 3893.0530726256984 lm 123.5203640081129 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-4K7-5W-CL
4000 K 70 CRI 3578.6826111998544 lm 113.53688487309182 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-4K7-5W-DL
4000 K 70 CRI 3075.8859827323513 lm 97.58521518820912 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-5K7-1
5000 K 70 CRI 4354 lm 138.53006681514478 31.5 W Type I
UCM2-ANG-36L-260-5K7-1-CL
5000 K 70 CRI 4002.4073133570337 lm 126.97992745422061 31.5 W Type I
UCM2-ANG-36L-260-5K7-1-CL-HS
5000 K 70 CRI 2261.35093956323 lm 71.74336737192989 31.5 W Type I
UCM2-ANG-36L-260-5K7-1-HS
5000 K 70 CRI 2460 lm 78.36890729531697 31.5 W Type I
UCM2-ANG-36L-260-5K7-2
5000 K 70 CRI 4023 lm 127.91732909379968 31.5 W Type II
UCM2-ANG-36L-260-5K7-2-CL
5000 K 70 CRI 3698.1361097003555 lm 117.32665322653412 31.5 W Type II
UCM2-ANG-36L-260-5K7-2-CL-HS
5000 K 70 CRI 1975.4647028948705 lm 62.67337255377127 31.5 W Type II
UCM2-ANG-36L-260-5K7-2-HS
5000 K 70 CRI 2149 lm 68.61430395913155 31.5 W Type II
UCM2-ANG-36L-260-5K7-3
5000 K 70 CRI 3938 lm 125.41401273885351 31.5 W Type III
UCM2-ANG-36L-260-5K7-3-CL
5000 K 70 CRI 3620 lm 115.47049441786284 31.5 W Type III
UCM2-ANG-36L-260-5K7-3-CL-HS
5000 K 70 CRI 1934.0985271711527 lm 61.360993882333524 31.5 W Type III
UCM2-ANG-36L-260-5K7-3-DL
5000 K 70 CRI 3126 lm 99.30114358322744 31.5 W Type III
UCM2-ANG-36L-260-5K7-3-HS
5000 K 70 CRI 2104 lm 67.04907584448694 31.5 W Type III
UCM2-ANG-36L-260-5K7-4W
5000 K 70 CRI 3982 lm 127.05807275047862 31.5 W Type IV Wide
UCM2-ANG-36L-260-5K7-4W-CL
5000 K 70 CRI 3660.4469273743016 lm 116.13093043700195 31.5 W Type IV Wide
UCM2-ANG-36L-260-5K7-4W-CL-HS
5000 K 70 CRI 1995.6881665820213 lm 63.31497990425194 31.5 W Type IV Wide
UCM2-ANG-36L-260-5K7-4W-HS
5000 K 70 CRI 2171 lm 69.20624800765061 31.5 W Type IV Wide
UCM2-ANG-36L-260-5K7-5Q
5000 K 70 CRI 4180 lm 133.41844877114588 31.5 W Type V Square
UCM2-ANG-36L-260-5K7-5Q-CL
5000 K 70 CRI 3842.458100558659 lm 121.90539659132803 31.5 W Type V Square
UCM2-ANG-36L-260-5K7-5W
5000 K 70 CRI 4059 lm 129.55633578040218 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-5K7-5W-CL
5000 K 70 CRI 3731.2290502793294 lm 118.37655616368431 31.5 W Type V Wide(Round)
UCM2-ANG-36L-260-5K7-5W-DL
5000 K 70 CRI 3207 lm 101.906577693041 31.5 W Type V Wide(Round)
UCM2-ANG-36L-325-3K7-1
3000 K 70 CRI 4999.181244278702 lm 124.97953110696756 40 W Type I
UCM2-ANG-36L-325-3K7-1-CL
3000 K 70 CRI 4595.489107234358 lm 114.88722768085896 40 W Type I
UCM2-ANG-36L-325-3K7-1-CL-HS
3000 K 70 CRI 2596.4407909500505 lm 64.91101977375126 40 W Type I
UCM2-ANG-36L-325-3K7-1-HS
3000 K 70 CRI 2824.525921204779 lm 70.61314803011948 40 W Type I
UCM2-ANG-36L-325-3K7-2
3000 K 70 CRI 4619.133244311718 lm 115.47833110779295 40 W Type II
UCM2-ANG-36L-325-3K7-2-CL
3000 K 70 CRI 4246.130610565875 lm 106.15326526414688 40 W Type II
UCM2-ANG-36L-325-3K7-2-CL-HS
3000 K 70 CRI 2268.191569004739 lm 56.704789225118475 40 W Type II
UCM2-ANG-36L-325-3K7-2-HS
3000 K 70 CRI 2467.441546613443 lm 61.68603866533607 40 W Type II
UCM2-ANG-36L-325-3K7-3
3000 K 70 CRI 4521.537836465211 lm 113.03844591163026 40 W Type III
UCM2-ANG-36L-325-3K7-3-CL
3000 K 70 CRI 4156.416192992398 lm 103.91040482480994 40 W Type III
UCM2-ANG-36L-325-3K7-3-CL-HS
3000 K 70 CRI 2220.695700877604 lm 55.517392521940096 40 W Type III
UCM2-ANG-36L-325-3K7-3-DL
3000 K 70 CRI 3580.8319894710594 lm 89.52079973677648 40 W Type III
UCM2-ANG-36L-325-3K7-3-HS
3000 K 70 CRI 2415.773389518233 lm 60.39433473795583 40 W Type III
UCM2-ANG-36L-325-3K7-4W
3000 K 70 CRI 4572.057812291639 lm 114.30144530729096 40 W Type IV Wide
UCM2-ANG-36L-325-3K7-4W-CL
3000 K 70 CRI 4202.856597383375 lm 105.07141493458437 40 W Type IV Wide
UCM2-ANG-36L-325-3K7-4W-CL-HS
3000 K 70 CRI 2291.4117712002276 lm 57.28529428000569 40 W Type IV Wide
UCM2-ANG-36L-325-3K7-4W-HS
3000 K 70 CRI 2492.701534526657 lm 62.31753836316642 40 W Type IV Wide
UCM2-ANG-36L-325-3K7-5Q
3000 K 70 CRI 4799.39770351056 lm 119.984942587764 40 W Type V Square
UCM2-ANG-36L-325-3K7-5Q-CL
3000 K 70 CRI 4411.838417142769 lm 110.29596042856922 40 W Type V Square
UCM2-ANG-36L-325-3K7-5W
3000 K 70 CRI 4660.467769987885 lm 116.51169424969711 40 W Type V Wide(Round)
UCM2-ANG-36L-325-3K7-5W-CL
3000 K 70 CRI 4284.127305067584 lm 107.10318262668959 40 W Type V Wide(Round)
UCM2-ANG-36L-325-3K7-5W-DL
3000 K 70 CRI 3690.8575533933545 lm 92.27143883483386 40 W Type V Wide(Round)
UCM2-ANG-36L-325-4K7-1
4000 K 70 CRI 5092.20807973049 lm 127.30520199326224 40 W Type I
UCM2-ANG-36L-325-4K7-1-CL
4000 K 70 CRI 4681.003872174802 lm 117.02509680437007 40 W Type I
UCM2-ANG-36L-325-4K7-1-CL-HS
4000 K 70 CRI 2644.7564367363375 lm 66.11891091840843 40 W Type I
UCM2-ANG-36L-325-4K7-1-HS
4000 K 70 CRI 2877.0858695767124 lm 71.92714673941781 40 W Type I
UCM2-ANG-36L-325-4K7-2
4000 K 70 CRI 4705.087989149233 lm 117.62719972873083 40 W Type II
UCM2-ANG-36L-325-4K7-2-CL
4000 K 70 CRI 4325.144367882231 lm 108.12860919705577 40 W Type II
UCM2-ANG-36L-325-4K7-2-CL-HS
4000 K 70 CRI 2310.39901729528 lm 57.759975432382 40 W Type II
UCM2-ANG-36L-325-4K7-2-HS
4000 K 70 CRI 2513.356721024534 lm 62.83391802561336 40 W Type II
UCM2-ANG-36L-325-4K7-3
4000 K 70 CRI 4605.676485525647 lm 115.14191213814118 40 W Type III
UCM2-ANG-36L-325-4K7-3-CL
4000 K 70 CRI 4233.760507263291 lm 105.84401268158229 40 W Type III
UCM2-ANG-36L-325-4K7-3-CL-HS
4000 K 70 CRI 2262.0193263793713 lm 56.55048315948428 40 W Type III
UCM2-ANG-36L-325-4K7-3-DL
4000 K 70 CRI 3647.4655944531255 lm 91.18663986132813 40 W Type III
UCM2-ANG-36L-325-4K7-3-HS
4000 K 70 CRI 2460.7271014591065 lm 61.518177536477666 40 W Type III
UCM2-ANG-36L-325-4K7-4W
4000 K 70 CRI 4657.136557989622 lm 116.42841394974054 40 W Type IV Wide
UCM2-ANG-36L-325-4K7-4W-CL
4000 K 70 CRI 4281.065093936625 lm 107.02662734841563 40 W Type IV Wide
UCM2-ANG-36L-325-4K7-4W-CL-HS
4000 K 70 CRI 2334.0513106319468 lm 58.35128276579867 40 W Type IV Wide
UCM2-ANG-36L-325-4K7-4W-HS
4000 K 70 CRI 2539.086757256521 lm 63.47716893141303 40 W Type IV Wide
UCM2-ANG-36L-325-4K7-5Q
4000 K 70 CRI 4888.706884077504 lm 122.2176721019376 40 W Type V Square
UCM2-ANG-36L-325-4K7-5Q-CL
4000 K 70 CRI 4493.935733966623 lm 112.34839334916558 40 W Type V Square
UCM2-ANG-36L-325-4K7-5W
4000 K 70 CRI 4747.191684801575 lm 118.67979212003938 40 W Type V Wide(Round)
UCM2-ANG-36L-325-4K7-5W-CL
4000 K 70 CRI 4363.848120614958 lm 109.09620301537396 40 W Type V Wide(Round)
UCM2-ANG-36L-325-4K7-5W-DL
4000 K 70 CRI 3759.5385596458195 lm 93.9884639911455 40 W Type V Wide(Round)
UCM2-ANG-36L-325-5K7-1
5000 K 70 CRI 5309.270695784662 lm 132.73176739461655 40 W Type I
UCM2-ANG-36L-325-5K7-1-CL
5000 K 70 CRI 4880.538323702508 lm 122.0134580925627 40 W Type I
UCM2-ANG-36L-325-5K7-1-CL-HS
5000 K 70 CRI 2757.4929435710083 lm 68.93732358927521 40 W Type I
UCM2-ANG-36L-325-5K7-1-HS
5000 K 70 CRI 2999.725749111224 lm 74.9931437277806 40 W Type I
UCM2-ANG-36L-325-5K7-2
5000 K 70 CRI 4905.64906043677 lm 122.64122651091925 40 W Type II
UCM2-ANG-36L-325-5K7-2-CL
5000 K 70 CRI 4509.509801620393 lm 112.73774504050982 40 W Type II
UCM2-ANG-36L-325-5K7-2-CL-HS
5000 K 70 CRI 2408.883063306543 lm 60.222076582663576 40 W Type II
UCM2-ANG-36L-325-5K7-2-HS
5000 K 70 CRI 2620.492127983748 lm 65.5123031995937 40 W Type II
UCM2-ANG-36L-325-5K7-3
5000 K 70 CRI 4802 lm 120.05 40 W Type III
UCM2-ANG-36L-325-5K7-3-CL
5000 K 70 CRI 4414.230573895378 lm 110.35576434738445 40 W Type III
UCM2-ANG-36L-325-5K7-3-CL-HS
5000 K 70 CRI 2358.4411192168295 lm 58.96102798042074 40 W Type III
UCM2-ANG-36L-325-5K7-3-DL
5000 K 70 CRI 3802.944006077948 lm 95.0736001519487 40 W Type III
UCM2-ANG-36L-325-5K7-3-HS
5000 K 70 CRI 2565.619095987811 lm 64.14047739969527 40 W Type III
UCM2-ANG-36L-325-5K7-4W
5000 K 70 CRI 4855.653631284917 lm 121.39134078212291 40 W Type IV Wide
UCM2-ANG-36L-325-5K7-4W-CL
5000 K 70 CRI 4463.55158589421 lm 111.58878964735524 40 W Type IV Wide
UCM2-ANG-36L-325-5K7-4W-CL-HS
5000 K 70 CRI 2433.543569305959 lm 60.83858923264897 40 W Type IV Wide
UCM2-ANG-36L-325-5K7-4W-HS
5000 K 70 CRI 2647.3189436262064 lm 66.18297359065517 40 W Type IV Wide
UCM2-ANG-36L-325-5K7-5Q
5000 K 70 CRI 5097.09497206704 lm 127.427374301676 40 W Type V Square
UCM2-ANG-36L-325-5K7-5Q-CL
5000 K 70 CRI 4685.496139888949 lm 117.13740349722373 40 W Type V Square
UCM2-ANG-36L-325-5K7-5W
5000 K 70 CRI 4949.54748603352 lm 123.73868715083799 40 W Type V Wide(Round)
UCM2-ANG-36L-325-5K7-5W-CL
5000 K 70 CRI 4549.863356892164 lm 113.7465839223041 40 W Type V Wide(Round)
UCM2-ANG-36L-325-5K7-5W-DL
5000 K 70 CRI 3919.7942409015723 lm 97.99485602253931 40 W Type V Wide(Round)
UCM2-ANG-36L-420-3K7-1
3000 K 70 CRI 6298.427015386536 lm 126.42366550354349 49.8 W Type I
UCM2-ANG-36L-420-3K7-1-CL
3000 K 70 CRI 5789.818637810884 lm 116.21474584124617 49.8 W Type I
UCM2-ANG-36L-420-3K7-1-CL-HS
3000 K 70 CRI 3271.2342326630164 lm 65.66106448540779 49.8 W Type I
UCM2-ANG-36L-420-3K7-1-HS
3000 K 70 CRI 3558.5967978527515 lm 71.42908064738562 49.8 W Type I
UCM2-ANG-36L-420-3K7-2
3000 K 70 CRI 5819.6076901470005 lm 116.81267944895625 49.8 W Type II
UCM2-ANG-36L-420-3K7-2-CL
3000 K 70 CRI 5349.664763415983 lm 107.37986277430716 49.8 W Type II
UCM2-ANG-36L-420-3K7-2-CL-HS
3000 K 70 CRI 2857.6757585336677 lm 57.360011211033076 49.8 W Type II
UCM2-ANG-36L-420-3K7-2-HS
3000 K 70 CRI 3108.70915389657 lm 62.398818825703934 49.8 W Type II
UCM2-ANG-36L-420-3K7-3
3000 K 70 CRI 5696.648044692738 lm 114.34460145910755 49.8 W Type III
UCM2-ANG-36L-420-3K7-3-CL
3000 K 70 CRI 5236.634312287381 lm 105.1110861559089 49.8 W Type III
UCM2-ANG-36L-420-3K7-3-CL-HS
3000 K 70 CRI 2797.8361079361734 lm 56.158894177763415 49.8 W Type III
UCM2-ANG-36L-420-3K7-3-DL
3000 K 70 CRI 4511.460544835466 lm 90.59157720553145 49.8 W Type III
UCM2-ANG-36L-420-3K7-3-HS
3000 K 70 CRI 3043.6128710090197 lm 61.092189301666394 49.8 W Type III
UCM2-ANG-36L-420-3K7-4W
3000 K 70 CRI 5760.297743516121 lm 115.62219477149982 49.8 W Type IV Wide
UCM2-ANG-36L-420-3K7-4W-CL
3000 K 70 CRI 5295.144192871599 lm 106.28551169955037 49.8 W Type IV Wide
UCM2-ANG-36L-420-3K7-4W-CL-HS
3000 K 70 CRI 2886.9306988257763 lm 57.9472239828538 49.8 W Type IV Wide
UCM2-ANG-36L-420-3K7-4W-HS
3000 K 70 CRI 3140.5340033082616 lm 63.03761548190007 49.8 W Type IV Wide
UCM2-ANG-36L-420-3K7-5Q
3000 K 70 CRI 6046.721388221342 lm 121.37136467726499 49.8 W Type V Square
UCM2-ANG-36L-420-3K7-5Q-CL
3000 K 70 CRI 5558.438655500573 lm 111.57042664593683 49.8 W Type V Square
UCM2-ANG-36L-420-3K7-5W
3000 K 70 CRI 5871.68471645704 lm 117.85798306818627 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-3K7-5W-CL
3000 K 70 CRI 5397.536483893978 lm 108.34075640092287 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-3K7-5W-DL
3000 K 70 CRI 4561.867925224689 lm 91.60377359888935 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-4K7-1
4000 K 70 CRI 6415.630754345994 lm 128.77620944090714 49.8 W Type I
UCM2-ANG-36L-420-4K7-1-CL
4000 K 70 CRI 5897.557981394743 lm 118.37731797259622 49.8 W Type I
UCM2-ANG-36L-420-4K7-1-CL-HS
4000 K 70 CRI 3332.1067143387845 lm 66.88291277275762 49.8 W Type I
UCM2-ANG-36L-420-4K7-1-HS
4000 K 70 CRI 3624.81664117849 lm 72.75826256881754 49.8 W Type I
UCM2-ANG-36L-420-4K7-2
4000 K 70 CRI 5927.901360756531 lm 118.98637817656626 49.8 W Type II
UCM2-ANG-36L-420-4K7-2-CL
4000 K 70 CRI 5449.213541375988 lm 109.3780317417902 49.8 W Type II
UCM2-ANG-36L-420-4K7-2-CL-HS
4000 K 70 CRI 2910.8525728105888 lm 58.42739006042932 49.8 W Type II
UCM2-ANG-36L-420-4K7-2-HS
4000 K 70 CRI 3166.5573015823475 lm 63.55996189446703 49.8 W Type II
UCM2-ANG-36L-420-4K7-3
4000 K 70 CRI 5802.653631284916 lm 116.4723731691071 49.8 W Type III
UCM2-ANG-36L-420-4K7-3-CL
4000 K 70 CRI 5334.079772791111 lm 107.06703678825995 49.8 W Type III
UCM2-ANG-36L-420-4K7-3-CL-HS
4000 K 70 CRI 2849.89940120683 lm 57.20392214385448 49.8 W Type III
UCM2-ANG-36L-420-4K7-3-DL
4000 K 70 CRI 4595.411671478844 lm 92.27734280078 49.8 W Type III
UCM2-ANG-36L-420-4K7-3-HS
4000 K 70 CRI 3100.249680097375 lm 62.22901806698866 49.8 W Type III
UCM2-ANG-36L-420-4K7-4W
4000 K 70 CRI 5867.487750070222 lm 117.77374046708596 49.8 W Type IV Wide
UCM2-ANG-36L-420-4K7-4W-CL
4000 K 70 CRI 5393.678429470342 lm 108.26331652891092 49.8 W Type IV Wide
UCM2-ANG-36L-420-4K7-4W-CL-HS
4000 K 70 CRI 2940.651901150204 lm 59.0255299307548 49.8 W Type IV Wide
UCM2-ANG-36L-420-4K7-4W-HS
4000 K 70 CRI 3198.974360975001 lm 64.21064554345647 49.8 W Type IV Wide
UCM2-ANG-36L-420-4K7-5Q
4000 K 70 CRI 6159.241284604102 lm 123.6298933079908 49.8 W Type V Square
UCM2-ANG-36L-420-4K7-5Q-CL
4000 K 70 CRI 5661.872384526878 lm 113.64657536184018 49.8 W Type V Square
UCM2-ANG-36L-420-4K7-5W
4000 K 70 CRI 5980.94745794451 lm 120.05113323854897 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-4K7-5W-CL
4000 K 70 CRI 5497.976078658995 lm 110.35680607505007 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-4K7-5W-DL
4000 K 70 CRI 4646.757053283077 lm 93.30837456391721 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-5K7-1
5000 K 70 CRI 6689.106145251397 lm 134.26547862808906 49.8 W Type I
UCM2-ANG-36L-420-5K7-1-CL
5000 K 70 CRI 6148.949783090416 lm 123.423319612413 49.8 W Type I
UCM2-ANG-36L-420-5K7-1-CL-HS
5000 K 70 CRI 3474.142504915577 lm 69.7338921099072 49.8 W Type I
UCM2-ANG-36L-420-5K7-1-HS
5000 K 70 CRI 3779.3296089385476 lm 75.85968705215872 49.8 W Type I
UCM2-ANG-36L-420-5K7-2
5000 K 70 CRI 6180.586592178772 lm 124.05834187432299 49.8 W Type II
UCM2-ANG-36L-420-5K7-2-CL
5000 K 70 CRI 5681.494023282669 lm 114.04042599925069 49.8 W Type II
UCM2-ANG-36L-420-5K7-2-CL-HS
5000 K 70 CRI 3034.9318061234044 lm 60.91794070902056 49.8 W Type II
UCM2-ANG-36L-420-5K7-2-HS
5000 K 70 CRI 3301.536312849162 lm 66.26929572158093 49.8 W Type II
UCM2-ANG-36L-420-5K7-3
5000 K 70 CRI 6050 lm 121.43717382577279 49.8 W Type III
UCM2-ANG-36L-420-5K7-3-CL
5000 K 70 CRI 5561.45251396648 lm 111.6309215970791 49.8 W Type III
UCM2-ANG-36L-420-5K7-3-CL-HS
5000 K 70 CRI 2971.3804188383633 lm 59.642320731400304 49.8 W Type III
UCM2-ANG-36L-420-5K7-3-DL
5000 K 70 CRI 4791.297633646727 lm 96.21079585636 49.8 W Type III
UCM2-ANG-36L-420-5K7-3-HS
5000 K 70 CRI 3232.4022346368715 lm 64.8816185194073 49.8 W Type III
UCM2-ANG-36L-420-5K7-4W
5000 K 70 CRI 6117.597765363129 lm 122.79401375678701 49.8 W Type IV Wide
UCM2-ANG-36L-420-5K7-4W-CL
5000 K 70 CRI 5623.591648200743 lm 112.87819446408557 49.8 W Type IV Wide
UCM2-ANG-36L-420-5K7-4W-CL-HS
5000 K 70 CRI 3066.001373240536 lm 61.541577142523806 49.8 W Type IV Wide
UCM2-ANG-36L-420-5K7-4W-HS
5000 K 70 CRI 3335.3351955307267 lm 66.94771568708805 49.8 W Type IV Wide
UCM2-ANG-36L-420-5K7-5Q
5000 K 70 CRI 6421.787709497207 lm 128.899793446351 49.8 W Type V Square
UCM2-ANG-36L-420-5K7-5Q-CL
5000 K 70 CRI 5903.217752254924 lm 118.49092236561468 49.8 W Type V Square
UCM2-ANG-36L-420-5K7-5W
5000 K 70 CRI 6235.893854748604 lm 125.16848363606191 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-5K7-5W-CL
5000 K 70 CRI 5732.335133110702 lm 115.0609219813469 49.8 W Type V Wide(Round)
UCM2-ANG-36L-420-5K7-5W-DL
5000 K 70 CRI 4844.831685419316 lm 97.28577681564893 49.8 W Type V Wide(Round)
UCM2-ANG-36L-460-3K7-1
3000 K 70 CRI 6810.629675150202 lm 124.05518533971225 54.9 W Type I
UCM2-ANG-36L-460-3K7-1-CL
3000 K 70 CRI 6260.660087365091 lm 114.03752436001989 54.9 W Type I
UCM2-ANG-36L-460-3K7-1-CL-HS
3000 K 70 CRI 3537.258570261398 lm 64.43093934902365 54.9 W Type I
UCM2-ANG-36L-460-3K7-1-HS
3000 K 70 CRI 3847.990124223587 lm 70.09089479460086 54.9 W Type I
UCM2-ANG-36L-460-3K7-2
3000 K 70 CRI 6292.871654370524 lm 114.6242559994631 54.9 W Type II
UCM2-ANG-36L-460-3K7-2-CL
3000 K 70 CRI 5784.711881366505 lm 105.36815813053742 54.9 W Type II
UCM2-ANG-36L-460-3K7-2-CL-HS
3000 K 70 CRI 3090.068564021034 lm 56.2854018947365 54.9 W Type II
UCM2-ANG-36L-460-3K7-2-HS
3000 K 70 CRI 3361.5165759985725 lm 61.22981012747855 54.9 W Type II
UCM2-ANG-36L-460-3K7-3
3000 K 70 CRI 6159.912646013205 lm 112.20241613867404 54.9 W Type III
UCM2-ANG-36L-460-3K7-3-CL
3000 K 70 CRI 5662.489532394058 lm 103.14188583595735 54.9 W Type III
UCM2-ANG-36L-460-3K7-3-CL-HS
3000 K 70 CRI 3025.3626145650323 lm 55.10678715054704 54.9 W Type III
UCM2-ANG-36L-460-3K7-3-DL
3000 K 70 CRI 4878.342956084895 lm 88.85870593961559 54.9 W Type III
UCM2-ANG-36L-460-3K7-3-HS
3000 K 70 CRI 3291.1265127505794 lm 59.94765961294316 54.9 W Type III
UCM2-ANG-36L-460-3K7-4W
3000 K 70 CRI 6228.738485633465 lm 113.45607441955309 54.9 W Type IV Wide
UCM2-ANG-36L-460-3K7-4W-CL
3000 K 70 CRI 5725.757571862148 lm 104.29430914138705 54.9 W Type IV Wide
UCM2-ANG-36L-460-3K7-4W-CL-HS
3000 K 70 CRI 3121.702583755079 lm 56.86161354745135 54.9 W Type IV Wide
UCM2-ANG-36L-460-3K7-4W-HS
3000 K 70 CRI 3395.929495808702 lm 61.85663926791807 54.9 W Type IV Wide
UCM2-ANG-36L-460-3K7-5Q
3000 K 70 CRI 6538.454763924632 lm 119.09753668350878 54.9 W Type V Square
UCM2-ANG-36L-460-3K7-5Q-CL
3000 K 70 CRI 6010.463749468554 lm 109.48021401582066 54.9 W Type V Square
UCM2-ANG-36L-460-3K7-5W
3000 K 70 CRI 6349.183704968918 lm 115.64997641109142 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-3K7-5W-CL
3000 K 70 CRI 5836.476640931306 lm 106.31104992588901 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-3K7-5W-DL
3000 K 70 CRI 5028.23617540594 lm 91.58900137351439 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-4K7-1
4000 K 70 CRI 6937.364693377106 lm 126.36365561706933 54.9 W Type I
UCM2-ANG-36L-460-4K7-1-CL
4000 K 70 CRI 6377.1610436833735 lm 116.15958185215617 54.9 W Type I
UCM2-ANG-36L-460-4K7-1-CL-HS
4000 K 70 CRI 3603.08134300898 lm 65.62989695826923 54.9 W Type I
UCM2-ANG-36L-460-4K7-1-HS
4000 K 70 CRI 3919.5951184445753 lm 71.39517519935474 54.9 W Type I
UCM2-ANG-36L-460-4K7-2
4000 K 70 CRI 6409.9720168709455 lm 116.75723163699355 54.9 W Type II
UCM2-ANG-36L-460-4K7-2-CL
4000 K 70 CRI 5892.356196311027 lm 107.32889246468173 54.9 W Type II
UCM2-ANG-36L-460-4K7-2-CL-HS
4000 K 70 CRI 3147.569839888739 lm 57.33278396882949 54.9 W Type II
UCM2-ANG-36L-460-4K7-2-HS
4000 K 70 CRI 3424.0690689176395 lm 62.36919979813551 54.9 W Type II
UCM2-ANG-36L-460-4K7-3
4000 K 70 CRI 6274.5388522092435 lm 114.29032517685326 54.9 W Type III
UCM2-ANG-36L-460-4K7-3-CL
4000 K 70 CRI 5767.859483239578 lm 105.06119277303422 54.9 W Type III
UCM2-ANG-36L-460-4K7-3-CL-HS
4000 K 70 CRI 3081.6598153215014 lm 56.13223707325139 54.9 W Type III
UCM2-ANG-36L-460-4K7-3-DL
4000 K 70 CRI 4969.121182613983 lm 90.51222554852428 54.9 W Type III
UCM2-ANG-36L-460-4K7-3-HS
4000 K 70 CRI 3352.3691582143842 lm 61.06319049570828 54.9 W Type III
UCM2-ANG-36L-460-4K7-4W
4000 K 70 CRI 6344.6454315635365 lm 115.56731205033765 54.9 W Type IV Wide
UCM2-ANG-36L-460-4K7-4W-CL
4000 K 70 CRI 5832.304840594211 lm 106.23506084871059 54.9 W Type IV Wide
UCM2-ANG-36L-460-4K7-4W-CL-HS
4000 K 70 CRI 3179.7925185660556 lm 57.91971800666768 54.9 W Type IV Wide
UCM2-ANG-36L-460-4K7-4W-HS
4000 K 70 CRI 3459.1223585947864 lm 63.00769323487771 54.9 W Type IV Wide
UCM2-ANG-36L-460-4K7-5Q
4000 K 70 CRI 6660.125038657857 lm 121.31375298101743 54.9 W Type V Square
UCM2-ANG-36L-460-4K7-5Q-CL
4000 K 70 CRI 6122.308948690055 lm 111.5174671892542 54.9 W Type V Square
UCM2-ANG-36L-460-4K7-5W
4000 K 70 CRI 6467.33194543355 lm 117.80203907893534 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-4K7-5W-CL
4000 K 70 CRI 5945.084215964817 lm 108.28932998114422 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-4K7-5W-DL
4000 K 70 CRI 5121.803677051844 lm 93.29332745085325 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-5K7-1
5000 K 70 CRI 7233.079735906552 lm 131.75008626423593 54.9 W Type I
UCM2-ANG-36L-460-5K7-1-CL
5000 K 70 CRI 6648.996608426032 lm 121.11104933380751 54.9 W Type I
UCM2-ANG-36L-460-5K7-1-CL-HS
5000 K 70 CRI 3756.6678127533396 lm 68.42746471317558 54.9 W Type I
UCM2-ANG-36L-460-5K7-1-HS
5000 K 70 CRI 4086.67343829355 lm 74.43849614378051 54.9 W Type I
UCM2-ANG-36L-460-5K7-2
5000 K 70 CRI 6683.206196038598 lm 121.7341747912313 54.9 W Type II
UCM2-ANG-36L-460-5K7-2-CL
5000 K 70 CRI 6143.526264514912 lm 111.90393924435178 54.9 W Type II
UCM2-ANG-36L-460-5K7-2-CL-HS
5000 K 70 CRI 3281.7394835800515 lm 59.776675475046474 54.9 W Type II
UCM2-ANG-36L-460-5K7-2-HS
5000 K 70 CRI 3570.0248857287966 lm 65.0277756963351 54.9 W Type II
UCM2-ANG-36L-460-5K7-3
5000 K 70 CRI 6542 lm 119.16211293260474 54.9 W Type III
UCM2-ANG-36L-460-5K7-3-CL
5000 K 70 CRI 6013.722701879126 lm 109.5395756262136 54.9 W Type III
UCM2-ANG-36L-460-5K7-3-CL-HS
5000 K 70 CRI 3213.019950419929 lm 58.52495355956155 54.9 W Type III
UCM2-ANG-36L-460-5K7-3-DL
5000 K 70 CRI 5180.937044515188 lm 94.37043796931125 54.9 W Type III
UCM2-ANG-36L-460-5K7-3-HS
5000 K 70 CRI 3495.268664296597 lm 63.6660958888269 54.9 W Type III
UCM2-ANG-36L-460-5K7-4W
5000 K 70 CRI 6615.09497206704 lm 120.49353318883497 54.9 W Type IV Wide
UCM2-ANG-36L-460-5K7-4W-CL
5000 K 70 CRI 6080.915134302357 lm 110.76348149913218 54.9 W Type IV Wide
UCM2-ANG-36L-460-5K7-4W-CL-HS
5000 K 70 CRI 3315.335699791667 lm 60.38862841150578 54.9 W Type IV Wide
UCM2-ANG-36L-460-5K7-4W-HS
5000 K 70 CRI 3606.5723717623164 lm 65.6934858244502 54.9 W Type IV Wide
UCM2-ANG-36L-460-5K7-5Q
5000 K 70 CRI 6944.022346368716 lm 126.48492434187096 54.9 W Type V Square
UCM2-ANG-36L-460-5K7-5Q-CL
5000 K 70 CRI 6383.281080206894 lm 116.27105792726584 54.9 W Type V Square
UCM2-ANG-36L-460-5K7-5W
5000 K 70 CRI 6743.011173184358 lm 122.82351863723785 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-5K7-5W-CL
5000 K 70 CRI 6198.501891043011 lm 112.90531677673972 54.9 W Type V Wide(Round)
UCM2-ANG-36L-460-5K7-5W-DL
5000 K 70 CRI 5340.1278475589515 lm 97.27008829797727 54.9 W Type V Wide(Round)
UCM2-ANG-36L-615-3K7-1
3000 K 70 CRI 8790.730201309736 lm 122.79271129081904 71.6 W Type I
UCM2-ANG-36L-615-3K7-1-CL
3000 K 70 CRI 8080.864227714892 lm 112.87699717439435 71.6 W Type I
UCM2-ANG-36L-615-3K7-1-CL-HS
3000 K 70 CRI 4565.66972902587 lm 63.77524415457284 71.6 W Type I
UCM2-ANG-36L-615-3K7-1-HS
3000 K 70 CRI 4966.7423737303525 lm 69.37759985654912 71.6 W Type I
UCM2-ANG-36L-615-3K7-2
3000 K 70 CRI 8122.440881917563 lm 113.45775781418583 71.6 W Type II
UCM2-ANG-36L-615-3K7-2-CL
3000 K 70 CRI 7466.54037393133 lm 104.29585659912459 71.6 W Type II
UCM2-ANG-36L-615-3K7-2-CL-HS
3000 K 70 CRI 3988.465141331948 lm 55.712601499258945 71.6 W Type II
UCM2-ANG-36L-615-3K7-2-HS
3000 K 70 CRI 4338.833073636799 lm 60.6066919072049 71.6 W Type II
UCM2-ANG-36L-615-3K7-3
3000 K 70 CRI 7950.825799898426 lm 111.06056432320752 71.6 W Type III
UCM2-ANG-36L-615-3K7-3-CL
3000 K 70 CRI 7308.783493050356 lm 102.09224043931214 71.6 W Type III
UCM2-ANG-36L-615-3K7-3-CL-HS
3000 K 70 CRI 3904.946792630256 lm 54.54598117935823 71.6 W Type III
UCM2-ANG-36L-615-3K7-3-DL
3000 K 70 CRI 6296.6566678662275 lm 87.94213223276854 71.6 W Type III
UCM2-ANG-36L-615-3K7-3-HS
3000 K 70 CRI 4247.978030214903 lm 59.337589470804616 71.6 W Type III
UCM2-ANG-36L-615-3K7-4W
3000 K 70 CRI 8039.661842355391 lm 112.30146448324334 71.6 W Type IV Wide
UCM2-ANG-36L-615-3K7-4W-CL
3000 K 70 CRI 7390.4458784475655 lm 103.23293586321505 71.6 W Type IV Wide
UCM2-ANG-36L-615-3K7-4W-CL-HS
3000 K 70 CRI 4029.2963340305546 lm 56.28294921121043 71.6 W Type IV Wide
UCM2-ANG-36L-615-3K7-4W-HS
3000 K 70 CRI 4383.2510948652825 lm 61.22714198722283 71.6 W Type IV Wide
UCM2-ANG-36L-615-3K7-5Q
3000 K 70 CRI 8439.424033411737 lm 117.88551520340461 71.6 W Type V Square
UCM2-ANG-36L-615-3K7-5Q-CL
3000 K 70 CRI 7757.926612735014 lm 108.36606527077824 71.6 W Type V Square
UCM2-ANG-36L-615-3K7-5W
3000 K 70 CRI 8195.12491665508 lm 114.47303976330605 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-3K7-5W-CL
3000 K 70 CRI 7533.355052892684 lm 105.22915285504517 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-3K7-5W-DL
3000 K 70 CRI 6490.1293587783175 lm 90.64426478740667 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-4K7-1
4000 K 70 CRI 8954.311750363235 lm 125.07768892810776 71.6 W Type I
UCM2-ANG-36L-615-4K7-1-CL
4000 K 70 CRI 8231.236296677223 lm 114.97745909592433 71.6 W Type I
UCM2-ANG-36L-615-4K7-1-CL-HS
4000 K 70 CRI 4650.629602624248 lm 64.96200031602525 71.6 W Type I
UCM2-ANG-36L-615-4K7-1-HS
4000 K 70 CRI 5059.165573241516 lm 70.66860697362083 71.6 W Type I
UCM2-ANG-36L-615-4K7-2
4000 K 70 CRI 8273.58662648399 lm 115.56902677027503 71.6 W Type II
UCM2-ANG-36L-615-4K7-2-CL
4000 K 70 CRI 7605.480850145262 lm 106.23663710218273 71.6 W Type II
UCM2-ANG-36L-615-4K7-2-CL-HS
4000 K 70 CRI 4062.684152861588 lm 56.749324666316355 71.6 W Type II
UCM2-ANG-36L-615-4K7-2-HS
4000 K 70 CRI 4419.5718767869985 lm 61.73448633589884 71.6 W Type II
UCM2-ANG-36L-615-4K7-3
4000 K 70 CRI 8098.778059928898 lm 113.12722530980442 71.6 W Type III
UCM2-ANG-36L-615-4K7-3-CL
4000 K 70 CRI 7444.788363875726 lm 103.99201514004366 71.6 W Type III
UCM2-ANG-36L-615-4K7-3-CL-HS
4000 K 70 CRI 3977.6116601306567 lm 55.560995392242724 71.6 W Type III
UCM2-ANG-36L-615-4K7-3-DL
4000 K 70 CRI 6413.82746346568 lm 89.57859585845922 71.6 W Type III
UCM2-ANG-36L-615-4K7-3-HS
4000 K 70 CRI 4327.026165081361 lm 60.441767915649685 71.6 W Type III
UCM2-ANG-36L-615-4K7-4W
4000 K 70 CRI 8189.267200263298 lm 114.39121665404802 71.6 W Type IV Wide
UCM2-ANG-36L-615-4K7-4W-CL
4000 K 70 CRI 7527.970356768192 lm 105.15393709691566 71.6 W Type IV Wide
UCM2-ANG-36L-615-4K7-4W-CL-HS
4000 K 70 CRI 4104.275149307822 lm 57.330285644752365 71.6 W Type IV Wide
UCM2-ANG-36L-615-4K7-4W-HS
4000 K 70 CRI 4464.8164469542 lm 62.36648200802067 71.6 W Type IV Wide
UCM2-ANG-36L-615-4K7-5Q
4000 K 70 CRI 8596.468331768103 lm 120.07917770314432 71.6 W Type V Square
UCM2-ANG-36L-615-4K7-5Q-CL
4000 K 70 CRI 7902.289324784289 lm 110.38258590283962 71.6 W Type V Square
UCM2-ANG-36L-615-4K7-5W
4000 K 70 CRI 8347.6231958485 lm 116.60320150647436 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-4K7-5W-CL
4000 K 70 CRI 7673.538844330008 lm 107.18730052144164 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-4K7-5W-DL
4000 K 70 CRI 6610.900374354289 lm 92.33101081500405 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-5K7-1
5000 K 70 CRI 9336.002031488064 lm 130.40930341511472 71.6 W Type I
UCM2-ANG-36L-615-5K7-1-CL
5000 K 70 CRI 8582.104457589332 lm 119.87853691282766 71.6 W Type I
UCM2-ANG-36L-615-5K7-1-CL-HS
5000 K 70 CRI 4848.86930768713 lm 67.73109802608087 71.6 W Type I
UCM2-ANG-36L-615-5K7-1-HS
5000 K 70 CRI 5274.819705434231 lm 73.68095691345482 71.6 W Type I
UCM2-ANG-36L-615-5K7-2
5000 K 70 CRI 8626.26003047232 lm 120.49532100114988 71.6 W Type II
UCM2-ANG-36L-615-5K7-2-CL
5000 K 70 CRI 7929.675294644438 lm 110.76512494265172 71.6 W Type II
UCM2-ANG-36L-615-5K7-2-CL-HS
5000 K 70 CRI 4235.861846430747 lm 59.1683453894503 71.6 W Type II
UCM2-ANG-36L-615-5K7-2-HS
5000 K 70 CRI 4607.962417470797 lm 64.36600666951804 71.6 W Type II
UCM2-ANG-36L-615-5K7-3
5000 K 70 CRI 8444 lm 117.94943427853052 71.6 W Type III
UCM2-ANG-36L-615-5K7-3-CL
5000 K 70 CRI 7762.133062468258 lm 108.42482277508391 71.6 W Type III
UCM2-ANG-36L-615-5K7-3-CL-HS
5000 K 70 CRI 4147.163017631593 lm 57.92936188897322 71.6 W Type III
UCM2-ANG-36L-615-5K7-3-DL
5000 K 70 CRI 6687.225986531069 lm 93.3970109850708 71.6 W Type III
UCM2-ANG-36L-615-5K7-3-HS
5000 K 70 CRI 4511.471813103098 lm 63.01818428695485 71.6 W Type III
UCM2-ANG-36L-615-5K7-4W
5000 K 70 CRI 8538.346368715083 lm 119.2673050525923 71.6 W Type IV Wide
UCM2-ANG-36L-615-5K7-4W-CL
5000 K 70 CRI 7848.860806182986 lm 109.63627330888373 71.6 W Type IV Wide
UCM2-ANG-36L-615-5K7-4W-CL-HS
5000 K 70 CRI 4279.225718288113 lm 59.774070656350226 71.6 W Type IV Wide
UCM2-ANG-36L-615-5K7-4W-HS
5000 K 70 CRI 4655.1356018283395 lm 65.02494205654895 71.6 W Type IV Wide
UCM2-ANG-36L-615-5K7-5Q
5000 K 70 CRI 8962.90502793296 lm 125.19772353587037 71.6 W Type V Square
UCM2-ANG-36L-615-5K7-5Q-CL
5000 K 70 CRI 8239.135652899267 lm 115.08780071098292 71.6 W Type V Square
UCM2-ANG-36L-615-5K7-5W
5000 K 70 CRI 8703.45251396648 lm 121.57357890720044 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-5K7-5W-CL
5000 K 70 CRI 8000.634357683763 lm 111.75631174303342 71.6 W Type V Wide(Round)
UCM2-ANG-36L-615-5K7-5W-DL
5000 K 70 CRI 6892.699410698224 lm 96.26675154606458 71.6 W Type V Wide(Round)