- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Urban
By Beacon
Urban
By Beacon
In applications where a decorative LED luminaire is desired for roadway or area lighting, the Urban is your ultimate solution. Its 2 different shades, 4 LED wattages and 6 full cutoff lighting distributions, make the Urban is an ideal solution for energy efficient, environmentally friendly lighting for both street and parking lot lighting applications. This decorative Transitional style lighting fixture series is suitable for walkway lighting and wall mounting.
- 2 unique shade and style options
- 20KV surge protection standard.
- 2 sizes (large and small) offer a total appearance in all applications
- LED turtle-friendly option available
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Add to List
Add to Project List
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | SiteSync - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Type | Pedestrian and Streetscape;Outdoor Area and Site |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (95)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
URB-XXXX-21-24L-55-3K7-2-UNV
|
3000 °K | 70 CRI | 5879 lm | 103 | 55 W | Type II | |
URB-XXXX-21-24L-55-3K7-3-UNV
|
3000 °K | 70 CRI | 5744 lm | 101 | 55 W | Type III | |
URB-XXXX-21-24L-55-3K7-4-UNV
|
3000 °K | 70 CRI | 5811 lm | 102 | 55 W | Type IV | |
URB-XXXX-21-24L-55-3K7-4W-UNV
|
3000 °K | 70 CRI | 5703 lm | 100 | 55 W | Type IV Wide | |
URB-XXXX-21-24L-55-3K7-5QM-UNV
|
3000 °K | 70 CRI | 5922 lm | 104 | 55 W | Type V, Square Medium | |
URB-XXXX-21-24L-55-3K7-5R-UNV
|
3000 °K | 70 CRI | 5942 lm | 104 | 55 W | Type V, Rectangular | |
URB-XXXX-21-24L-55-3K7-5W-UNV
|
3000 °K | 70 CRI | 5615 lm | 99 | 55 W | Type V, Round Wide | |
URB-XXXX-21-24L-55-3K7-FR-UNV
|
3000 °K | 70 CRI | 6112 lm | 107 | 55 W | Type I | |
URB-XXXX-21-24L-55-4K7-2-UNV
|
4000 °K | 70 CRI | 6397 lm | 112 | 55 W | Type II | |
URB-XXXX-21-24L-55-4K7-3-UNV
|
4000 °K | 70 CRI | 6250 lm | 110 | 55 W | Type III | |
URB-XXXX-21-24L-55-4K7-4-UNV
|
4000 °K | 70 CRI | 6323 lm | 111 | 55 W | Type IV | |
URB-XXXX-21-24L-55-4K7-4W-UNV
|
4000 °K | 70 CRI | 6206 lm | 109 | 55 W | Type IV Wide | |
URB-XXXX-21-24L-55-4K7-5QM-UNV
|
4000 °K | 70 CRI | 6444 lm | 113 | 55 W | Type V, Square Medium | |
URB-XXXX-21-24L-55-4K7-5R-UNV
|
4000 °K | 70 CRI | 6466 lm | 113 | 55 W | Type V, Rectangular | |
URB-XXXX-21-24L-55-4K7-5W-UNV
|
4000 °K | 70 CRI | 6110 lm | 107 | 55 W | Type V, Round Wide | |
URB-XXXX-21-24L-55-4K7-FR-UNV
|
4000 °K | 70 CRI | 6650 lm | 117 | 55 W | Type I | |
URB-XXXX-21-24L-55-5K7-2-UNV
|
5000 °K | 70 CRI | 6251 lm | 110 | 55 W | Type II | |
URB-XXXX-21-24L-55-5K7-3-UNV
|
5000 °K | 70 CRI | 6063 lm | 106 | 55 W | Type III | |
URB-XXXX-21-24L-55-5K7-4-UNV
|
5000 °K | 70 CRI | 6133 lm | 108 | 55 W | Type IV | |
URB-XXXX-21-24L-55-5K7-4W-UNV
|
5000 °K | 70 CRI | 6020 lm | 106 | 55 W | Type IV Wide | |
URB-XXXX-21-24L-55-5K7-5R-UNV
|
5000 °K | 70 CRI | 6272 lm | 110 | 55 W | Type V, Rectangular | |
URB-XXXX-21-24L-55-5K7-5W-UNV
|
5000 °K | 70 CRI | 6926 lm | 104 | 55 W | Type V, Round Wide | |
URB-XXXX-21-24L-55-5K7-FR-UNV
|
5000 °K | 70 CRI | 6451 lm | 113 | 55 W | Type I | |
URB-XXXX-21-36L-80-3K7-2-UNV
|
3000 °K | 70 CRI | 8823 lm | 103 | 85 W | Type II | |
URB-XXXX-21-36L-80-3K7-3-UNV
|
3000 °K | 70 CRI | 8621 lm | 101 | 85 W | Type III | |
URB-XXXX-21-36L-80-3K7-4-UNV
|
3000 °K | 70 CRI | 8721 lm | 102 | 85 W | Type IV | |
URB-XXXX-21-36L-80-3K7-4W-UNV
|
3000 °K | 70 CRI | 8559 lm | 100 | 85 W | Type IV Wide | |
URB-XXXX-21-36L-80-3K7-5QM-UNV
|
3000 °K | 70 CRI | 8888 lm | 104 | 85 W | Type V, Square Medium | |
URB-XXXX-21-36L-80-3K7-5R-UNV
|
3000 °K | 70 CRI | 8918 lm | 105 | 85 W | Type V, Rectangular | |
URB-XXXX-21-36L-80-3K7-5W-UNV
|
3000 °K | 70 CRI | 8427 lm | 100 | 85 W | Type V, Round Wide | |
URB-XXXX-21-36L-80-3K7-FR-UNV
|
3000 °K | 70 CRI | 9173 lm | 107 | 85 W | Type I | |
URB-XXXX-21-36L-80-4K7-2-UNV
|
4000 °K | 70 CRI | 9591 lm | 112 | 85 W | Type II | |
URB-XXXX-21-36L-80-4K7-3-UNV
|
4000 °K | 70 CRI | 9370 lm | 110 | 85 W | Type III | |
URB-XXXX-21-36L-80-4K7-4-UNV
|
4000 °K | 70 CRI | 9479 lm | 111 | 85 W | Type IV | |
URB-XXXX-21-36L-80-4K7-4W-UNV
|
4000 °K | 70 CRI | 9304 lm | 109 | 85 W | Type IV Wide | |
URB-XXXX-21-36L-80-4K7-5QM-UNV
|
4000 °K | 70 CRI | 9661 lm | 113 | 85 W | Type V, Square Medium | |
URB-XXXX-21-36L-80-4K7-5R-UNV
|
4000 °K | 70 CRI | 9694 lm | 114 | 85 W | Type V, Rectangular | |
URB-XXXX-21-36L-80-4K7-5W-UNV
|
4000 °K | 70 CRI | 9160 lm | 108 | 85 W | Type V, Round Wide | |
URB-XXXX-21-36L-80-4K7-FR-UNV
|
4000 °K | 70 CRI | 9970 lm | 117 | 85 W | Type I | |
URB-XXXX-21-36L-80-5K7-2-UNV
|
5000 °K | 70 CRI | 9303 lm | 109 | 85 W | Type II | |
URB-XXXX-21-36L-80-5K7-3-UNV
|
5000 °K | 70 CRI | 9089 lm | 107 | 85 W | Type III | |
URB-XXXX-21-36L-80-5K7-4-UNV
|
5000 °K | 70 CRI | 9195 lm | 108 | 85 W | Type IV | |
URB-XXXX-21-36L-80-5K7-4W-UNV
|
5000 °K | 70 CRI | 9025 lm | 106 | 85 W | Type IV Wide | |
URB-XXXX-21-36L-80-5K7-5QM-UNV
|
5000 °K | 70 CRI | 9371 lm | 110 | 85 W | Type V, Square Medium | |
URB-XXXX-21-36L-80-5K7-5R-UNV
|
5000 °K | 70 CRI | 9403 lm | 110 | 85 W | Type V, Rectangular | |
URB-XXXX-21-36L-80-5K7-5W-UNV
|
5000 °K | 70 CRI | 8885 lm | 105 | 85 W | Type V, Round Wide | |
URB-XXXX-21-36L-80-5K7-FR-UNV
|
5000 °K | 70 CRI | 9672 lm | 113 | 85 W | Type I | |
URB-XXXX-26-48L-110-3K7-2-UNV
|
3000 °K | 70 CRI | 11765 lm | 106 | 110 W | Type II | |
URB-XXXX-26-48L-110-3K7-3-UNV
|
3000 °K | 70 CRI | 11494 lm | 104 | 110 W | Type III | |
URB-XXXX-26-48L-110-3K7-4-UNV
|
3000 °K | 70 CRI | 11628 lm | 105 | 110 W | Type IV | |
URB-XXXX-26-48L-110-3K7-4W-UNV
|
3000 °K | 70 CRI | 11413 lm | 103 | 110 W | Type IV Wide | |
URB-XXXX-26-48L-110-3K7-5QM-UNV
|
3000 °K | 70 CRI | 11850 lm | 107 | 110 W | Type V, Square Medium | |
URB-XXXX-26-48L-110-3K7-5R-UNV
|
3000 °K | 70 CRI | 11891 lm | 107 | 110 W | Type V, Rectangular | |
URB-XXXX-26-48L-110-3K7-FR-UNV
|
3000 °K | 70 CRI | 12230 lm | 110 | 110 W | Type I | |
URB-XXXX-26-48L-110-3K7-T5W-U
|
3000 °K | 70 CRI | 110 W | ||||
URB-XXXX-26-48L-110-4K7-2-UNV
|
4000 °K | 70 CRI | 12788 lm | 115 | 110 W | Type II | |
URB-XXXX-26-48L-110-4K7-3-UNV
|
4000 °K | 70 CRI | 12494 lm | 113 | 110 W | Type III | |
URB-XXXX-26-48L-110-4K7-4-UNV
|
4000 °K | 70 CRI | 12639 lm | 114 | 110 W | Type IV | |
URB-XXXX-26-48L-110-4K7-4W-UNV
|
4000 °K | 70 CRI | 12405 lm | 112 | 110 W | Type IV Wide | |
URB-XXXX-26-48L-110-4K7-5QM-UNV
|
4000 °K | 70 CRI | 12881 lm | 116 | 110 W | Type V, Square Medium | |
URB-XXXX-26-48L-110-4K7-5R-UNV
|
4000 °K | 70 CRI | 12925 lm | 116 | 110 W | Type V, Rectangular | |
URB-XXXX-26-48L-110-4K7-FR-UNV
|
4000 °K | 70 CRI | 13294 lm | 120 | 110 W | Type I | |
URB-XXXX-26-48L-110-4K7-T5W-U
|
4000 °K | 70 CRI | 110 W | ||||
URB-XXXX-26-48L-110-5K7-2-UNV
|
5000 °K | 70 CRI | 12404 lm | 112 | 110 W | Type II | |
URB-XXXX-26-48L-110-5K7-3-UNV
|
5000 °K | 70 CRI | 12119 lm | 109 | 110 W | Type III | |
URB-XXXX-26-48L-110-5K7-4-UNV
|
5000 °K | 70 CRI | 12260 lm | 110 | 110 W | Type IV | |
URB-XXXX-26-48L-110-5K7-4W-UNV
|
5000 °K | 70 CRI | 12033 lm | 108 | 110 W | Type IV Wide | |
URB-XXXX-26-48L-110-5K7-5QM-UNV
|
5000 °K | 70 CRI | 12494 lm | 113 | 110 W | Type V, Square Medium | |
URB-XXXX-26-48L-110-5K7-5R-UNV
|
5000 °K | 70 CRI | 12537 lm | 113 | 110 W | Type V, Rectangular | |
URB-XXXX-26-48L-110-5K7-FR-UNV
|
5000 °K | 70 CRI | 12895 lm | 116 | 110 W | Type I | |
URB-XXXX-26-48L-110-5K7-T5W-U
|
5000 °K | 70 CRI | 110 W | ||||
URB-XXXX-26-60L-136-3K7-2-UNV
|
3000 °K | 70 CRI | 14706 lm | 107 | 136 W | Type II | |
URB-XXXX-26-60L-136-3K7-3-UNV
|
3000 °K | 70 CRI | 14368 lm | 105 | 136 W | Type III | |
URB-XXXX-26-60L-136-3K7-4-UNV
|
3000 °K | 70 CRI | 14534 lm | 106 | 136 W | Type IV | |
URB-XXXX-26-60L-136-3K7-4W-UNV
|
3000 °K | 70 CRI | 14266 lm | 104 | 136 W | Type IV Wide | |
URB-XXXX-26-60L-136-3K7-5QM-UNV
|
3000 °K | 70 CRI | 14813 lm | 108 | 136 W | Type V, Square Medium | |
URB-XXXX-26-60L-136-3K7-5R-UNV
|
3000 °K | 70 CRI | 14864 lm | 108 | 136 W | Type V, Rectangular | |
URB-XXXX-26-60L-136-3K7-FR-UNV
|
3000 °K | 70 CRI | 15288 lm | 112 | 136 W | Type I | |
URB-XXXX-26-60L-136-3K7-T5W-U
|
3000 °K | 70 CRI | 136 W | ||||
URB-XXXX-26-60L-136-4K7-2-UNV
|
4000 °K | 70 CRI | 15985 lm | 117 | 136 W | Type II | |
URB-XXXX-26-60L-136-4K7-3-UNV
|
4000 °K | 70 CRI | 15617 lm | 114 | 136 W | Type III | |
URB-XXXX-26-60L-136-4K7-4-UNV
|
4000 °K | 70 CRI | 15798 lm | 115 | 136 W | Type IV | |
URB-XXXX-26-60L-136-4K7-4W-UNV
|
4000 °K | 70 CRI | 15506 lm | 113 | 136 W | Type IV Wide | |
URB-XXXX-26-60L-136-4K7-5QM-UNV
|
4000 °K | 70 CRI | 16101 lm | 118 | 136 W | Type V, Square Medium | |
URB-XXXX-26-60L-136-4K7-5R-UNV
|
4000 °K | 70 CRI | 16156 lm | 118 | 136 W | Type V, Rectangular | |
URB-XXXX-26-60L-136-4K7-FR-UNV
|
4000 °K | 70 CRI | 16618 lm | 121 | 136 W | Type I | |
URB-XXXX-26-60L-136-4K7-T5W-U
|
4000 °K | 70 CRI | 136 W | ||||
URB-XXXX-26-60L-136-5K7-2-UNV
|
5000 °K | 70 CRI | 15505 lm | 113 | 136 W | Type II | |
URB-XXXX-26-60L-136-5K7-3-UNV
|
5000 °K | 70 CRI | 15149 lm | 111 | 136 W | Type III | |
URB-XXXX-26-60L-136-5K7-4-UNV
|
5000 °K | 70 CRI | 15324 lm | 112 | 136 W | Type IV | |
URB-XXXX-26-60L-136-5K7-4W-UNV
|
5000 °K | 70 CRI | 15041 lm | 110 | 136 W | Type IV Wide | |
URB-XXXX-26-60L-136-5K7-5QM-UNV
|
5000 °K | 70 CRI | 15618 lm | 114 | 136 W | Type V, Square Medium | |
URB-XXXX-26-60L-136-5K7-5R-UNV
|
5000 °K | 70 CRI | 15671 lm | 114 | 136 W | Type V, Rectangular | |
URB-XXXX-26-60L-136-5K7-FR-UNV
|
5000 °K | 70 CRI | 16119 lm | 117 | 136 W | Type I | |
URB-XXXX-26-60L-136-5K7-T5W-U
|
5000 °K | 70 CRI | 136 W |
Please wait, preparing to download your file.
Related Products