text.skipToContent text.skipToNavigation

Windsor

By Beacon 
By Beacon
The Windsor Series of 8-sided lanterns is available in 2 scaled sizes for different mounting heights. Reliability and Technology are designed in to the classic lantern form factor.
  • IES Distributions
  • Clear or Diffused Lensing
  • Choice of 6 Trim Styles
  • Choice of 5 Fitter Styles
  • Integral surge and thermal protection
Add to List

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Profile Dimming
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
Sensor Type Photoresistor
Type Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources and Downloads