text.skipToContent text.skipToNavigation

Architectural Floodlights

by Kim Lighting 

Collection Name:  KFL Flood Lighting

The Kim Archictural Flood is a striking timeless form seamlessly blends high performance optics, controls, scalability and architectural mounting options that cover a wide variety of applications and enhance their environment.

  • Second generation LED 2.0
  • 6 beam patterns, Wide Flood, Vertical Flood, and Narrow Flood distributions generate high efficiencies and outstanding uniformity of illumination
  • Die-cast housing with integral cooling ribs promote efficient transfer of heat.
  • Thoughtfully designed mounting accessories thatintegrate into the fixture design.
  • IP66 sealed optical chamber.
  • Standard 20kV surge suppression
  • Broad offering of wireless control options available forperfectly tailored lighting and ability to meet stringentcode requirements.

Product Details

General

Application
  • Flood Lighting
  • Sign Lighting
  • Landscape Lighting
  • Facade Lighting
  • Flag Pole
  • Sculpture
  • Monuments
Color
  • Black
  • Dark Bronze
  • Graphite
  • Light Gray
  • Platinum Silver Smooth
  • Titanium Textured
  • White
  • Custom Color
Color Rendering Index (CRI)
  • 70 CRI
  • 80 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
Controls - Networked
  • NX Distributed Intelligence
  • Photocell
Dimming Protocol 0-10V Dimming
Dimming Range 1-100%
Light Distribution
  • Narrow
  • Medium
  • Medium Flood
  • Wide Flood
  • Horizonal Flood
  • Vertical Flood
Light Source LED
Lumens 1,839-21,710
Type Architectural Floodlighting

Electrical Ratings

Line/low Voltage Yes
Primary Voltage
  • 120- 277 VAC
  • 347 VAC
  • 480 V
Wattage
  • 40L 90 W
  • 60L 135 W
  • 80L 230 W
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

Certified Listed
  • UL1598
  • IP66
  • UL 8750 (LED Lighting)
IP Rating IP66

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KFL1-16L-40-3K7-HF
IES file
3000 K 70 CRI 3443 lm 96 20.0 W Horizontal Flood
KFL1-16L-40-3K7-M
IES file
3000 K 70 CRI 3847 lm 104 20.0 W Medium
KFL1-16L-40-3K7-MF
IES file
3000 K 70 CRI 3755 lm 102 20.0 W Medium Flood
KFL1-16L-40-3K7-N
IES file
3000 K 70 CRI 3810 lm 98 20.0 W Narrow
KFL1-16L-40-3K7-VF
IES file
3000 K 70 CRI 3394 lm 96 20.0 W Vertical Flood
KFL1-16L-40-3K7-WF
IES file
3000 K 70 CRI 3817 lm 109 20.0 W Wide Flood
KFL1-16L-40-4K7-HF
IES file
4000 K 70 CRI 3539 lm 98 20.0 W Horizontal Flood
KFL1-16L-40-4K7-M
IES file
4000 K 70 CRI 3954 lm 107 20.0 W Medium
KFL1-16L-40-4K7-MF
IES file
4000 K 70 CRI 3860 lm 105 20.0 W Medium Flood
KFL1-16L-40-4K7-N
IES file
4000 K 70 CRI 3916 lm 101 20.0 W Narrow
KFL1-16L-40-4K7-VF
IES file
4000 K 70 CRI 3489 lm 98 20.0 W Vertical Flood
KFL1-16L-40-4K7-WF
IES file
4000 K 70 CRI 3923 lm 113 20.0 W Wide Flood
KFL1-16L-40-5K7-HF
IES file
5000 K 70 CRI 3674 lm 102 20.0 W Horizontal Flood
KFL1-16L-40-5K7-M
IES file
5000 K 70 CRI 4105 lm 111 20.0 W Medium
KFL1-16L-40-5K7-MF
IES file
5000 K 70 CRI 4007 lm 109 20.0 W Medium Flood
KFL1-16L-40-5K7-N
IES file
5000 K 70 CRI 4065 lm 105 20.0 W Narrow
KFL1-16L-40-5K7-VF
IES file
5000 K 70 CRI 3622 lm 102 20.0 W Vertical Flood
KFL1-16L-40-5K7-WF
IES file
5000 K 70 CRI 4073 lm 117 20.0 W Wide Flood
KFL1-8L-20-3K7-HF
IES file
3000 K 70 CRI 1841 lm 95 40.0 W Horizontal Flood
KFL1-8L-20-3K7-M
IES file
3000 K 70 CRI 2003 lm 106 40.0 W Medium
KFL1-8L-20-3K7-MF
IES file
3000 K 70 CRI 1968 lm 103 40.0 W Medium Flood
KFL1-8L-20-3K7-N
IES file
3000 K 70 CRI 1895 lm 105 40.0 W Narrow
KFL1-8L-20-3K7-VF
IES file
3000 K 70 CRI 1839 lm 93 40.0 W Vertical Flood
KFL1-8L-20-3K7-WF
IES file
3000 K 70 CRI 2118 lm 105 40.0 W Wide Flood
KFL1-8L-20-4K7-HF
IES file
4000 K 70 CRI 1892 lm 97 40.0 W Horizontal Flood
KFL1-8L-20-4K7-M
IES file
4000 K 70 CRI 2059 lm 109 40.0 W Medium
KFL1-8L-20-4K7-MF
IES file
4000 K 70 CRI 2023 lm 106 40.0 W Medium Flood
KFL1-8L-20-4K7-N
IES file
4000 K 70 CRI 1948 lm 108 40.0 W Narrow
KFL1-8L-20-4K7-VF
IES file
4000 K 70 CRI 1890 lm 96 40.0 W Vertical Flood
KFL1-8L-20-4K7-WF
IES file
4000 K 70 CRI 2177 lm 108 40.0 W Wide Flood
KFL1-8L-20-5K7-HF
IES file
5000 K 70 CRI 1964 lm 101 40.0 W Horizontal Flood
KFL1-8L-20-5K7-M
IES file
5000 K 70 CRI 2137 lm 113 40.0 W Medium
KFL1-8L-20-5K7-MF
IES file
5000 K 70 CRI 2100 lm 110 40.0 W Medium Flood
KFL1-8L-20-5K7-N
IES file
5000 K 70 CRI 2022 lm 111 40.0 W Narrow
KFL1-8L-20-5K7-VF
IES file
5000 K 70 CRI 1962 lm 100 40.0 W Vertical Flood
KFL1-8L-20-5K7-WF
IES file
5000 K 70 CRI 2260 lm 112 40.0 W Wide Flood
KFL2-24L-45-3K7-HF
IES file
3000 K 70 CRI 4527 lm 102 45.0 W Horizontal Flood
KFL2-24L-45-3K7-M
IES file
3000 K 70 CRI 5028 lm 113 45.0 W Medium
KFL2-24L-45-3K7-MF
IES file
3000 K 70 CRI 4645 lm 105 45.0 W Medium Flood
KFL2-24L-45-3K7-N
IES file
3000 K 70 CRI 4944 lm 111 45.0 W Narrow
KFL2-24L-45-3K7-VF
IES file
3000 K 70 CRI 4491 lm 101 45.0 W Vertical Flood
KFL2-24L-45-3K7-WF
IES file
3000 K 70 CRI 5186 lm 117 45.0 W Wide Flood
KFL2-24L-45-4K7-HF
IES file
4000 K 70 CRI 4654 lm 105 45.0 W Horizontal Flood
KFL2-24L-45-4K7-M
IES file
4000 K 70 CRI 5168 lm 116 45.0 W Medium
KFL2-24L-45-4K7-MF
IES file
4000 K 70 CRI 4774 lm 107 45.0 W Medium Flood
KFL2-24L-45-4K7-N
IES file
4000 K 70 CRI 5082 lm 114 45.0 W Narrow
KFL2-24L-45-4K7-VF
IES file
4000 K 70 CRI 4616 lm 104 45.0 W Vertical Flood
KFL2-24L-45-4K7-WF
IES file
4000 K 70 CRI 5331 lm 120 45.0 W Wide Flood
KFL2-24L-45-5K7-HF
IES file
5000 K 70 CRI 4831 lm 109 45.0 W Horizontal Flood
KFL2-24L-45-5K7-M
IES file
5000 K 70 CRI 5365 lm 120 45.0 W Medium
KFL2-24L-45-5K7-MF
IES file
5000 K 70 CRI 4956 lm 112 45.0 W Medium Flood
KFL2-24L-45-5K7-N
IES file
5000 K 70 CRI 5276 lm 119 45.0 W Narrow
KFL2-24L-45-5K7-VF
IES file
5000 K 70 CRI 4792 lm 108 45.0 W Vertical Flood
KFL2-24L-45-5K7-WF
IES file
5000 K 70 CRI 5534 lm 124 45.0 W Wide Flood
KFL2-24L-70-3K7-HF
IES file
3000 K 70 CRI 6450 lm 96 70.0 W Horizontal Flood
KFL2-24L-70-3K7-M
IES file
3000 K 70 CRI 7163 lm 106 70.0 W Medium
KFL2-24L-70-3K7-MF
IES file
3000 K 70 CRI 6617 lm 98 70.0 W Medium Flood
KFL2-24L-70-3K7-N
IES file
3000 K 70 CRI 7045 lm 104 70.0 W Narrow
KFL2-24L-70-3K7-VF
IES file
3000 K 70 CRI 6398 lm 95 70.0 W Vertical Flood
KFL2-24L-70-3K7-WF
IES file
3000 K 70 CRI 7389 lm 109 70.0 W Wide Flood
KFL2-24L-70-4K7-HF
IES file
4000 K 70 CRI 6630 lm 98 70.0 W Horizontal Flood
KFL2-24L-70-4K7-M
IES file
4000 K 70 CRI 7363 lm 109 70.0 W Medium
KFL2-24L-70-4K7-MF
IES file
4000 K 70 CRI 6802 lm 101 70.0 W Medium Flood
KFL2-24L-70-4K7-N
IES file
4000 K 70 CRI 7241 lm 107 70.0 W Narrow
KFL2-24L-70-4K7-VF
IES file
4000 K 70 CRI 6577 lm 97 70.0 W Vertical Flood
KFL2-24L-70-4K7-WF
IES file
4000 K 70 CRI 7595 lm 113 70.0 W Wide Flood
KFL2-24L-70-5K7-HF
IES file
5000 K 70 CRI 6883 lm 102 70.0 W Horizontal Flood
KFL2-24L-70-5K7-M
IES file
5000 K 70 CRI 7644 lm 113 70.0 W Medium
KFL2-24L-70-5K7-MF
IES file
5000 K 70 CRI 7061 lm 105 70.0 W Medium Flood
KFL2-24L-70-5K7-N
IES file
5000 K 70 CRI 7517 lm 111 70.0 W Narrow
KFL2-24L-70-5K7-VF
IES file
5000 K 70 CRI 6827 lm 101 70.0 W Vertical Flood
KFL2-24L-70-5K7-WF
IES file
5000 K 70 CRI 7884 lm 117 70.0 W Wide Flood
KFL3-40L-90-3K7-HF
IES file
3000 K 70 CRI 9458 lm 104 90.0 W Horizontal Flood
KFL3-40L-90-3K7-M
IES file
3000 K 70 CRI 9883 lm 109 90.0 W Medium
KFL3-40L-90-3K7-MF
IES file
3000 K 70 CRI 9941 lm 110 90.0 W Medium Flood
KFL3-40L-90-3K7-N
IES file
3000 K 70 CRI 9447 lm 104 90.0 W Narrow
KFL3-40L-90-3K7-VF
IES file
3000 K 70 CRI 9411 lm 104 90.0 W Vertical Flood
KFL3-40L-90-3K7-WF
IES file
3000 K 70 CRI 10699 lm 118 90.0 W Wide Flood
KFL3-40L-90-4K7-HF
IES file
4000 K 70 CRI 9721 lm 107 90.0 W Horizontal Flood
KFL3-40L-90-4K7-M
IES file
4000 K 70 CRI 10159 lm 112 90.0 W Medium
KFL3-40L-90-4K7-MF
IES file
4000 K 70 CRI 10217 lm 113 90.0 W Medium Flood
KFL3-40L-90-4K7-N
IES file
4000 K 70 CRI 9710 lm 107 90.0 W Narrow
KFL3-40L-90-4K7-VF
IES file
4000 K 70 CRI 9673 lm 107 90.0 W Vertical Flood
KFL3-40L-90-4K7-WF
IES file
4000 K 70 CRI 10997 lm 121 90.0 W Wide Flood
KFL3-40L-90-5K7-HF
IES file
5000 K 70 CRI 10092 lm 112 90.0 W Horizontal Flood
KFL3-40L-90-5K7-M
IES file
5000 K 70 CRI 10546 lm 116 90.0 W Medium
KFL3-40L-90-5K7-MF
IES file
5000 K 70 CRI 10607 lm 117 90.0 W Medium Flood
KFL3-40L-90-5K7-N
IES file
5000 K 70 CRI 10080 lm 112 90.0 W Narrow
KFL3-40L-90-5K7-VF
IES file
5000 K 70 CRI 10042 lm 111 90.0 W Vertical Flood
KFL3-40L-90-5K7-WF
IES file
5000 K 70 CRI 11416 lm 126 90.0 W Wide Flood
KFL3-60L-135-3K7-HF
IES file
3000 K 70 CRI 13709 lm 103 135.0 W Horizontal Flood
KFL3-60L-135-3K7-M
IES file
3000 K 70 CRI 14488 lm 109 135.0 W Medium
KFL3-60L-135-3K7-MF
IES file
3000 K 70 CRI 14753 lm 111 135.0 W Medium Flood
KFL3-60L-135-3K7-N
IES file
3000 K 70 CRI 13951 lm 105 135.0 W Narrow
KFL3-60L-135-3K7-VF
IES file
3000 K 70 CRI 13610 lm 102 135.0 W Vertical Flood
KFL3-60L-135-3K7-WF
IES file
3000 K 70 CRI 15738 lm 118 135.0 W Wide Flood
KFL3-60L-135-4K7-HF
IES file
4000 K 70 CRI 14091 lm 106 135.0 W Horizontal Flood
KFL3-60L-135-4K7-M
IES file
4000 K 70 CRI 14891 lm 112 135.0 W Medium
KFL3-60L-135-4K7-MF
IES file
4000 K 70 CRI 15164 lm 114 135.0 W Medium Flood
KFL3-60L-135-4K7-N
IES file
4000 K 70 CRI 14339 lm 108 135.0 W Narrow
KFL3-60L-135-4K7-VF
IES file
4000 K 70 CRI 13990 lm 105 135.0 W Vertical Flood
KFL3-60L-135-4K7-WF
IES file
4000 K 70 CRI 16176 lm 121 135.0 W Wide Flood
KFL3-60L-135-5K7-HF
IES file
5000 K 70 CRI 14628 lm 110 135.0 W Horizontal Flood
KFL3-60L-135-5K7-M
IES file
5000 K 70 CRI 15459 lm 116 135.0 W Medium
KFL3-60L-135-5K7-MF
IES file
5000 K 70 CRI 15742 lm 118 135.0 W Medium Flood
KFL3-60L-135-5K7-N
IES file
5000 K 70 CRI 14886 lm 112 135.0 W Narrow
KFL3-60L-135-5K7-VF
IES file
5000 K 70 CRI 14523 lm 109 135.0 W Vertical Flood
KFL3-60L-135-5K7-WF
IES file
5000 K 70 CRI 16793 lm 126 135.0 W Wide Flood
KFL3-80L-175-3K7-HF
IES file
3000 K 70 CRI 17615 lm 100 175.0 W Horizontal Flood
KFL3-80L-175-3K7-M
IES file
3000 K 70 CRI 18966 lm 108 175.0 W Medium
KFL3-80L-175-3K7-MF
IES file
3000 K 70 CRI 19035 lm 108 175.0 W Medium Flood
KFL3-80L-175-3K7-N
IES file
3000 K 70 CRI 18241 lm 104 175.0 W Narrow
KFL3-80L-175-3K7-VF
IES file
3000 K 70 CRI 17679 lm 101 175.0 W Vertical Flood
KFL3-80L-175-3K7-WF
IES file
3000 K 70 CRI 20346 lm 116 175.0 W Wide Flood
KFL3-80L-175-4K7-HF
IES file
4000 K 70 CRI 18106 lm 103 175.0 W Horizontal Flood
KFL3-80L-175-4K7-M
IES file
4000 K 70 CRI 19495 lm 111 175.0 W Medium
KFL3-80L-175-4K7-MF
IES file
4000 K 70 CRI 19565 lm 111 175.0 W Medium Flood
KFL3-80L-175-4K7-N
IES file
4000 K 70 CRI 18749 lm 107 175.0 W Narrow
KFL3-80L-175-4K7-VF
IES file
4000 K 70 CRI 18171 lm 103 175.0 W Vertical Flood
KFL3-80L-175-4K7-WF
IES file
4000 K 70 CRI 20913 lm 119 175.0 W Wide Flood
KFL3-80L-175-5K7-HF
IES file
5000 K 70 CRI 18796 lm 107 175.0 W Horizontal Flood
KFL3-80L-175-5K7-M
IES file
5000 K 70 CRI 20238 lm 115 175.0 W Medium
KFL3-80L-175-5K7-MF
IES file
5000 K 70 CRI 20311 lm 115 175.0 W Medium Flood
KFL3-80L-175-5K7-N
IES file
5000 K 70 CRI 19464 lm 111 175.0 W Narrow
KFL3-80L-175-5K7-VF
IES file
5000 K 70 CRI 18864 lm 107 175.0 W Vertical Flood
KFL3-80L-175-5K7-WF
IES file
5000 K 70 CRI 21710 lm 124 175.0 W Wide Flood