text.skipToContent text.skipToNavigation

Cadet

by Beacon 

The Cadet Luminaire is a high performance LED energy and maintenance lighting solution, designed with optical versatility. Markets Include: Flags, Columns, Statues, Security, Building Flood-lighting, Landscapes. The Cadet LED Luminaire is intended to be used to reduce energy and maintenance associated with legacy HID lighting technology.

  • Easily change the fixture output directly in the field to four different nominal levels: 100%, 75%, 50%, and 25%
  • Fine tune energy conservation and lighting layout in the field and adjust to various conditions as needed
  • Available in 3K, 4K and 5K (standard) lumen outputs
  • Compact size of 11 5/8” by 12 1/4”, and 360 degree adjustable mount
  • Six Beamspreads – Narrow Spot (2x2), Narrow Flood (4x4), Medium Flood (5x5), Wide Flood (6x6), Horizontal Flood (5x3), Vertical Flood (3x5)
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • NEMA 2x2 (HxV)
  • NEMA 4x4 (HxV)
  • NEMA 5x5 (HxV)
  • NEMA 6x6 (HxV)
  • NEMA 5x3 (HxV)
  • NEMA 3x5 (HxV)
Light Source LED
Lumen Range 5,001-10,000 lm
Mounting Type Yoke
Photocell No
Sensor Type No
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s) CSA

Photometry

IES Files
CDT-24L-55-3K-2
IES file
CDT-24L-55-3K-2X2
IES file
CDT-24L-55-3K-3
IES file
CDT-24L-55-3K-3X5
IES file
CDT-24L-55-3K-4X4
IES file
CDT-24L-55-3K-5X3
IES file
CDT-24L-55-3K-5X5
IES file
CDT-24L-55-3K-6X6
IES file
CDT-24L-55-4K-2
IES file
CDT-24L-55-4K-2X2
IES file
CDT-24L-55-4K-3
IES file
CDT-24L-55-4K-3X5
IES file
CDT-24L-55-4K-4X4
IES file
CDT-24L-55-4K-5X3
IES file
CDT-24L-55-4K-5X5
IES file
CDT-24L-55-4K-6X6
IES file
CDT-24L-55-5K-2
IES file
CDT-24L-55-5K-2X2
IES file
CDT-24L-55-5K-3
IES file
CDT-24L-55-5K-3X5
IES file
CDT-24L-55-5K-4X4
IES file
CDT-24L-55-5K-5X3
IES file
CDT-24L-55-5K-5X5
IES file
CDT-24L-55-5K-6X6
IES file