text.skipToContent text.skipToNavigation

Compact Floodlight

By Kim Lighting 
By Kim Lighting
With a timeless architectural form factor and 30 year reputation for unprecedented quality and performance, CFL has now been upgraded to LED.
  • Second generation LED 2.0
  • Three beam patterns: Wide Flood, Vertical Flood, and Narrow.
  • Flood distributions generate high effciencies and outstanding uniformity of illumination.
  • Up to 4300 Lumens
  • Die-cast housing with integral cooling ribs promote ef cient transfer of heat.
  • Wide array of mounting options.
  • IP66 sealed optical chamber.

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Light Source LED
New Products Yes
Type Architectural Floodlighting

Electrical Ratings

Wattage Range <50

Photometry (18)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
CFL-NF-213K35
3000 K 70 CRI 3026 lm 120 25.2 W Narrow Flood
CFL-NF-213K50
3000 K 70 CRI 4127 lm 120 34.5 W Narrow Flood
CFL-NF-214K35
4000 K 70 CRI 3106 lm 123 25.2 W Narrow Flood
CFL-NF-214K50
4000 K 70 CRI 4236 lm 123 34.5 W Narrow Flood
CFL-NF-215K35
5000 K 70 CRI 3255 lm 129 25.2 W Narrow Flood
CFL-NF-215K50
5000 K 70 CRI 4440 lm 129 34.5 W Narrow Flood
CFL-VF-213K35
3000 K 70 CRI 3057 lm 118 26.0 W Vertical Flood
CFL-VF-213K50
3000 K 70 CRI 4170 lm 117 35.6 W Vertical Flood
CFL-VF-214K35
4000 K 70 CRI 3137 lm 121 26.0 W Vertical Flood
CFL-VF-214K50
4000 K 70 CRI 4280 lm 120 35.6 W Vertical Flood
CFL-VF-215K35
5000 K 70 CRI 3287 lm 126 26.0 W Vertical Flood
CFL-VF-215K50
5000 K 70 CRI 4483 lm 127 35.4 W Vertical Flood
CFL-WF-213K35
3000 K 70 CRI 2975 lm 117 25.4 W Wide Flood
CFL-WF-213K50
3000 K 70 CRI 4075 lm 116 35.1 W Wide Flood
CFL-WF-214K35
4000 K 70 CRI 3047 lm 121 25.3 W Wide Flood
CFL-WF-214K50
4000 K 70 CRI 4183 lm 118 35.5 W Wide Flood
CFL-WF-215K35
5000 K 70 CRI 3205 lm 126 25.3 W Wide Flood
CFL-WF-215K50
5000 K 70 CRI 4381 lm 124 35.5 W Wide Flood