text.skipToContent text.skipToNavigation

FL-1

by Beacon 

This compact LED floodlight saves energy and maintenance costs and is available in two wattages and four optical patterns. The die cast aluminum body is designed for maximum heat dissipation thus ensuring a long life expectancy of the luminaire.

  • Six Beamspreads – Narrow Spot (2x2), Narrow Flood (4x4), Medium Flood (5x5), Wide Flood (6x6), Horizontal Flood (5x3), Vertical Flood (3x5)
  • Compact size of 6.25" x 4.81"
  • Die cast aluminum two-piece housing with a polycarbonate lens
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color
  • Textured Basic Black
  • Textured Black Matte
  • Textured White
  • Textured Metallic Bronze
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Dark Platinum Silver
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
  • Custom Color (RAL#)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • NEMA 2x2 (HxV)
  • NEMA 4x4 (HxV)
  • NEMA 5x5 (HxV)
  • NEMA 6x6 (HxV)
  • NEMA 5x3 (HxV)
  • NEMA 3x5 (HxV)
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Yoke
Photocell No
Sensor Type No
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s) UL

Photometry

IES Files
FL-1-12L-25-3K7-2X2
IES file
FL-1-12L-25-3K7-3X5
IES file
FL-1-12L-25-3K7-4x4
IES file
FL-1-12L-25-3K7-5X3
IES file
FL-1-12L-25-3K7-5X5
IES file
FL-1-12L-25-3K7-6X6
IES file
FL-1-12L-25-4K7-2X2
IES file
FL-1-12L-25-4K7-3X5
IES file
FL-1-12L-25-4K7-4x4
IES file
FL-1-12L-25-4K7-5X3
IES file
FL-1-12L-25-4K7-5X5
IES file
FL-1-12L-25-4K7-6X6
IES file
FL-1-12L-25-5K7-2X2
IES file
FL-1-12L-25-5K7-3X5
IES file
FL-1-12L-25-5K7-4x4
IES file
FL-1-12L-25-5K7-5X3
IES file
FL-1-12L-25-5K7-5X5
IES file
FL-1-12L-25-5K7-6X6
IES file