-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- FSL Factor Floodlight
Item Added to Your Cart!
FSL Factor Floodlight
By Hubbell Outdoor Lighting
FSL Factor Floodlight
By Hubbell Outdoor Lighting
Ultra compact LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.
- IP66, listed to UL1598 for use in wet locations
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Vented housing design isolates LED module from driver for long life and improved performance
- NEMA distributions Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
- Seven standard finishes: Dark Bronze, Black, Gray, White, Platinum, Red and Forest Green
- Photocontrol available for energy savings
- Visor and vandal lens accessories available
- Universal 120-277V 50/60 Hz
Product Details
General
Color |
|
Controls - Integral Sensors (Non-Networked) | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Source | LED |
New Products | Yes |
Type | Floodlighting |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry (14)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
FSL LED FLOOD, 7 LED, 4000K, WIDE 6X6 LENS
|
4000 K | 70 CRI | 2406 lm | 93 | 25 W | 6x6 | |
FSL LED FLOOD, 7 LED, 5000K, WIDE 6X6 LENS
|
5100 K | 70 CRI | 2040 lm | 77 | 25 W | 6x6 | |
FSL-10L-25-3K8-M-U-X-XX
|
3000 K | 80 CRI | 2008 lm | 84 | 25 W | 4x4 | |
FSL-10L-25-3K8-N-U-X-XX
|
3000 K | 80 CRI | 2007 lm | 84 | 25 W | 3x3 | |
FSL-10L-25-3K8-RM-U-X-XX
|
3000 K | 80 CRI | 1714 lm | 71 | 25 W | 5x4 | |
FSL-10L-25-3K8-W-U-X-XX
|
3000 K | 80 CRI | 1984 lm | 83 | 25 W | 6x6 | |
FSL-10L-25-4K7-M-U-X-XX
|
4000 K | 70 CRI | 2511 lm | 105 | 25 W | 4x4 | |
FSL-10L-25-4K7-N-U-X-XX
|
4000 K | 70 CRI | 2583 lm | 108 | 25 W | 3x3 | |
FSL-10L-25-4K7-RM-U-X-XX
|
4000 K | 70 CRI | 2124 lm | 89 | 25 W | 5x4 | |
FSL-10L-25-4K7-W-U-X-XX
|
4000 K | 70 CRI | 2463 lm | 98.5 | 25 W | 6x6 | |
FSL-10L-25-5K7-M-U-X-XX
|
5000 K | 70 CRI | 2742 lm | 109 | 25 W | 4x4 | |
FSL-10L-25-5K7-N-U-X-XX
|
5000 K | 70 CRI | 2735 lm | 110 | 25 W | 3x3 | |
FSL-10L-25-5K7-RM-U-X-XX
|
5000 K | 70 CRI | 2250 lm | 88 | 25 W | 5x4 | |
FSL-10L-25-5K7-W-U-X-XX
|
5000 K | 70 CRI | 2664 lm | 106.5 | 25 W | 6x6 |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number FSL-25-PCU | UPC 785988033584 | Product Description FSL Compact Architectural LED Flood, Mounting Type: Knuckle (1/2 in x 14 NPS), Light Distribution: NEMA 6x6 (HxV), Wattage: 25 W, Color Temperature: 5000 K, 70 CRI, Light Output: 2,664 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. | Check Inventory |
Catalog Number FSL-SPC | UPC | Product Description LED Floodlighting | Check Inventory |