- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- KFL RGBW Architectural Floodlights
Item Added to Your Cart!
KFL RGBW Architectural Floodlights
By Kim Lighting
Collection Name: KFL Flood Lighting
KFL RGBW Architectural Floodlights
By Kim Lighting
Collection Name:
KFL Flood Lighting
The Kim Architectural Flood is a striking timeless form that seamlessly blends high performance optics, controls, scalability and architectural mounting options which cover a wide variety of applications and enhance their environment. RGBW floods adds drama and theatricality to the site.
- Interactive Flood Application Guide
- Second generation LED 2.0
- 7 beam patterns, Narrow Spot, Spot, Narrow, Medium, Medium Flood, Horizontal and Vertical distributions generate high efficiencies and outstanding uniformity of illumination.
- Die-cast housing with integral cooling ribs promote efficient transfer of heat.
- Thoughtfully designed mounting accessories thatintegrate into the fixture design.
- IP66 sealed optical chamber.
- Standard 20kV surge suppression
- Broad offering of wireless control options available forperfectly tailored lighting and ability to meet stringentcode requirements.
Product Details
General
Application |
|
Color |
|
Color Temperature |
|
Controls - Networked |
|
Dimming Protocol | 0-10V Dimming |
Dimming Range | 1-100% |
Light Distribution |
|
Light Source | LED |
Type | Architectural Floodlighting |
Electrical Ratings
Line/low Voltage | Yes |
Primary Voltage |
|
Wattage |
|
Certifications and Compliance
Certified Listed |
|
IP Rating | IP66 |
Resources and Downloads
Specifications
Color Charts
Please wait, preparing to download your file.
Photometry (56)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
KFL1-6L-8-RGBW-HF
|
5700 K | 70 CRI | 526 lm | 60 | 8.0 W | Horizontal Flood | |
KFL1-6L-8-RGBW-M
|
5700 K | 70 CRI | 520 lm | 60 | 8.0 W | Medium | |
KFL1-6L-8-RGBW-MF
|
5700 K | 70 CRI | 431 lm | 49 | 8.0 W | Medium Flood | |
KFL1-6L-8-RGBW-N
|
5700 K | 70 CRI | 535 lm | 61 | 8.0 W | Narrow | |
KFL1-6L-8-RGBW-NS
|
5700 K | 70 CRI | 512 lm | 59 | 8.0 W | Narrow Spot | |
KFL1-6L-8-RGBW-SP
|
5700 K | 70 CRI | 522 lm | 60 | 8.0 W | Spot | |
KFL1-6L-8-RGBW-VF
|
5700 K | 70 CRI | 531 lm | 61 | 8.0 W | Vertical Flood | |
KFL1-6L-8-RGBWW-HF
|
2700 K | 70 CRI | 443 lm | 51 | 8.0 W | Horizontal Flood | |
KFL1-6L-8-RGBWW-M
|
2700 K | 70 CRI | 438 lm | 51 | 8.0 W | Medium | |
KFL1-6L-8-RGBWW-MF
|
2700 K | 70 CRI | 363 lm | 42 | 8.0 W | Medium Flood | |
KFL1-6L-8-RGBWW-N
|
2700 K | 70 CRI | 451 lm | 52 | 8.0 W | Narrow | |
KFL1-6L-8-RGBWW-NS
|
2700 K | 70 CRI | 431 lm | 50 | 8.0 W | Narrow Spot | |
KFL1-6L-8-RGBWW-SP
|
2700 K | 70 CRI | 440 lm | 50 | 8.0 W | Spot | |
KFL1-6L-8-RGBWW-VF
|
2700 K | 70 CRI | 447 lm | 51 | 8.0 W | Vertical Flood | |
KFL2-11L-15-RGBW-HF
|
5700 K | 70 CRI | 989 lm | 66 | 15.0 W | Horizontal Flood | |
KFL2-11L-15-RGBW-M
|
5700 K | 70 CRI | 979 lm | 65 | 15.0 W | Medium | |
KFL2-11L-15-RGBW-MF
|
5700 K | 70 CRI | 833 lm | 55 | 15.0 W | Medium Flood | |
KFL2-11L-15-RGBW-N
|
5700 K | 70 CRI | 1010 lm | 67 | 15.0 W | Narrow | |
KFL2-11L-15-RGBW-NS
|
5700 K | 70 CRI | 971 lm | 64 | 15.0 W | Narrow Spot | |
KFL2-11L-15-RGBW-SP
|
5700 K | 70 CRI | 960 lm | 64 | 15.0 W | Spot | |
KFL2-11L-15-RGBW-VF
|
5700 K | 70 CRI | 994 lm | 66 | 15.0 W | Vertical Flood | |
KFL2-11L-15-RGBWW-HF
|
2700 K | 70 CRI | 833 lm | 55 | 15.0 W | Horizontal Flood | |
KFL2-11L-15-RGBWW-M
|
2700 K | 70 CRI | 825 lm | 55 | 15.0 W | Medium | |
KFL2-11L-15-RGBWW-MF
|
2700 K | 70 CRI | 702 lm | 47 | 15.0 W | Medium Flood | |
KFL2-11L-15-RGBWW-N
|
2700 K | 70 CRI | 851 lm | 56 | 15.0 W | Narrow | |
KFL2-11L-15-RGBWW-NS
|
2700 K | 70 CRI | 818 lm | 54 | 15.0 W | Narrow Spot | |
KFL2-11L-15-RGBWW-SP
|
2700 K | 70 CRI | 809 lm | 54 | 15.0 W | Spot | |
KFL2-11L-15-RGBWW-VF
|
2700 K | 70 CRI | 837 lm | 56 | 15.0 W | Vertical Flood | |
KFL2-11L-35-RGBW-HF
|
5700 K | 70 CRI | 2250 lm | 64 | 35.0 W | Horizontal Flood | |
KFL2-11L-35-RGBW-M
|
5700 K | 70 CRI | 2227 lm | 63 | 35.0 W | Medium | |
KFL2-11L-35-RGBW-MF
|
5700 K | 70 CRI | 1895 lm | 54 | 35.0 W | Medium Flood | |
KFL2-11L-35-RGBW-N
|
5700 K | 70 CRI | 2298 lm | 65 | 35.0 W | Narrow | |
KFL2-11L-35-RGBW-NS
|
5700 K | 70 CRI | 2209 lm | 63 | 35.0 W | Narrow Spot | |
KFL2-11L-35-RGBW-SP
|
5700 K | 70 CRI | 2184 lm | 62 | 35.0 W | Spot | |
KFL2-11L-35-RGBW-VF
|
5700 K | 70 CRI | 2263 lm | 64 | 35.0 W | Vertical Flood | |
KFL2-11L-35-RGBWW-HF
|
2700 K | 70 CRI | 1895 lm | 54 | 35.0 W | Horizontal Flood | |
KFL2-11L-35-RGBWW-M
|
2700 K | 70 CRI | 1876 lm | 53 | 35.0 W | Medium | |
KFL2-11L-35-RGBWW-MF
|
2700 K | 70 CRI | 1596 lm | 45 | 35.0 W | Medium Flood | |
KFL2-11L-35-RGBWW-N
|
2700 K | 70 CRI | 1935 lm | 55 | 35.0 W | Narrow | |
KFL2-11L-35-RGBWW-NS
|
2700 K | 70 CRI | 1861 lm | 53 | 35.0 W | Narrow Spot | |
KFL2-11L-35-RGBWW-SP
|
2700 K | 70 CRI | 1840 lm | 52 | 35.0 W | Spot | |
KFL2-11L-35-RGBWW-VF
|
2700 K | 70 CRI | 1906 lm | 54 | 35.0 W | Vertical Flood | |
KFL3-33L-75-RGBW-HF
|
5700 K | 70 CRI | 4218 lm | 58 | 75.0 W | Horizontal Flood | |
KFL3-33L-75-RGBW-M
|
5700 K | 70 CRI | 4058 lm | 56 | 75.0 W | Medium | |
KFL3-33L-75-RGBW-MF
|
5700 K | 70 CRI | 3487 lm | 48 | 75.0 W | Medium Flood | |
KFL3-33L-75-RGBW-N
|
5700 K | 70 CRI | 4216 lm | 58 | 75.0 W | Narrow | |
KFL3-33L-75-RGBW-NS
|
5700 K | 70 CRI | 4077 lm | 56 | 75.0 W | Narrow Spot | |
KFL3-33L-75-RGBW-SP
|
5700 K | 70 CRI | 4147 lm | 57 | 75.0 W | Spot | |
KFL3-33L-75-RGBW-VF
|
5700 K | 70 CRI | 4250 lm | 59 | 75.0 W | Vertical Flood | |
KFL3-33L-75-RGBWW-HF
|
2700 K | 70 CRI | 3553 lm | 49 | 75.0 W | Horizontal Flood | |
KFL3-33L-75-RGBWW-M
|
2700 K | 70 CRI | 3418 lm | 47 | 75.0 W | Medium | |
KFL3-33L-75-RGBWW-MF
|
2700 K | 70 CRI | 2937 lm | 41 | 75.0 W | Medium Flood | |
KFL3-33L-75-RGBWW-N
|
2700 K | 70 CRI | 3551 lm | 49 | 75.0 W | Narrow | |
KFL3-33L-75-RGBWW-NS
|
2700 K | 70 CRI | 3434 lm | 48 | 75.0 W | Narrow Spot | |
KFL3-33L-75-RGBWW-SP
|
2700 K | 70 CRI | 3493 lm | 48 | 75.0 W | Spot | |
KFL3-33L-75-RGBWW-VF
|
2700 K | 70 CRI | 3580 lm | 50 | 75.0 W | Vertical Flood |
Please wait, preparing to download your file.