text.skipToContent text.skipToNavigation

LFX - Laramie

by Hubbell Outdoor Lighting 

High output, highly efficient extra large LED floodlight with a variety of NEMA distributions for floodlighting applications including: large area, building facades, security and signage

  • Replaces up to 1000w HID systems
  • In stock for quick shipment
  • Distributions: Wide, Medium, and Narrow
  • Stock versions Wide only
  • Heat and impact resistant tempered glass lens
  • Die-cast aluminum housing
  • Yoke mount with 3 ft. SO cord
  • 120-277V, 50/60Hz operation
  • 347V-480V, 50/60Hz operation (made-to-order only)
  • Dark bronze powder paint finish standard (consult factory for additional finishes)

Product Details

General

Ambient Temp. Range -35 to 40 °C
Color
  • Dark Bronze
  • Black
  • White
  • Gray
  • Platinum Silver
  • Custom Color (RAL#)
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked NX Distributed Intelligence
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • Narrow
  • Medium
  • Wide
Light Source LED
Lumen Range 30,001-50,000 lm
Mounting Type
  • Yoke
  • Knuckled Slipfitter (2 3/8" OD tennon)
Sensor Type Photoresistor
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 301-500

Certifications and Compliance

Industry Standard(s)
  • UL
  • Wet Listed
  • Damp Listed
  • IP Rated

Stocked Items

Catalog Number UPC Product Description
Catalog Number LFX-345-Y-7PR UPC 785988034000 Product Description LFX Series LED flood lighting, Mounting Type: Yoke, Light Distribution: Wide, Wattage: 341 W, Color Temperature: 5000 K, 70 CRI, Light Output: 35,312 lm, Voltage Rating: 120-277 V, Color: Dark Bronze, EPA Effective Projected Area: 2.8 ft². Check Inventory