text.skipToContent text.skipToNavigation

Marshal Sensors

by Hubbell Outdoor Lighting 

Occupancy sensor includes photo control and adjustable settings: time, sensitivity and distance. 180˚ coverage.

  • Includes adjustable settings: Time, Sensitivity, Distance and Photo Control
  • 180˚ coverage
  • Up to 72' forward detection
  • Dark Bronze or White finish

Product Details

General

Color
  • Dark Bronze
  • White
Controls - Applications Occupancy Detection
Controls - Integral Sensors (Non-Networked) PIR (Passive Infrared) with Photoresistor
Mounting Type Ball Joint Stem (1/2" threaded coupling)
Sensor Type Passive Infrared with Photoresistor
Type
  • Controls
  • Floodlighting
  • Sensors

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 VAC

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed
  • Damp Listed

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number MS-DB UPC 785988032952 Product Description Occupancy sensor only, 180° with adjustable settings, Bronze Check Inventory
Catalog Number MS-WH UPC 785988032969 Product Description Occupancy sensor only, 180° with adjustable settings, White Check Inventory