-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy / Vacancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- Wall Mount
- Sports Lighting
- Bollards
- In Grade
- Landscape
- Step Lights
- LED Retrofit Kits
- Poles & Arms
- Outdoor Lighting Accessories & Components
- Site Furnishings
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Recessed Downlights
- Architectural Slots
- Cylinder
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy / Vacancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy / Vacancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- Wall Mount
- Sports Lighting
- Bollards
- In Grade
- Landscape
- Step Lights
- LED Retrofit Kits
- Poles & Arms
- Outdoor Lighting Accessories & Components
- Site Furnishings
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Recessed Downlights
- Architectural Slots
- Cylinder
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy / Vacancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Quartzliter QL
Item Added to Your Cart!
Quartzliter QL
by Hubbell Outdoor Lighting
Quartzliter QL
by Hubbell Outdoor Lighting
Top of the line Quartz luminaire. The QL Quartzliter is full size with deep fins to allow the lamp to run at or below rated temperature for true 2000hr lamp life. Tool-free lamp access and oversize mounting knuckle make the QL Series an excellent value.
- Die cast housing and door with stainless steel top latch access. Powder paint finish provides lasting appearance and helps dissapate internal heat.
- High temperature lens, silicone gasket, tool-free stainless latch entry.
- Large 1/2" swivel knuckle provides versatile aiming.
- QL produces a wide uniform beam with true color rendering.
- Lamps are ordered separately or supplied by others.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color | Gray |
ExpressLine | Yes |
Lamp Type | Quartz Halogen |
Light Distribution | Wide |
Light Source | Incandescent |
Lumen Range |
|
Mounting Type | Knuckled Swivel (1/2" threaded coupling) |
Photocell | No |
Sensor Type | No |
Type | Floodlighting |
Electrical Ratings
Frequency Rating | 60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
Industry Standard(s) |
|
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry
IES Files | Quick Design Tool |
---|---|
QL-1505 |
![]() |
QL-505 |
![]() |
QL505-VS |
![]() |
hp00854_qd |
![]() |
hp00930_qd |
![]() |
hp08103_qd |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number 705327 | UPC 785988402243 | Product Description Replacement socket for the QL 1500 W flood light. | Check Inventory |
Catalog Number QL-1505 | UPC 785988464487 | Product Description Quartzliter QL, Light Source: Incandescent, Quartz, Lamp Included: No, Light Distribution: Wide, Mounting Type: Knuckle Mount, Wattage: 1000-1500 W, Gray, Voltage Rating: 120 VAC. | Check Inventory |
Catalog Number QL-505 | UPC 785988464340 | Product Description Quartzliter QL, Light Source: Incandescent, Quartz, Lamp Included: No, Light Distribution: Wide, Mounting Type: Knuckle Mount, Wattage: 300-500 W, Gray, Voltage Rating: 120 VAC. | Check Inventory |