-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- RFL2 Ratio Floodlight
Item Added to Your Cart!
RFL2 Ratio Floodlight
By Hubbell Outdoor Lighting
RFL2 Ratio Floodlight
By Hubbell Outdoor Lighting
Compact LED flood with a variety of NEMA distribution for lighting applications such as safety/security, accent, flag pole, columns, or signs. The Ratio flood series was designed in cohesion with the site/area products to provide a sleek yet timeless product family to be used throughout a site. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance.
- 3000K, 4000K, 5000K (70 CRI)
- IP66
- 3,500 Lumens
- 120-277V, 25W
- Knuckle mount
- Narrow, Medium Flood, Wide Flood Distribution
- NX Distributed Intelligence™ and 7-Pin with networked controls
- Continuous Dimmable
- 3.7LBS (1.68KG)
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Photocell |
Lamp Type | LED |
Light Source | LED |
Lumens | 3,500 |
Mounting Type | Knuckle |
New Products | Yes |
Type | Floodlighting |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
IP Rating | IP66 |
Resources and Downloads
Specifications
Catalog Page
Brochures
Videos
Ratio Video
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (9)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
RFL2-44L-25-3K7-M
|
3000 K | 70 CRI | 3103 lm | 120 | 25 W | Medium Flood, 4x4 | |
RFL2-44L-25-3K7-N
|
3000 K | 70 CRI | 3285 lm | 128 | 25 W | Narrow, 2X2 | |
RFL2-44L-25-3K7-W
|
3000 K | 70 CRI | 3223 lm | 123 | 25 W | Wide Flood, 6x6 | |
RFL2-44L-25-4K7-M
|
4000 K | 70 CRI | 3203 lm | 124 | 25 W | Medium Flood, 4x4 | |
RFL2-44L-25-4K7-N
|
4000 K | 70 CRI | 3391 lm | 132 | 25 W | Narrow, 2X2 | |
RFL2-44L-25-4K7-W
|
4000 K | 70 CRI | 3327 lm | 127 | 25 W | Wide Flood, 6x6 | |
RFL2-44L-25-5K7-M
|
5000 K | 70 CRI | 3124 lm | 121 | 25 W | Medium Flood, 4x4 | |
RFL2-44L-25-5K7-N
|
5000 K | 70 CRI | 3308 lm | 129 | 25 W | Narrow, 2X2 | |
RFL2-44L-25-5K7-W
|
5000 K | 70 CRI | 3245 lm | 124 | 25 W | Wide Flood, 6x6 |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number RFL2-25-4K | UPC 078598844337 | Product Description Ratio Flood Size 2, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 26 W, Number of LEDs: 44, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 3,500, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number RFL2-25-4K-PC | UPC 078598844351 | Product Description Ratio Flood Size 2, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 26 W, Number of LEDs: 44, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 3,500, Voltage Rating: 120-277 V, Options: button photocontrol. | Check Inventory |
Catalog Number RFL2-25-5K | UPC 078598844344 | Product Description Ratio Flood Size 2, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 26 W, Number of LEDs: 44, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 3,500, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number RFL2-25-5K-PC | UPC 078598844368 | Product Description Ratio Flood Size 2, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 26 W, Number of LEDs: 44, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 3,500, Voltage Rating: 120-277 V, Options: button photocontrol. | Check Inventory |
Related Products