text.skipToContent text.skipToNavigation

RFL3 Ratio Floodlight

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Compact LED flood with a variety of NEMA distribution for lighting applications such as safety/security, accent, flag pole, columns, or signs. The Ratio flood series was designed in cohesion with the site/area products to provide a sleek yet timeless product family to be used throughout a site. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance.
  • 3000K, 4000K, 5000K (70CRI)
  • 5,000/8,000 Lumens
  • IP66
  • 120-277V, 40W/65W
  • Knuckle mount
  • Narrow, Medium Flood, Wide Flood Distribution
  • Button Photocontrol option available
  • Continuous Dimmable
  • 5.5LBS (2.5KG)

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
Controls - Integral Sensors (Non-Networked) Photocell
Lamp Type LED
Light Source LED
Lumens
  • 5,000
  • 8,000
Mounting Type Knuckle
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
IP Rating IP66

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Ratio Video

Photometry (18)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RFL3-90L-40-3K7-M
3000 K 70 CRI 4245 lm 126 40 W Medium Flood, 4x4
RFL3-90L-40-3K7-N
3000 K 70 CRI 4494 lm 135 40 W Narrow, 2X2
RFL3-90L-40-3K7-W
3000 K 70 CRI 4409 lm 130 40 W Wide Flood, 6x6
RFL3-90L-40-4K7-M
4000 K 70 CRI 4382 lm 130 40 W Medium Flood, 4x4
RFL3-90L-40-4K7-N
4000 K 70 CRI 4639 lm 139 40 W Narrow, 2X2
RFL3-90L-40-4K7-W
4000 K 70 CRI 4551 lm 134 40 W Wide Flood, 6x6
RFL3-90L-40-5K7-M
5000 K 70 CRI 4273 lm 127 40 W Medium Flood, 4x4
RFL3-90L-40-5K7-N
5000 K 70 CRI 4525 lm 136 40 W Narrow, 2X2
RFL3-90L-40-5K7-W
5000 K 70 CRI 4439 lm 131 40 W Wide Flood, 6x6
RFL3-90L-50-3K7-M
3000 K 70 CRI 50 W Medium Flood, 4x4
RFL3-90L-50-3K7-N
3000 K 70 CRI 50 W Narrow, 2X2
RFL3-90L-50-3K7-W
3000 K 70 CRI 50 W Wide Flood, 6x6
RFL3-90L-50-4K7-M
4000 K 70 CRI 50 W Medium Flood, 4x4
RFL3-90L-50-4K7-N
4000 K 70 CRI 50 W Narrow, 2X2
RFL3-90L-50-4K7-W
4000 K 70 CRI 50 W Wide Flood, 6x6
RFL3-90L-50-5K7-M
5000 K 70 CRI 50 W Medium Flood, 4x4
RFL3-90L-50-5K7-N
5000 K 70 CRI 50 W Narrow, 2X2
RFL3-90L-50-5K7-W
5000 K 70 CRI 50 W Wide Flood, 6x6

Stocked Items

Catalog Number UPC Product Description
Catalog Number RFL3-40-4K UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 34 W, Number of LEDs: 90, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL3-40-4K-PC UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 34 W, Number of LEDs: 90, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V, Options: button photocontrol. Check Inventory
Catalog Number RFL3-40-5K UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 34 W, Number of LEDs: 90, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL3-40-5K-PC UPC 078598844405 Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 34 W, Number of LEDs: 90, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V, Options: button photocontrol. Check Inventory
Catalog Number RFL3-50-4K UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 52 W, Number of LEDs: 90, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL3-50-4K-PC UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 52 W, Number of LEDs: 90, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V, Options: button photocontrol. Check Inventory
Catalog Number RFL3-50-5K UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 52 W, Number of LEDs: 90, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL3-50-5K-PC UPC Product Description Ratio Flood Size 3, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 52 W, Number of LEDs: 90, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 5,000;8,000, Voltage Rating: 120-277 V, Options: button photocontrol. Check Inventory