-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- RFL4 Ratio Floodlight
Item Added to Your Cart!
RFL4 Ratio Floodlight
By Hubbell Outdoor Lighting
RFL4 Ratio Floodlight
By Hubbell Outdoor Lighting
Medium LED flood with a variety of NEMA distribution for lighting applications such as safety/security, accent, flag pole, columns, or signs. The Ratio flood series was designed in cohesion with the site/area products to provide a sleek yet timeless product family to be used throughout a site. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance.
- 3000K, 4000K, 5000K (70CRI)
- 12,000/15,000 Lumens
- IP66
- 120-277V, 120V, 208V, 240V, 277V, 347V, 480V
- 95/120W
- Knuckle and Trunnion mount
- Narrow, Medium Flood, Wide Flood Distribution
- NX Distributed Intelligenceâ„¢ and 7-Pin with networked controls
- Surge Protection
- 16.0LBS (7.26KG)
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Photocell |
Lamp Type | LED |
Light Source | LED |
Lumens | 15,000 |
Mounting Type |
|
New Products | Yes |
Type | Floodlighting |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
IP Rating | IP66 |
Resources and Downloads
Specifications
Catalog Page
Brochures
Videos
Ratio Video
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (18)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
RFL4-176L-120-3K7-M
|
3000 K | 70 CRI | 14102 lm | 118 | 120 W | Medium Flood, 4x4 | |
RFL4-176L-120-3K7-N
|
3000 K | 70 CRI | 14931 lm | 126 | 120 W | Narrow, 2X2 | |
RFL4-176L-120-3K7-W
|
3000 K | 70 CRI | 14647 lm | 121 | 120 W | Wide Flood, 6x6 | |
RFL4-176L-120-4K7-M
|
4000 K | 70 CRI | 14555 lm | 122 | 120 W | Medium Flood, 4x4 | |
RFL4-176L-120-4K7-N
|
4000 K | 70 CRI | 15411 lm | 130 | 120 W | Narrow, 2X2 | |
RFL4-176L-120-4K7-W
|
4000 K | 70 CRI | 15119 lm | 125 | 120 W | Wide Flood, 6x6 | |
RFL4-176L-120-5K7-M
|
5000 K | 70 CRI | 14196 lm | 119 | 120 W | Medium Flood, 4x4 | |
RFL4-176L-120-5K7-N
|
5000 K | 70 CRI | 15031 lm | 127 | 120 W | Narrow, 2X2 | |
RFL4-176L-120-5K7-W
|
5000 K | 70 CRI | 14746 lm | 122 | 120 W | Wide Flood, 6x6 | |
RFL4-176L-95-3K7-M
|
3000 K | 70 CRI | 11816 lm | 127 | 95 W | Medium Flood, 4x4 | |
RFL4-176L-95-3K7-N
|
3000 K | 70 CRI | 12510 lm | 136 | 95 W | Narrow, 2X2 | |
RFL4-176L-95-3K7-W
|
3000 K | 70 CRI | 12272 lm | 131 | 95 W | Wide Flood, 6x6 | |
RFL4-176L-95-4K7-M
|
4000 K | 70 CRI | 12196 lm | 131 | 95 W | Medium Flood, 4x4 | |
RFL4-176L-95-4K7-N
|
4000 K | 70 CRI | 12913 lm | 140 | 95 W | Narrow, 2X2 | |
RFL4-176L-95-4K7-W
|
4000 K | 70 CRI | 12668 lm | 135 | 95 W | Wide Flood, 6x6 | |
RFL4-176L-95-5K7-M
|
5000 K | 70 CRI | 11894 lm | 128 | 95 W | Medium Flood, 4x4 | |
RFL4-176L-95-5K7-N
|
5000 K | 70 CRI | 12594 lm | 135 | 95 W | Narrow, 2X2 | |
RFL4-176L-95-5K7-W
|
5000 K | 70 CRI | 12355 lm | 132 | 95 W | Wide Flood, 6x6 |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number RFL4-120-4K-K | UPC 078598844467 | Product Description Ratio Flood Size 4, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 124 W, Number of LEDs: 176, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 15,000, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number RFL4-120-4K-T | UPC 078598844481 | Product Description Ratio Flood Size 4, Mounting Type: Trunnion Mount, Finish Type: Bronze, Wattage: 124 W, Number of LEDs: 176, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 15,000, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number RFL4-120-5K-K | UPC 078598844450 | Product Description Ratio Flood Size 4, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 124 W, Number of LEDs: 176, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 15,000, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number RFL4-120-5K-T | UPC 078598844474 | Product Description Ratio Flood Size 4, Mounting Type: Trunnion Mount, Finish Type: Bronze, Wattage: 124 W, Number of LEDs: 176, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 15,000, Voltage Rating: 120-277 V. | Check Inventory |
Related Products