- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- SGF Sling Flood
Item Added to Your Cart!
SGF Sling Flood
By Hubbell Outdoor Lighting
SGF Sling Flood
By Hubbell Outdoor Lighting
Commercial grade LED flood luminaire for use in outdoor applications such as a commercial building, retail, distribution and educational facilities.
- Low profile housing with trunnion and knuckle mounting options
- Available in eight wattages ranging from 20W to 320W
- Three housing sizes for scalability in the field
- 7x7 wide flood distribution
Product Details
General
Application |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature | 4000 K |
Construction Material - Main | Aluminum Die-Cast |
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Finish Type | Dark Bronze Texture (DBT) |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating | Universal Voltage - 120 V through 277 V |
Wattage | 20 W - 320 W |
Certifications and Compliance
Certification | UL Listed |
Resources and Downloads
Specifications
Sell Sheets
Installation/Instruction Manual (IOM)
Videos
Sling Flood Family
Please wait, preparing to download your file.
Photometry (8)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
SGF1-20-4K-120
|
4000 K | 70 CRI | 2693 lm | 128 | 20 W | 7 X 7 | |
SGF1-40-4K-120
|
4000 K | 70 CRI | 4896 lm | 123 | 40 W | 7 X 7 | |
SGF1-60-4K
|
4000 K | 70 CRI | 7022 lm | 123 | 60 W | 7 X 7 | |
SGF2-120-4K
|
4000 K | 70 CRI | 14584 lm | 124 | 120 W | 7 X 7 | |
SGF2-80-4K
|
4000 K | 70 CRI | 9773 lm | 122 | 80 W | 7 X 7 | |
SGF3-200-4K
|
4000 K | 70 CRI | 24703 lm | 126 | 200 W | 7 X 7 | |
SGF3-280-4K
|
4000 K | 70 CRI | 34852 lm | 128 | 280 W | 7 X 7 | |
SGF3-320-4K
|
4000 K | 70 CRI | 39339 lm | 126 | 320 W | 7 X 7 |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number SGF1-20-4K-120-K | UPC 840141404950 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF1-40-4K-120-K | UPC 840141404967 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF1-60-4K-K | UPC 840141404974 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF2-120-4K-K | UPC 840141405001 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF2-120-4K-T | UPC 840141405018 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF2-80-4K-K | UPC 840141404981 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF2-80-4K-T | UPC 840141404998 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF3-200-4K-K | UPC 840141405025 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF3-200-4K-T | UPC 840141405032 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF3-280-4K-K | UPC 840141405049 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF3-280-4K-T | UPC 840141405056 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF3-320-4K-K | UPC 840141405063 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |
Catalog Number SGF3-320-4K-T | UPC 840141405070 | Product Description SG1/SG2/SG3 Sling Flood Family | Check Inventory |