- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- VIper Flood Size 4
Item Added to Your Cart!
VIper Flood Size 4
By Beacon
VIper Flood Size 4
By Beacon
The Viper is an extremely versatile flood luminaire which blends design, performance and technology. This product offers a variety of NEMA distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Adjustable Arm, Knuckle, Trunnion, Wall
- Distribution options include: 2x2, 3x3, 4x4, 5x5, 6x6, 6x4, 4x6
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Listings | UL Listed |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating |
|
Wattage | 350 W - 545 W |
Certifications and Compliance
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (96)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-F-4-162L-320-3K7-3X3
|
3000 K | 70 CRI | 35959 lm | 112 | 322.1 W | 3 x 3 | |
VP-F-4-162L-320-3K7-4X6
|
3000 K | 70 CRI | 33334 lm | 103 | 322.1 W | 4 x 6 | |
VP-F-4-162L-320-3K7-5X5
|
3000 K | 70 CRI | 33368 lm | 104 | 322.1 W | 5 X 5 | |
VP-F-4-162L-320-3K7-6X4
|
3000 K | 70 CRI | 33284 lm | 103 | 322.1 W | 6 x 4 | |
VP-F-4-162L-320-4K7-3X3
|
4000 K | 70 CRI | 40167 lm | 125 | 322.1 W | 3 x 3 | |
VP-F-4-162L-320-4K7-4X6
|
4000 K | 70 CRI | 37234 lm | 116 | 322.1 W | 4 x 6 | |
VP-F-4-162L-320-4K7-5X5
|
4000 K | 70 CRI | 37272 lm | 116 | 322.1 W | 5 X 5 | |
VP-F-4-162L-320-4K7-6X4
|
4000 K | 70 CRI | 37179 lm | 115 | 322.1 W | 6 x 4 | |
VP-F-4-162L-320-5K7-3X3
|
5000 K | 70 CRI | 40207 lm | 125 | 322.1 W | 3 x 3 | |
VP-F-4-162L-320-5K7-4X6
|
5000 K | 70 CRI | 37271 lm | 116 | 322.1 W | 4 x 6 | |
VP-F-4-162L-320-5K7-5X5
|
5000 K | 70 CRI | 37309 lm | 116 | 322.1 W | 5 X 5 | |
VP-F-4-162L-320-5K7-6X4
|
5000 K | 70 CRI | 37216 lm | 116 | 322.1 W | 6 x 4 | |
VP-F-4-162L-365-3K7-3X3
|
3000 K | 70 CRI | 39500 lm | 109 | 362.6 W | 3 x 3 | |
VP-F-4-162L-365-3K7-4X6
|
3000 K | 70 CRI | 36616 lm | 101 | 362.6 W | 4 x 6 | |
VP-F-4-162L-365-3K7-5X5
|
3000 K | 70 CRI | 36654 lm | 101 | 362.6 W | 5 X 5 | |
VP-F-4-162L-365-3K7-6X4
|
3000 K | 70 CRI | 36562 lm | 101 | 362.6 W | 6 x 4 | |
VP-F-4-162L-365-4K7-3X3
|
4000 K | 70 CRI | 44122 lm | 122 | 362.6 W | 3 x 3 | |
VP-F-4-162L-365-4K7-4X6
|
4000 K | 70 CRI | 40900 lm | 113 | 362.6 W | 4 x 6 | |
VP-F-4-162L-365-4K7-5X5
|
4000 K | 70 CRI | 40943 lm | 113 | 362.6 W | 5 X 5 | |
VP-F-4-162L-365-4K7-6X4
|
4000 K | 70 CRI | 40839 lm | 113 | 362.6 W | 6 x 4 | |
VP-F-4-162L-365-5K7-3X3
|
5000 K | 70 CRI | 44166 lm | 122 | 362.6 W | 3 x 3 | |
VP-F-4-162L-365-5K7-4X6
|
5000 K | 70 CRI | 40941 lm | 113 | 362.6 W | 4 x 6 | |
VP-F-4-162L-365-5K7-5X5
|
5000 K | 70 CRI | 40984 lm | 113 | 362.6 W | 5 X 5 | |
VP-F-4-162L-365-5K7-6X4
|
5000 K | 70 CRI | 40880 lm | 113 | 362.6 W | 6 x 4 | |
VP-F-4-162L-405-3K7-3X3
|
3000 K | 70 CRI | 42939 lm | 106 | 403.6 W | 3 x 3 | |
VP-F-4-162L-405-3K7-4X6
|
3000 K | 70 CRI | 39804 lm | 99 | 403.6 W | 4 x 6 | |
VP-F-4-162L-405-3K7-5X5
|
3000 K | 70 CRI | 39845 lm | 99 | 403.6 W | 5 X 5 | |
VP-F-4-162L-405-3K7-6X4
|
3000 K | 70 CRI | 39744 lm | 98 | 403.6 W | 6 x 4 | |
VP-F-4-162L-405-4K7-3X3
|
4000 K | 70 CRI | 47963 lm | 119 | 403.6 W | 3 x 3 | |
VP-F-4-162L-405-4K7-4X6
|
4000 K | 70 CRI | 44461 lm | 110 | 403.6 W | 4 x 6 | |
VP-F-4-162L-405-4K7-5X5
|
4000 K | 70 CRI | 44507 lm | 110 | 403.6 W | 5 X 5 | |
VP-F-4-162L-405-4K7-6X4
|
4000 K | 70 CRI | 44394 lm | 110 | 403.6 W | 6 x 4 | |
VP-F-4-162L-405-5K7-3X3
|
5000 K | 70 CRI | 48010 lm | 119 | 403.6 W | 3 x 3 | |
VP-F-4-162L-405-5K7-4X6
|
5000 K | 70 CRI | 44505 lm | 110 | 403.6 W | 4 x 6 | |
VP-F-4-162L-405-5K7-5X5
|
5000 K | 70 CRI | 44551 lm | 110 | 403.6 W | 5 X 5 | |
VP-F-4-162L-405-5K7-6X4
|
5000 K | 70 CRI | 44438 lm | 110 | 403.6 W | 6 x 4 | |
VP-F-4-162L-445-3K7-3X3
|
3000 K | 70 CRI | 46280 lm | 104 | 445.1 W | 3 x 3 | |
VP-F-4-162L-445-3K7-4X6
|
3000 K | 70 CRI | 42901 lm | 96 | 445.1 W | 4 x 6 | |
VP-F-4-162L-445-3K7-5X5
|
3000 K | 70 CRI | 42945 lm | 96 | 445.1 W | 5 X 5 | |
VP-F-4-162L-445-3K7-6X4
|
3000 K | 70 CRI | 42837 lm | 96 | 445.1 W | 6 x 4 | |
VP-F-4-162L-445-4K7-3X3
|
4000 K | 70 CRI | 51694 lm | 116 | 445.1 W | 3 x 3 | |
VP-F-4-162L-445-4K7-4X6
|
4000 K | 70 CRI | 47920 lm | 108 | 445.1 W | 4 x 6 | |
VP-F-4-162L-445-4K7-5X5
|
4000 K | 70 CRI | 47969 lm | 108 | 445.1 W | 5 X 5 | |
VP-F-4-162L-445-4K7-6X4
|
4000 K | 70 CRI | 47849 lm | 108 | 445.1 W | 6 x 4 | |
VP-F-4-162L-445-5K7-3X3
|
5000 K | 70 CRI | 51746 lm | 116 | 445.1 W | 3 x 3 | |
VP-F-4-162L-445-5K7-4X6
|
5000 K | 70 CRI | 47968 lm | 108 | 445.1 W | 4 x 6 | |
VP-F-4-162L-445-5K7-5X5
|
5000 K | 70 CRI | 48017 lm | 108 | 445.1 W | 5 X 5 | |
VP-F-4-162L-445-5K7-6X4
|
5000 K | 70 CRI | 47896 lm | 108 | 445.1 W | 6 x 4 | |
VP-F-4-162L-485-3K7-3X3
|
3000 K | 70 CRI | 49508 lm | 102 | 487.1 W | 3 x 3 | |
VP-F-4-162L-485-3K7-4X6
|
3000 K | 70 CRI | 45894 lm | 94 | 487.1 W | 4 x 6 | |
VP-F-4-162L-485-3K7-5X5
|
3000 K | 70 CRI | 45941 lm | 94 | 487.1 W | 5 X 5 | |
VP-F-4-162L-485-3K7-6X4
|
3000 K | 70 CRI | 45825 lm | 94 | 487.1 W | 6 x 4 | |
VP-F-4-162L-485-4K7-3X3
|
4000 K | 70 CRI | 55301 lm | 114 | 487.1 W | 3 x 3 | |
VP-F-4-162L-485-4K7-4X6
|
4000 K | 70 CRI | 51263 lm | 105 | 487.1 W | 4 x 6 | |
VP-F-4-162L-485-4K7-5X5
|
4000 K | 70 CRI | 51316 lm | 105 | 487.1 W | 5 X 5 | |
VP-F-4-162L-485-4K7-6X4
|
4000 K | 70 CRI | 51187 lm | 105 | 487.1 W | 6 x 4 | |
VP-F-4-162L-485-5K7-3X3
|
5000 K | 70 CRI | 55356 lm | 114 | 487.1 W | 3 x 3 | |
VP-F-4-162L-485-5K7-4X6
|
5000 K | 70 CRI | 51314 lm | 105 | 487.1 W | 4 x 6 | |
VP-F-4-162L-485-5K7-5X5
|
5000 K | 70 CRI | 51367 lm | 105 | 487.1 W | 5 X 5 | |
VP-F-4-162L-485-5K7-6X4
|
5000 K | 70 CRI | 51238 lm | 105 | 487.1 W | 6 x 4 | |
VP-F-4-162L-545-3K7-3X3
|
3000 K | 70 CRI | 53766 lm | 99 | 543.9 W | 3 x 3 | |
VP-F-4-162L-545-3K7-4X6
|
3000 K | 70 CRI | 49841 lm | 92 | 543.9 W | 4 x 6 | |
VP-F-4-162L-545-3K7-5X5
|
3000 K | 70 CRI | 49892 lm | 92 | 543.9 W | 5 X 5 | |
VP-F-4-162L-545-3K7-6X4
|
3000 K | 70 CRI | 49766 lm | 91 | 543.9 W | 6 x 4 | |
VP-F-4-162L-545-4K7-3X3
|
4000 K | 70 CRI | 60057 lm | 110 | 543.9 W | 3 x 3 | |
VP-F-4-162L-545-4K7-4X6
|
4000 K | 70 CRI | 55672 lm | 102 | 543.9 W | 4 x 6 | |
VP-F-4-162L-545-4K7-5X5
|
4000 K | 70 CRI | 55729 lm | 102 | 543.9 W | 5 X 5 | |
VP-F-4-162L-545-4K7-6X4
|
4000 K | 70 CRI | 55589 lm | 102 | 543.9 W | 6 x 4 | |
VP-F-4-162L-545-5K7-3X3
|
5000 K | 70 CRI | 60116 lm | 111 | 543.9 W | 3 x 3 | |
VP-F-4-162L-545-5K7-4X6
|
5000 K | 70 CRI | 55727 lm | 102 | 543.9 W | 4 x 6 | |
VP-F-4-162L-545-5K7-5X5
|
5000 K | 70 CRI | 55785 lm | 103 | 543.9 W | 5 X 5 | |
VP-F-4-162L-545-5K7-6X4
|
5000 K | 70 CRI | 55644 lm | 102 | 543.9 W | 6 x 4 | |
VP-F-4-540L-350-3K7-M
|
5000 K | 70 CRI | 48167 lm | 139 | 347.7 W | 4 x 4 | |
VP-F-4-540L-350-3K7-N
|
5000 K | 70 CRI | 45987 lm | 132 | 347.7 W | 3 x 3 | |
VP-F-4-540L-350-3K7-W
|
5000 K | 70 CRI | 44065 lm | 127 | 347.7 W | 6 x 6 | |
VP-F-4-540L-350-4K7-M
|
3000 K | 70 CRI | 49612 lm | 143 | 347.7 W | 4 x 4 | |
VP-F-4-540L-350-4K7-N
|
3000 K | 70 CRI | 47366 lm | 136 | 347.7 W | 3 x 3 | |
VP-F-4-540L-350-4K7-W
|
3000 K | 70 CRI | 45387 lm | 131 | 347.7 W | 6 x 6 | |
VP-F-4-540L-390-3K7-M
|
4000 K | 70 CRI | 53934 lm | 139 | 389.3 W | 4 x 4 | |
VP-F-4-540L-390-3K7-N
|
4000 K | 70 CRI | 51492 lm | 132 | 389.3 W | 3 x 3 | |
VP-F-4-540L-390-3K7-W
|
4000 K | 70 CRI | 49340 lm | 127 | 389.3 W | 6 x 6 | |
VP-F-4-540L-390-4K7-M
|
5000 K | 70 CRI | 55552 lm | 143 | 389.3 W | 4 x 4 | |
VP-F-4-540L-390-4K7-N
|
5000 K | 70 CRI | 53037 lm | 136 | 389.3 W | 3 x 3 | |
VP-F-4-540L-390-4K7-W
|
5000 K | 70 CRI | 50820 lm | 131 | 389.3 W | 6 x 6 | |
VP-F-4-540L-415-3K7-M
|
3000 K | 70 CRI | 57326 lm | 138 | 415.2 W | 4 x 4 | |
VP-F-4-540L-415-3K7-N
|
3000 K | 70 CRI | 54731 lm | 132 | 415.2 W | 3 x 3 | |
VP-F-4-540L-415-3K7-W
|
3000 K | 70 CRI | 52443 lm | 126 | 415.2 W | 6 x 6 | |
VP-F-4-540L-415-4K7-M
|
4000 K | 70 CRI | 59046 lm | 142 | 415.2 W | 4 x 4 | |
VP-F-4-540L-415-4K7-N
|
4000 K | 70 CRI | 56373 lm | 136 | 415.2 W | 3 x 3 | |
VP-F-4-540L-415-4K7-W
|
4000 K | 70 CRI | 54017 lm | 130 | 415.2 W | 6 x 6 | |
VP-F-4-540L-460-3K7-M
|
5000 K | 70 CRI | 62414 lm | 139 | 449.9 W | 4 x 4 | |
VP-F-4-540L-460-3K7-N
|
5000 K | 70 CRI | 59589 lm | 132 | 449.9 W | 3 x 3 | |
VP-F-4-540L-460-3K7-W
|
5000 K | 70 CRI | 57098 lm | 127 | 449.9 W | 6 x 6 | |
VP-F-4-540L-460-4K7-M
|
3000 K | 70 CRI | 64286 lm | 143 | 449.9 W | 4 x 4 | |
VP-F-4-540L-460-4K7-N
|
3000 K | 70 CRI | 61376 lm | 136 | 449.9 W | 3 x 3 | |
VP-F-4-540L-460-4K7-W
|
3000 K | 70 CRI | 58811 lm | 131 | 449.9 W | 6 x 6 |
Please wait, preparing to download your file.