- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Viper Flood Size 1
Item Added to Your Cart!
Viper Flood Size 1
By Beacon
Viper Flood Size 1
By Beacon
The Viper is an extremely versatile flood luminaire which blends design, performance and technology. This product offers a variety of NEMA distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Adjustable Arm, Knuckle, Trunnion, Wall
- Distribution options include: 2x2, 3x3, 4x4, 5x5, 6x6, 6x4, 4x6
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 year |
Electrical Ratings
Voltage Rating |
|
Wattage | 39 W - 135 W |
Certifications and Compliance
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (112)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-F-1-132L-100-3K7-M
|
3000 K | 70 CRI | 13229 lm | 137 | 96.3 W | 4 x 4 | |
VP-F-1-132L-100-3K7-N
|
3000 K | 70 CRI | 12630 lm | 131 | 96.3 W | 3 x 3 | |
VP-F-1-132L-100-3K7-W
|
3000 K | 70 CRI | 12102 lm | 126 | 96.3 W | 6 x 6 | |
VP-F-1-132L-100-4K7-M
|
4000 K | 70 CRI | 13626 lm | 141 | 96.3 W | 4 x 4 | |
VP-F-1-132L-100-4K7-N
|
4000 K | 70 CRI | 13009 lm | 135 | 96.3 W | 3 x 3 | |
VP-F-1-132L-100-4K7-W
|
4000 K | 70 CRI | 12465 lm | 129 | 96.3 W | 6 x 6 | |
VP-F-1-132L-100-5K7-M
|
5000 K | 70 CRI | 13321 lm | 138 | 96.3 W | 4 x 4 | |
VP-F-1-132L-100-5K7-N
|
5000 K | 70 CRI | 12719 lm | 132 | 96.3 W | 3 x 3 | |
VP-F-1-132L-100-5K7-W
|
5000 K | 70 CRI | 12187 lm | 127 | 96.3 W | 6 x 6 | |
VP-F-1-132L-120-3K7-M
|
3000 K | 70 CRI | 16282 lm | 138 | 117.7 W | 4 x 4 | |
VP-F-1-132L-120-3K7-N
|
3000 K | 70 CRI | 15545 lm | 132 | 117.7 W | 3 x 3 | |
VP-F-1-132L-120-3K7-W
|
3000 K | 70 CRI | 14895 lm | 127 | 117.7 W | 6 x 6 | |
VP-F-1-132L-120-4K7-M
|
4000 K | 70 CRI | 16770 lm | 142 | 117.7 W | 4 x 4 | |
VP-F-1-132L-120-4K7-N
|
4000 K | 70 CRI | 16011 lm | 136 | 117.7 W | 3 x 3 | |
VP-F-1-132L-120-4K7-W
|
4000 K | 70 CRI | 15342 lm | 130 | 117.7 W | 6 x 6 | |
VP-F-1-132L-120-5K7-M
|
5000 K | 70 CRI | 16396 lm | 139 | 117.7 W | 4 x 4 | |
VP-F-1-132L-120-5K7-N
|
5000 K | 70 CRI | 15654 lm | 133 | 117.7 W | 3 x 3 | |
VP-F-1-132L-120-5K7-W
|
5000 K | 70 CRI | 14999 lm | 127 | 117.7 W | 6 x 6 | |
VP-F-1-132L-135-3K7-M
|
3000 K | 70 CRI | 18317 lm | 138 | 132.3 W | 4 x 4 | |
VP-F-1-132L-135-3K7-N
|
3000 K | 70 CRI | 17488 lm | 132 | 132.3 W | 3 x 3 | |
VP-F-1-132L-135-3K7-W
|
3000 K | 70 CRI | 16757 lm | 127 | 132.3 W | 6 x 6 | |
VP-F-1-132L-135-4K7-M
|
4000 K | 70 CRI | 18867 lm | 143 | 132.3 W | 4 x 4 | |
VP-F-1-132L-135-4K7-N
|
4000 K | 70 CRI | 18013 lm | 136 | 132.3 W | 3 x 3 | |
VP-F-1-132L-135-4K7-W
|
4000 K | 70 CRI | 17260 lm | 130 | 132.3 W | 6 x 6 | |
VP-F-1-132L-135-5K7-M
|
5000 K | 70 CRI | 18445 lm | 139 | 132.3 W | 4 x 4 | |
VP-F-1-132L-135-5K7-N
|
5000 K | 70 CRI | 17610 lm | 133 | 132.3 W | 3 x 3 | |
VP-F-1-132L-135-5K7-W
|
5000 K | 70 CRI | 16874 lm | 128 | 132.3 W | 6 x 6 | |
VP-F-1-132L-39-3K7-M
|
3000 K | 70 CRI | 5088 lm | 136 | 37.3 W | 4 x 4 | |
VP-F-1-132L-39-3K7-N
|
3000 K | 70 CRI | 4858 lm | 130 | 37.3 W | 3 x 3 | |
VP-F-1-132L-39-3K7-W
|
3000 K | 70 CRI | 4655 lm | 125 | 37.3 W | 6 x 6 | |
VP-F-1-132L-39-4K7-M
|
4000 K | 70 CRI | 5241 lm | 141 | 37.3 W | 4 x 4 | |
VP-F-1-132L-39-4K7-N
|
4000 K | 70 CRI | 5004 lm | 134 | 37.3 W | 3 x 3 | |
VP-F-1-132L-39-4K7-W
|
4000 K | 70 CRI | 4794 lm | 129 | 37.3 W | 6 x 6 | |
VP-F-1-132L-39-5K7-M
|
5000 K | 70 CRI | 5124 lm | 137 | 37.3 W | 4 x 4 | |
VP-F-1-132L-39-5K7-N
|
5000 K | 70 CRI | 4892 lm | 131 | 37.3 W | 3 x 3 | |
VP-F-1-132L-39-5K7-W
|
5000 K | 70 CRI | 4687 lm | 126 | 37.3 W | 6 x 6 | |
VP-F-1-132L-55-3K7-M
|
3000 K | 70 CRI | 7462 lm | 142 | 52.7 W | 4 x 4 | |
VP-F-1-132L-55-3K7-N
|
3000 K | 70 CRI | 7125 lm | 135 | 52.7 W | 3 x 3 | |
VP-F-1-132L-55-3K7-W
|
3000 K | 70 CRI | 6827 lm | 130 | 52.7 W | 6 x 6 | |
VP-F-1-132L-55-4K7-M
|
4000 K | 70 CRI | 7686 lm | 146 | 52.7 W | 4 x 4 | |
VP-F-1-132L-55-4K7-N
|
4000 K | 70 CRI | 7338 lm | 139 | 52.7 W | 3 x 3 | |
VP-F-1-132L-55-4K7-W
|
4000 K | 70 CRI | 7032 lm | 133 | 52.7 W | 6 x 6 | |
VP-F-1-132L-55-5K7-M
|
5000 K | 70 CRI | 7514 lm | 143 | 52.7 W | 4 x 4 | |
VP-F-1-132L-55-5K7-N
|
5000 K | 70 CRI | 7174 lm | 136 | 52.7 W | 3 x 3 | |
VP-F-1-132L-55-5K7-W
|
5000 K | 70 CRI | 6875 lm | 130 | 52.7 W | 6 x 6 | |
VP-F-1-132L-75-3K7-M
|
3000 K | 70 CRI | 10516 lm | 139 | 75.5 W | 4 x 4 | |
VP-F-1-132L-75-3K7-N
|
3000 K | 70 CRI | 10039 lm | 133 | 75.5 W | 3 x 3 | |
VP-F-1-132L-75-3K7-W
|
3000 K | 70 CRI | 9620 lm | 127 | 75.5 W | 6 x 6 | |
VP-F-1-132L-75-4K7-M
|
4000 K | 70 CRI | 10831 lm | 143 | 75.5 W | 4 x 4 | |
VP-F-1-132L-75-4K7-N
|
4000 K | 70 CRI | 10341 lm | 137 | 75.5 W | 3 x 3 | |
VP-F-1-132L-75-4K7-W
|
4000 K | 70 CRI | 9908 lm | 131 | 75.5 W | 6 x 6 | |
VP-F-1-132L-75-5K7-M
|
5000 K | 70 CRI | 10589 lm | 140 | 75.5 W | 4 x 4 | |
VP-F-1-132L-75-5K7-N
|
5000 K | 70 CRI | 10110 lm | 134 | 75.5 W | 3 x 3 | |
VP-F-1-132L-75-5K7-W
|
5000 K | 70 CRI | 9687 lm | 128 | 75.5 W | 6 x 6 | |
VP-F-1-36L-105-3K7-3X3
|
3000 K | 70 CRI | 11008 lm | 102 | 108.2 W | 3 x 3 | |
VP-F-1-36L-105-3K7-4X6
|
3000 K | 70 CRI | 10204 lm | 94 | 108.2 W | 4 x 6 | |
VP-F-1-36L-105-3K7-5X5
|
3000 K | 70 CRI | 10215 lm | 94 | 108.2 W | 5 X 5 | |
VP-F-1-36L-105-3K7-6X4
|
3000 K | 70 CRI | 10189 lm | 94 | 108.2 W | 6 x 4 | |
VP-F-1-36L-105-4K7-3X3
|
4000 K | 70 CRI | 12296 lm | 114 | 108.2 W | 3 x 3 | |
VP-F-1-36L-105-4K7-4X6
|
4000 K | 70 CRI | 11398 lm | 105 | 108.2 W | 4 x 6 | |
VP-F-1-36L-105-4K7-5X5
|
4000 K | 70 CRI | 11410 lm | 105 | 108.2 W | 5 X 5 | |
VP-F-1-36L-105-4K7-6X4
|
4000 K | 70 CRI | 11381 lm | 105 | 108.2 W | 6 x 4 | |
VP-F-1-36L-105-5K7-3X3
|
5000 K | 70 CRI | 12307 lm | 114 | 108.2 W | 3 x 3 | |
VP-F-1-36L-105-5K7-4X6
|
5000 K | 70 CRI | 11409 lm | 105 | 108.2 W | 4 x 6 | |
VP-F-1-36L-105-5K7-5X5
|
5000 K | 70 CRI | 11421 lm | 106 | 108.2 W | 5 X 5 | |
VP-F-1-36L-105-5K7-6X4
|
5000 K | 70 CRI | 11392 lm | 105 | 108.2 W | 6 x 4 | |
VP-F-1-36L-120-3K7-3X3
|
3000 K | 70 CRI | 11949 lm | 99 | 120.9 W | 3 x 3 | |
VP-F-1-36L-120-3K7-4X6
|
3000 K | 70 CRI | 11077 lm | 92 | 120.9 W | 4 x 6 | |
VP-F-1-36L-120-3K7-5X5
|
3000 K | 70 CRI | 11088 lm | 92 | 120.9 W | 5 X 5 | |
VP-F-1-36L-120-3K7-6X4
|
3000 K | 70 CRI | 11060 lm | 91 | 120.9 W | 6 x 4 | |
VP-F-1-36L-120-4K7-3X3
|
4000 K | 70 CRI | 13347 lm | 110 | 120.9 W | 3 x 3 | |
VP-F-1-36L-120-4K7-4X6
|
4000 K | 70 CRI | 12373 lm | 102 | 120.9 W | 4 x 6 | |
VP-F-1-36L-120-4K7-5X5
|
4000 K | 70 CRI | 12386 lm | 102 | 120.9 W | 5 X 5 | |
VP-F-1-36L-120-4K7-6X4
|
4000 K | 70 CRI | 12354 lm | 102 | 120.9 W | 6 x 4 | |
VP-F-1-36L-120-5K7-3X3
|
5000 K | 70 CRI | 13360 lm | 111 | 120.9 W | 3 x 3 | |
VP-F-1-36L-120-5K7-4X6
|
5000 K | 70 CRI | 12385 lm | 102 | 120.9 W | 4 x 6 | |
VP-F-1-36L-120-5K7-5X5
|
5000 K | 70 CRI | 12398 lm | 103 | 120.9 W | 5 X 5 | |
VP-F-1-36L-120-5K7-6X4
|
5000 K | 70 CRI | 12366 lm | 102 | 120.9 W | 6 x 4 | |
VP-F-1-36L-39-3K7-5X5
|
3000 K | 70 CRI | 4526 lm | 114 | 39.6 W | 5 X 5 | |
VP-F-1-36L-39-3K7-6X4
|
3000 K | 70 CRI | 4514 lm | 114 | 39.6 W | 6 x 4 | |
VP-F-1-36L-39-4K7-3X3
|
4000 K | 70 CRI | 5448 lm | 138 | 39.6 W | 3 x 3 | |
VP-F-1-36L-39-4K7-4X6
|
4000 K | 70 CRI | 5050 lm | 128 | 39.6 W | 4 x 6 | |
VP-F-1-36L-39-4K7-5X5
|
4000 K | 70 CRI | 5055 lm | 128 | 39.6 W | 5 X 5 | |
VP-F-1-36L-39-4K7-6X4
|
4000 K | 70 CRI | 5043 lm | 127 | 39.6 W | 6 x 4 | |
VP-F-1-36L-39-5K7-3X3
|
5000 K | 70 CRI | 5453 lm | 138 | 39.6 W | 3 x 3 | |
VP-F-1-36L-39-5K7-4X6
|
5000 K | 70 CRI | 5055 lm | 128 | 39.6 W | 4 x 6 | |
VP-F-1-36L-39-5K7-5X5
|
5000 K | 70 CRI | 5060 lm | 128 | 39.6 W | 5 X 5 | |
VP-F-1-36L-39-5K7-6X4
|
5000 K | 70 CRI | 5047 lm | 127 | 39.6 W | 6 x 4 | |
VP-F-1-36L-55-3K7-3X3
|
3000 K | 70 CRI | 6623 lm | 117 | 56.8 W | 3 x 3 | |
VP-F-1-36L-55-3K7-4X6
|
3000 K | 70 CRI | 6140 lm | 108 | 56.8 W | 4 x 6 | |
VP-F-1-36L-55-3K7-5X5
|
3000 K | 70 CRI | 6146 lm | 108 | 56.8 W | 5 X 5 | |
VP-F-1-36L-55-3K7-6X4
|
3000 K | 70 CRI | 6131 lm | 108 | 56.8 W | 6 x 4 | |
VP-F-1-36L-55-4K7-3X3
|
4000 K | 70 CRI | 7398 lm | 130 | 56.8 W | 3 x 3 | |
VP-F-1-36L-55-4K7-4X6
|
4000 K | 70 CRI | 6858 lm | 121 | 56.8 W | 4 x 6 | |
VP-F-1-36L-55-4K7-5X5
|
4000 K | 70 CRI | 6865 lm | 121 | 56.8 W | 5 X 5 | |
VP-F-1-36L-55-4K7-6X4
|
4000 K | 70 CRI | 6848 lm | 121 | 56.8 W | 6 x 4 | |
VP-F-1-36L-55-5K7-3X3
|
5000 K | 70 CRI | 7405 lm | 130 | 56.8 W | 3 x 3 | |
VP-F-1-36L-55-5K7-4X6
|
5000 K | 70 CRI | 6865 lm | 121 | 56.8 W | 4 x 6 | |
VP-F-1-36L-55-5K7-5X5
|
5000 K | 70 CRI | 6871 lm | 121 | 56.8 W | 5 X 5 | |
VP-F-1-36L-55-5K7-6X4
|
5000 K | 70 CRI | 6854 lm | 121 | 56.8 W | 6 x 4 | |
VP-F-1-36L-85-3K7-3X3
|
3000 K | 70 CRI | 9125 lm | 109 | 83.6 W | 3 x 3 | |
VP-F-1-36L-85-3K7-4X6
|
3000 K | 70 CRI | 8459 lm | 101 | 83.6 W | 4 x 6 | |
VP-F-1-36L-85-3K7-5X5
|
3000 K | 70 CRI | 8468 lm | 101 | 83.6 W | 5 X 5 | |
VP-F-1-36L-85-3K7-6X4
|
3000 K | 70 CRI | 8446 lm | 101 | 83.6 W | 6 x 4 | |
VP-F-1-36L-85-4K7-3X3
|
4000 K | 70 CRI | 10193 lm | 122 | 83.6 W | 3 x 3 | |
VP-F-1-36L-85-4K7-4X6
|
4000 K | 70 CRI | 9449 lm | 113 | 83.6 W | 4 x 6 | |
VP-F-1-36L-85-4K7-5X5
|
4000 K | 70 CRI | 9458 lm | 113 | 83.6 W | 5 X 5 | |
VP-F-1-36L-85-4K7-6X4
|
4000 K | 70 CRI | 9435 lm | 113 | 83.6 W | 6 x 4 | |
VP-F-1-36L-85-5K7-3X3
|
5000 K | 70 CRI | 10202 lm | 122 | 83.6 W | 3 x 3 | |
VP-F-1-36L-85-5K7-4X6
|
5000 K | 70 CRI | 9458 lm | 113 | 83.6 W | 4 x 6 | |
VP-F-1-36L-85-5K7-5X5
|
5000 K | 70 CRI | 9467 lm | 113 | 83.6 W | 5 X 5 | |
VP-F-1-36L-85-5K7-6X4
|
5000 K | 70 CRI | 9444 lm | 113 | 83.6 W | 6 x 4 |
Please wait, preparing to download your file.