- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- Viper Flood Size 2
Item Added to Your Cart!
Viper Flood Size 2
By Beacon
Viper Flood Size 2
By Beacon
The Viper is an extremely versatile flood luminaire which blends design, performance and technology. This product offers a variety of NEMA distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Adjustable Arm, Knuckle, Trunnion, Wall
- Distribution options include: 2x2, 3x3, 4x4, 5x5, 6x6, 6x4, 4x6
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating |
|
Wattage | 115 W - 260 W |
Certifications and Compliance
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (79)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-F-2-264L-130-3K7-M
|
3000 K | 70 CRI | 17639 lm | 139 | 126.5 W | 4 x 4 | |
VP-F-2-264L-130-3K7-N
|
3000 K | 70 CRI | 16840 lm | 133 | 126.5 W | 3 x 3 | |
VP-F-2-264L-130-3K7-W
|
3000 K | 70 CRI | 16136 lm | 128 | 126.5 W | 6 x 6 | |
VP-F-2-264L-130-4K7-M
|
4000 K | 70 CRI | 18168 lm | 144 | 126.5 W | 4 x 4 | |
VP-F-2-264L-130-4K7-N
|
4000 K | 70 CRI | 17345 lm | 137 | 126.5 W | 3 x 3 | |
VP-F-2-264L-130-4K7-W
|
4000 K | 70 CRI | 16621 lm | 131 | 126.5 W | 6 x 6 | |
VP-F-2-264L-130-5K7-M
|
5000 K | 70 CRI | 17762 lm | 140 | 126.5 W | 4 x 4 | |
VP-F-2-264L-130-5K7-N
|
5000 K | 70 CRI | 16958 lm | 134 | 126.5 W | 3 x 3 | |
VP-F-2-264L-130-5K7-W
|
5000 K | 70 CRI | 16249 lm | 128 | 126.5 W | 6 x 6 | |
VP-F-2-264L-155-3K7-M
|
3000 K | 70 CRI | 21031 lm | 140 | 150.7 W | 4 x 4 | |
VP-F-2-264L-155-3K7-N
|
3000 K | 70 CRI | 20079 lm | 133 | 150.7 W | 3 x 3 | |
VP-F-2-264L-155-3K7-W
|
3000 K | 70 CRI | 19240 lm | 128 | 150.7 W | 6 x 6 | |
VP-F-2-264L-155-4K7-M
|
4000 K | 70 CRI | 21662 lm | 144 | 150.7 W | 4 x 4 | |
VP-F-2-264L-155-4K7-N
|
4000 K | 70 CRI | 20681 lm | 137 | 150.7 W | 3 x 3 | |
VP-F-2-264L-155-4K7-W
|
4000 K | 70 CRI | 19817 lm | 131 | 150.7 W | 6 x 6 | |
VP-F-2-264L-155-5K7-M
|
5000 K | 70 CRI | 21178 lm | 141 | 150.7 W | 4 x 4 | |
VP-F-2-264L-155-5K7-N
|
5000 K | 70 CRI | 20219 lm | 134 | 150.7 W | 3 x 3 | |
VP-F-2-264L-155-5K7-W
|
5000 K | 70 CRI | 19374 lm | 129 | 150.7 W | 6 x 6 | |
VP-F-2-264L-175-3K7-M
|
3000 K | 70 CRI | 24762 lm | 139 | 178.4 W | 4 x 4 | |
VP-F-2-264L-175-3K7-N
|
3000 K | 70 CRI | 23641 lm | 133 | 178.4 W | 3 x 3 | |
VP-F-2-264L-175-3K7-W
|
3000 K | 70 CRI | 22653 lm | 127 | 178.4 W | 6 x 6 | |
VP-F-2-264L-175-4K7-M
|
4000 K | 70 CRI | 25505 lm | 143 | 178.4 W | 4 x 4 | |
VP-F-2-264L-175-4K7-N
|
4000 K | 70 CRI | 24350 lm | 136 | 178.4 W | 3 x 3 | |
VP-F-2-264L-175-4K7-W
|
4000 K | 70 CRI | 23333 lm | 131 | 178.4 W | 6 x 6 | |
VP-F-2-264L-175-5K7-M
|
5000 K | 70 CRI | 24935 lm | 140 | 178.4 W | 4 x 4 | |
VP-F-2-264L-175-5K7-N
|
5000 K | 70 CRI | 23806 lm | 133 | 178.4 W | 3 x 3 | |
VP-F-2-264L-175-5K7-W
|
5000 K | 70 CRI | 22812 lm | 128 | 178.4 W | 6 x 6 | |
VP-F-2-264L-205-3K7-M
|
3000 K | 70 CRI | 28833 lm | 139 | 207.2 W | 4 x 4 | |
VP-F-2-264L-205-3K7-N
|
3000 K | 70 CRI | 27527 lm | 133 | 207.2 W | 3 x 3 | |
VP-F-2-264L-205-3K7-W
|
3000 K | 70 CRI | 26377 lm | 127 | 207.2 W | 6 x 6 | |
VP-F-2-264L-205-4K7-M
|
4000 K | 70 CRI | 29698 lm | 143 | 207.2 W | 4 x 4 | |
VP-F-2-264L-205-4K7-N
|
4000 K | 70 CRI | 28353 lm | 137 | 207.2 W | 3 x 3 | |
VP-F-2-264L-205-4K7-W
|
4000 K | 70 CRI | 27168 lm | 131 | 207.2 W | 6 x 6 | |
VP-F-2-264L-205-5K7-M
|
5000 K | 70 CRI | 29034 lm | 140 | 207.2 W | 4 x 4 | |
VP-F-2-264L-205-5K7-N
|
5000 K | 70 CRI | 27720 lm | 134 | 207.2 W | 3 x 3 | |
VP-F-2-264L-205-5K7-W
|
5000 K | 70 CRI | 26562 lm | 128 | 207.2 W | 6 x 6 | |
VP-F-2-264L-235-3K7-M
|
3000 K | 70 CRI | 32225 lm | 138 | 232.7 W | 4 x 4 | |
VP-F-2-264L-235-3K7-N
|
3000 K | 70 CRI | 30766 lm | 132 | 232.7 W | 3 x 3 | |
VP-F-2-264L-235-3K7-W
|
3000 K | 70 CRI | 29480 lm | 127 | 232.7 W | 6 x 6 | |
VP-F-2-264L-235-4K7-M
|
4000 K | 70 CRI | 33191 lm | 143 | 232.7 W | 4 x 4 | |
VP-F-2-264L-235-4K7-N
|
4000 K | 70 CRI | 31689 lm | 136 | 232.7 W | 3 x 3 | |
VP-F-2-264L-235-4K7-W
|
4000 K | 70 CRI | 30364 lm | 130 | 232.7 W | 6 x 6 | |
VP-F-2-264L-235-5K7-M
|
5000 K | 70 CRI | 32450 lm | 139 | 232.7 W | 4 x 4 | |
VP-F-2-264L-235-5K7-N
|
5000 K | 70 CRI | 30981 lm | 133 | 232.7 W | 3 x 3 | |
VP-F-2-264L-235-5K7-W
|
5000 K | 70 CRI | 29686 lm | 128 | 232.7 W | 6 x 6 | |
VP-F-2-264L-260-3K7-M
|
3000 K | 70 CRI | 36295 lm | 139 | 261.7 W | 4 x 4 | |
VP-F-2-264L-260-3K7-N
|
3000 K | 70 CRI | 34652 lm | 132 | 261.7 W | 3 x 3 | |
VP-F-2-264L-260-3K7-W
|
3000 K | 70 CRI | 33204 lm | 127 | 261.7 W | 6 x 6 | |
VP-F-2-264L-260-4K7-M
|
4000 K | 70 CRI | 37384 lm | 143 | 261.7 W | 4 x 4 | |
VP-F-2-264L-260-4K7-N
|
4000 K | 70 CRI | 35692 lm | 136 | 261.7 W | 3 x 3 | |
VP-F-2-264L-260-4K7-W
|
4000 K | 70 CRI | 34200 lm | 131 | 261.7 W | 6 x 6 | |
VP-F-2-264L-260-5K7-M
|
5000 K | 70 CRI | 36549 lm | 140 | 261.7 W | 4 x 4 | |
VP-F-2-264L-260-5K7-N
|
5000 K | 70 CRI | 34895 lm | 133 | 261.7 W | 3 x 3 | |
VP-F-2-264L-260-5K7-W
|
5000 K | 70 CRI | 33436 lm | 128 | 261.7 W | 6 x 6 | |
VP-F-2-72L-115-3K7-3X3
|
3000 K | 70 CRI | 13241 lm | 116 | 113.7 W | 3 x 3 | |
VP-F-2-72L-115-3K7-4X6
|
3000 K | 70 CRI | 12275 lm | 108 | 113.7 W | 4 x 6 | |
VP-F-2-72L-115-3K7-5X5
|
3000 K | 70 CRI | 12287 lm | 108 | 113.7 W | 5 X 5 | |
VP-F-2-72L-115-3K7-6X4
|
3000 K | 70 CRI | 12256 lm | 108 | 113.7 W | 6 x 4 | |
VP-F-2-72L-115-4K7-3X3
|
4000 K | 70 CRI | 14791 lm | 130 | 113.7 W | 3 x 3 | |
VP-F-2-72L-115-4K7-4X6
|
4000 K | 70 CRI | 13711 lm | 121 | 113.7 W | 4 x 6 | |
VP-F-2-72L-115-4K7-5X5
|
4000 K | 70 CRI | 13725 lm | 121 | 113.7 W | 5 X 5 | |
VP-F-2-72L-115-4K7-6X4
|
4000 K | 70 CRI | 13690 lm | 120 | 113.7 W | 6 x 4 | |
VP-F-2-72L-115-5K7-3X3
|
5000 K | 70 CRI | 14805 lm | 130 | 113.7 W | 3 x 3 | |
VP-F-2-72L-115-5K7-4X6
|
5000 K | 70 CRI | 13724 lm | 121 | 113.7 W | 4 x 6 | |
VP-F-2-72L-115-5K7-5X5
|
5000 K | 70 CRI | 13738 lm | 121 | 113.7 W | 5 X 5 | |
VP-F-2-72L-115-5K7-6X4
|
5000 K | 70 CRI | 13704 lm | 121 | 113.7 W | 6 x 4 | |
VP-F-2-72L-145-3K7-3X3
|
3000 K | 70 CRI | 15983 lm | 112 | 143.2 W | 3 x 3 | |
VP-F-2-72L-145-3K7-4X6
|
3000 K | 70 CRI | 14816 lm | 103 | 143.2 W | 4 x 6 | |
VP-F-2-72L-145-3K7-6X4
|
3000 K | 70 CRI | 14794 lm | 103 | 143.2 W | 6 x 4 | |
VP-F-2-72L-180-3K7-3X3
|
3000 K | 70 CRI | 19085 lm | 106 | 179.4 W | 3 x 3 | |
VP-F-2-72L-180-3K7-5X5
|
3000 K | 70 CRI | 17709 lm | 99 | 179.4 W | 5 X 5 | |
VP-F-2-72L-180-3K7-6X4
|
3000 K | 70 CRI | 17665 lm | 98 | 179.4 W | 6 x 4 | |
VP-F-2-72L-210-3K7-3X3
|
3000 K | 70 CRI | 21538 lm | 102 | 210.2 W | 3 x 3 | |
VP-F-2-72L-210-3K7-4X6
|
3000 K | 70 CRI | 19965 lm | 95 | 210.2 W | 4 x 6 | |
VP-F-2-72L-210-3K7-5X5
|
3000 K | 70 CRI | 19985 lm | 95 | 210.2 W | 5 X 5 | |
VP-F-2-72L-210-3K7-6X4
|
3000 K | 70 CRI | 19935 lm | 95 | 210.2 W | 6 x 4 | |
VP-F-2-72L-240-3K7-4X6
|
3000 K | 70 CRI | 22154 lm | 92 | 241.7 W | 4 x 6 | |
VP-F-2-72L-240-3K7-5X5
|
3000 K | 70 CRI | 22177 lm | 92 | 241.7 W | 5 X 5 | |
VP-F-2-72L-240-3K7-6X4
|
3000 K | 70 CRI | 22121 lm | 92 | 241.7 W | 6 x 4 |
Please wait, preparing to download your file.