text.skipToContent text.skipToNavigation

Lightvault® 8 Directional Marker

By Kim Lighting 

Collection Name:  Lightvault

By Kim Lighting
Collection Name:  Lightvault
Sealed Light Engine with Bluetooth® Connectivity. Select from four, six and eight 3-LED modules that deliver a 180° or 360° distributions in 3000K–5000K or choose from a wide range of custom color options.
  • Bluetooth connectivity
  • Free Mobile App for Android and iOS
  • IP68 sealed maintenance free LED light engine
  • Multiple sizes: Small 8", Medium 10", Large 13"
  • Will withstand drive-over by vehicles weighing up to 5,000 lbs. when installed in concrete

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications Dimming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked Hubbell Bluetooth App
Dimming Protocol 0-10V
Dimming Range 10%
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
Industry Standard(s)
  • UL
  • SASO
  • IK09
Ratings IP68

Resources and Downloads

Photometry (13)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS2-36L-800-4K7-1-BC
4000 K 70 CRI 4108 lm 45 91.24 W Type 1
LTV81DM-24L3K
3000 K 70 CRI 322 lm 11.5 28 W Full
LTV81DM-24L4K
4000 K 70 CRI 332 lm 11.857142857142858 28 W Full
LTV81DM-24L5K
5000 K 70 CRI 335 lm 11.964285714285714 28 W Full
ltv81dm-24l3k.ies
3000 K 70 CRI 322 lm 12 28.0 W Full
ltv81dm-24l4k.ies
4000 K 70 CRI 332 lm 12 28.0 W Full
ltv81dm-24l5k.ies
5000 K 70 CRI 335 lm 12 28.0 W Full
ltv82dm-18l3k.ies
3000 K 70 CRI 235 lm 11 22.0 W Full
ltv82dm-18l4k.ies
4000 K 70 CRI 241 lm 11 22.0 W Full
ltv82dm-18l5k.ies
5000 K 70 CRI 243 lm 11 22.0 W Full
ltv83dm-12l3k.ies
3000 K 70 CRI 305 lm 22 14.0 W Full
ltv83dm-12l4k.ies
4000 K 70 CRI 313 lm 22 14.0 W Full
ltv83dm-12l5k.ies
5000 K 70 CRI 317 lm 23 14.0 W Full