text.skipToContent text.skipToNavigation

Lightvault® 8 Half Shield

by Kim Lighting 

Sealed Light Engine with Bluetooth® Connectivity. The newest generation of the venerable Lightvault family, Lightvault 8 features a sealed LED light engine and Bluetooth connectivity for aiming and dimming. Because the light engine is sealed, Lightvault 8 is maintenance free and impervious to water and debris. Lightvault 8 is the most durable, versatile, advanced in-grade luminaire solution available on the market today.

  • Bluetooth connectivity for remote control aiming and dimming
  • Free Mobile App for Android and iOS
  • Moves 15 degrees in any direction for optimal positioning
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Multiple sizes: Small 8", Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications
  • Aiming
  • Dimming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked Hubbell Bluetooth App
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
  • Wall Wash
Light Source LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
Mounting Type In-Grade
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

Industry Standard(s)
  • UL
  • SASO
  • IK09
Ratings IP68

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ltv82hs-nf-18l3k.ies
IES file
3000 K 70 CRI 1409 lm 64 22.0 W Narrow Flood
ltv82hs-nf-18l4k.ies
IES file
4000 K 70 CRI 1445 lm 66 22.0 W Narrow Flood
ltv82hs-nf-18l5k.ies
IES file
5000 K 70 CRI 1462 lm 66 22.0 W Narrow Flood
ltv82hs-sp-18l3k.ies
IES file
3000 K 70 CRI 1769 lm 80 22.0 W Spot
ltv82hs-sp-18l4k.ies
IES file
4000 K 70 CRI 1817 lm 83 22.0 W Spot
ltv82hs-sp-18l5k.ies
IES file
5000 K 70 CRI 1837 lm 84 22.0 W Spot
ltv82hs-ww-16l3k.ies
IES file
51.50 18.90 W
ltv82hs-ww-16l4k.ies
IES file
66.00 18.90 W
ltv82hs-ww-16l5k.ies
IES file
73.50 18.90 W
ltv83hs-nf-12l3k.ies
IES file
3000 K 70 CRI 870 lm 62 14.0 W Narrow Flood
ltv83hs-nf-12l4k.ies
IES file
4000 K 70 CRI 892 lm 64 14.0 W Narrow Flood
ltv83hs-nf-12l5k.ies
IES file
5000 K 70 CRI 902 lm 64 14.0 W Narrow Flood
ltv83hs-sp-12l3k.ies
IES file
3000 K 70 CRI 1113 lm 80 14.0 W Spot
ltv83hs-sp-12l4k.ies
IES file
4000 K 70 CRI 1141 lm 82 14.0 W Spot
ltv83hs-sp-12l5k.ies
IES file
5000 K 70 CRI 1154 lm 82 14.0 W Spot
ltv83hs-ww-12l3k.ies
IES file
3000 K 70 CRI 1134 lm 81 14.0 W Wall Wash
ltv83hs-ww-12l4k.ies
IES file
4000 K 70 CRI 1162 lm 83 14.0 W Wall Wash
ltv83hs-ww-12l5k.ies
IES file
5000 K 70 CRI 1176 lm 84 14.0 W Wall Wash