text.skipToContent text.skipToNavigation

Lightvault® 8 RGBW Eyeball

By Kim Lighting 

Collection Name:  Lightvault

By Kim Lighting
Collection Name:  Lightvault
RGBW Color Changing via Bluetooth® or DMX. The Lightvault 8 RGBW Eyeball provides additional tilt for illuminating signs and facades.
  • Bluetooth connectivity for remote control aiming, dimming, color changing
  • Free mobile App for Adroid and iOS
  • X-Y tilt controls for aiming 12° in any direction
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • One size: Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications
  • Dynamic Spectrum
  • Dimming
  • Aiming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked DMX
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
New Products Yes
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage <50 W
Wattage Range <50

Certifications and Compliance

Industry Standard(s) UL
Ratings IP68

Photometry (9)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS2-36L-800-4K7-1
4000 K 70 CRI 8338 lm 91 91.24 W Type 1
LTV81EB-NF-12LRGBW-B-UV
118 lm 8 15.2 W Narrow Flood
LTV81EB-NF-12LRGBW-G-UV
655 lm 41 15.8 W Narrow Flood
LTV81EB-NF-12LRGBW-R-UV
311 lm 25 12.5 W Narrow Flood
LTV81EB-NF-12LRGBW-W-UV
720 lm 46 15.8 W Narrow Flood
LTV81EB-SP-12LRGBW-B-UV
143 lm 9 15.2 W Spot
LTV81EB-SP-12LRGBW-G-UV
792 lm 50 15.8 W Spot
LTV81EB-SP-12LRGBW-R-UV
376 lm 30 12.5 W Spot
LTV81EB-SP-12LRGBW-W-UV
870 lm 55 15.8 W Spot