text.skipToContent text.skipToNavigation

Lightvault® 8 RGBW Half Shield

By Kim Lighting 

Collection Name:  Lightvault

By Kim Lighting
Collection Name:  Lightvault
RGBW Color Changing via Bluetooth® or DMX. The Lightvault 8 RGBW Half Shield directs light while hiding glare and is well suited for controlling light in pedestrian areas and restaurants.
  • Bluetooth connectivity for remote control aiming, dimming, color changing
  • Free mobile App for Adroid and iOS
  • X-Y tilt controls for aiming 12° in any direction
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Two sizes: Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications
  • Dynamic Spectrum
  • Dimming
  • Aiming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked DMX
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
New Products Yes
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage <50 W
Wattage Range <50

Certifications and Compliance

Industry Standard(s) UL
Ratings IP68

Photometry (35)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS2-36L-800-4K7-2
4000 K 70 CRI 7962 lm 87 91.24 W Type 2
LTV81HS-NF-24LRGBW-B-UV
411 lm 16 25.1 W Narrow Flood
LTV81HS-NF-24LRGBW-G-UV
1334 lm 42 31.6 W Narrow Flood
LTV81HS-NF-24LRGBW-R-UV
596 lm 29 20.4 W Narrow Flood
LTV81HS-NF-24LRGBW-W-UV
1373 lm 43 32.3 W Narrow Flood
LTV81HS-NF-36L3K
3000 K 70 CRI 2627 lm 62.54761904761905 42 W Narrow Flood
LTV81HS-NF-36L4K
4000 K 70 CRI 2695 lm 64.16666666666667 42 W Narrow Flood
LTV81HS-NF-36L5K
5000 K 70 CRI 2724 lm 64.85714285714286 42 W Narrow Flood
LTV81HS-SP-24LRGBW-B-UV
286 lm 9 32.1 W Spot
LTV81HS-SP-24LRGBW-G-UV
1404 lm 53 26.4 W Spot
LTV81HS-SP-24LRGBW-R-UV
685 lm 33 20.5 W Spot
LTV81HS-SP-24LRGBW-W-UV
1634 lm 51 32.2 W Spot
LTV81HS-SP-36L3K
3000 K 70 CRI 3418 lm 81.38095238095238 42 W Spot
LTV81HS-SP-36L4K
4000 K 70 CRI 3507 lm 83.5 42 W Spot
LTV81HS-SP-36L5K
5000 K 70 CRI 3543 lm 84.35714285714286 42 W Spot
LTV81HS-WW-36L3K
3000 K 70 CRI 3489 lm 79.29545454545455 44 W Wall Wash
LTV81HS-WW-36L4K
4000 K 70 CRI 3578 lm 81.31818181818181 44 W Wall Wash
LTV81HS-WW-36L5K
5000 K 70 CRI 3619 lm 82.25 44 W Wall Wash
LTV82HS-NF-12LRGBW-B-UV
164 lm 10 15.9 W Narrow Flood
LTV82HS-NF-12LRGBW-G-UV
641 lm 39 16.3 W Narrow Flood
LTV82HS-NF-12LRGBW-R-UV
307 lm 30 10.1 W Narrow Flood
LTV82HS-NF-12LRGBW-W-UV
658 lm 38 17.5 W Narrow Flood
LTV82HS-SP-12LRGBW-B-UV
136 lm 8 17.1 W Spot
LTV82HS-SP-12LRGBW-G-UV
683 lm 50 13.6 W Spot
LTV82HS-SP-12LRGBW-R-UV
356 lm 35 10.1 W Spot
LTV82HS-SP-12LRGBW-W-UV
789 lm 45 17.7 W Spot
ltv81hs-nf-36l3k.ies
3000 K 70 CRI 2627 lm 63 42.0 W Narrow Flood
ltv81hs-nf-36l4k.ies
4000 K 70 CRI 2695 lm 64 42.0 W Narrow Flood
ltv81hs-nf-36l5k.ies
5000 K 70 CRI 2724 lm 65 42.0 W Narrow Flood
ltv81hs-sp-36l3k.ies
3000 K 70 CRI 3418 lm 81 42.0 W Spot
ltv81hs-sp-36l4k.ies
4000 K 70 CRI 3507 lm 84 42.0 W Spot
ltv81hs-sp-36l5k.ies
5000 K 70 CRI 3543 lm 84 42.0 W Spot
ltv81hs-ww-36l3k.ies
3000 K 70 CRI 3489 lm 79 44.0 W Wall Wash
ltv81hs-ww-36l4k.ies
4000 K 70 CRI 3578 lm 81 44.0 W Wall Wash
ltv81hs-ww-36l5k.ies
5000 K 70 CRI 3619 lm 82 44.0 W Wall Wash