text.skipToContent text.skipToNavigation

Lightvault® 8 RGBW Rock Guard

By Kim Lighting 

Collection Name:  Lightvault

By Kim Lighting
Collection Name:  Lightvault
RGBW Color Changing via Bluetooth® or DMX. The Lightvault 8 RGBW Rock Guard provides is best for areas with heavy landscaping, mulch, rocks or granular fills or areas where additional protection from bikes and skateboards is required.
  • Bluetooth connectivity for remote control aiming, dimming, color changing
  • Free mobile App for Adroid and iOS
  • X-Y tilt controls for aiming 12° in any direction
  • Variable dimming to 20% in 1% increments
  • IP68 sealed maintenance free LED light engine
  • Two sizes: Medium 10", Large 13"

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Natural Bronze
Controls - Applications
  • Dynamic Spectrum
  • Dimming
  • Aiming
Controls - Integral Sensors (Non-Networked) Bluetooth Module
Controls - Networked DMX
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Spot
  • Narrow
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type In-Grade
New Products Yes
Photocell No
Type In-Grade

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120 V
Wattage <50 W
Wattage Range <50

Certifications and Compliance

Industry Standard(s) UL
Ratings IP68

Photometry (35)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LTV82RG-WW-18L3K
3000 K 70 CRI 965 lm 50.78947368421053 19 W Wall Wash
LTV82RG-WW-18L4K
4000 K 70 CRI 989 lm 52.05263157894737 19 W Wall Wash
LTV82RG-WW-18L5K
5000 K 70 CRI 1000 lm 52.63157894736842 19 W Wall Wash
ltv81rg-nf-36l3k.ies
3000 K 70 CRI 2036 lm 48.476190476190474 42 W Narrow Flood
ltv81rg-nf-36l4k.ies
4000 K 70 CRI 2088 lm 49.714285714285715 42 W Narrow Flood
ltv81rg-nf-36l5k.ies
5000 K 70 CRI 2111 lm 50.26190476190476 42 W Narrow Flood
ltv81rg-sp-36l3k.ies
3000 K 70 CRI 2399 lm 57.11904761904762 42 W Spot
ltv81rg-sp-36l4k.ies
4000 K 70 CRI 2462 lm 58.61904761904762 42 W Spot
ltv81rg-sp-36l5k.ies
5000 K 70 CRI 2488 lm 59.23809523809524 42 W Spot
ltv81rg-ww-36l3k.ies
3000 K 70 CRI 2522 lm 57.31818181818182 44 W Wall Wash
ltv81rg-ww-36l4k.ies
4000 K 70 CRI 2585 lm 58.75 44 W Wall Wash
ltv81rg-ww-36l5k.ies
5000 K 70 CRI 2616 lm 59.45454545454545 44 W Wall Wash
ltv82rg-nf-18l3k.ies
3000 K 70 CRI 949 lm 43.13636363636363 22 W Narrow Flood
ltv82rg-nf-18l4k.ies
4000 K 70 CRI 972 lm 44.18181818181818 22 W Narrow Flood
ltv82rg-nf-18l5k.ies
5000 K 70 CRI 983 lm 44.68181818181818 22 W Narrow Flood
ltv82rg-sp-18l3k.ies
3000 K 70 CRI 1045 lm 47.5 22 W Spot
ltv82rg-sp-18l4k.ies
4000 K 70 CRI 1071 lm 48.68181818181818 22 W Spot
ltv82rg-sp-18l5k.ies
5000 K 70 CRI 1083 lm 49.22727272727273 22 W Spot
ltv83rg-nf-12l3k.ies
3000 K 70 CRI 622 lm 44.42857142857143 14 W Narrow Flood
ltv83rg-nf-12l4k.ies
4000 K 70 CRI 638 lm 45.57142857142857 14 W Narrow Flood
ltv83rg-nf-12l5k.ies
5000 K 70 CRI 645 lm 46.07142857142857 14 W Narrow Flood
ltv83rg-sp-12l3k.ies
3000 K 70 CRI 715 lm 51.07142857142857 14 W Spot
ltv83rg-sp-12l4k.ies
4000 K 70 CRI 733 lm 52.357142857142854 14 W Spot
ltv83rg-sp-12l5k.ies
5000 K 70 CRI 741 lm 52.92857142857143 14 W Spot
ltv83rg-ww-12l3k.ies
3000 K 70 CRI 761 lm 54.357142857142854 14 W Wall Wash
ltv83rg-ww-12l4k.ies
4000 K 70 CRI 779 lm 55.642857142857146 14 W Wall Wash
ltv83rg-ww-12l5k.ies
5000 K 70 CRI 787 lm 56.214285714285715 14 W Wall Wash
outdoor
5000 K 70 CRI 2488 lm 59.23809523809524 42 W Spot
outdoor
3000 K 70 CRI 2522 lm 57.31818181818182 44 W Wall Wash
outdoor
4000 K 70 CRI 2462 lm 58.61904761904762 42 W Spot
outdoor
4000 K 70 CRI 2585 lm 58.75 44 W Wall Wash
outdoor
5000 K 70 CRI 2111 lm 50.26190476190476 42 W Narrow Flood
outdoor
3000 K 70 CRI 2399 lm 57.11904761904762 42 W Spot
outdoor
3000 K 70 CRI 2036 lm 48.476190476190474 42 W Narrow Flood
outdoor
4000 K 70 CRI 2088 lm 49.714285714285715 42 W Narrow Flood