-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- In Grade
- Lightvault® 8 Rock Guard
Item Added to Your Cart!
Lightvault® 8 Rock Guard
By Kim Lighting
Lightvault® 8 Rock Guard
By Kim Lighting
Sealed Light Engine with Bluetooth® Connectivity. The newest generation of the venerable Lightvault family, Lightvault 8 features a sealed LED light engine and Bluetooth connectivity for aiming and dimming. Because the light engine is sealed, Lightvault 8 is maintenance free and impervious to water and debris. Lightvault 8 is the most durable, versatile, advanced in-grade luminaire solution available on the market today.
- Bluetooth connectivity for remote control aiming and dimming
- Free Mobile App for Android and iOS
- Moves 15 degrees in any direction for optimal positioning
- Variable dimming to 20% in 1% increments
- IP68 sealed maintenance free LED light engine
- Multiple sizes: Small 8", Medium 10", Large 13"
Product Details
General
Ambient Temp. Range | -30 to 40 °C |
Color | Natural Bronze |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) | Bluetooth Module |
Controls - Networked | Hubbell Bluetooth App |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type | In-Grade |
Photocell | No |
Type | In-Grade |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Voltage Rating | 120 V |
Wattage Range |
|
Certifications and Compliance
Industry Standard(s) |
|
Ratings | IP68 |
Resources and Downloads
Specifications
Availability Documents
BIM
product.page.assets.ULD Files.title
Please wait, preparing to download your file.
Photometry (15)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
ltv82rg-nf-18l3k.ies
|
3000 K | 70 CRI | 949 lm | 43 | 22.0 W | Narrow Flood | |
ltv82rg-nf-18l4k.ies
|
4000 K | 70 CRI | 972 lm | 44 | 22.0 W | Narrow Flood | |
ltv82rg-nf-18l5k.ies
|
5000 K | 70 CRI | 983 lm | 45 | 22.0 W | Narrow Flood | |
ltv82rg-sp-18l3k.ies
|
3000 K | 70 CRI | 1045 lm | 48 | 22.0 W | Spot | |
ltv82rg-sp-18l4k.ies
|
4000 K | 70 CRI | 1071 lm | 49 | 22.0 W | Spot | |
ltv82rg-sp-18l5k.ies
|
5000 K | 70 CRI | 1083 lm | 49 | 22.0 W | Spot | |
ltv83rg-nf-12l3k.ies
|
3000 K | 70 CRI | 622 lm | 44 | 14.0 W | Narrow Flood | |
ltv83rg-nf-12l4k.ies
|
4000 K | 70 CRI | 638 lm | 46 | 14.0 W | Narrow Flood | |
ltv83rg-nf-12l5k.ies
|
5000 K | 70 CRI | 645 lm | 46 | 14.0 W | Narrow Flood | |
ltv83rg-sp-12l3k.ies
|
3000 K | 70 CRI | 715 lm | 51 | 14.0 W | Spot | |
ltv83rg-sp-12l4k.ies
|
4000 K | 70 CRI | 733 lm | 52 | 14.0 W | Spot | |
ltv83rg-sp-12l5k.ies
|
5000 K | 70 CRI | 741 lm | 53 | 14.0 W | Spot | |
ltv83rg-ww-12l3k.ies
|
3000 K | 70 CRI | 761 lm | 54 | 14.0 W | Wall Wash | |
ltv83rg-ww-12l4k.ies
|
4000 K | 70 CRI | 779 lm | 56 | 14.0 W | Wall Wash | |
ltv83rg-ww-12l5k.ies
|
5000 K | 70 CRI | 787 lm | 56 | 14.0 W | Wall Wash |
Please wait, preparing to download your file.