text.skipToContent text.skipToNavigation

C24/C54 LED Replacement Kit

by Kim Lighting 

Kim's Replacement Kit installs in just minutes, providing the most up-to-date technology for your outdoor lighting needs while avoiding additional construction and expenses.

  • Reduces energy usage up to 50%
  • Allows luminaire to maintain architectural relevance
  • 0-10V dimming interface
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    LED Upgrade Kits Yes
    Light Distribution
    • Spot
    • Narrow
    Light Source LED
    Lumen Range 1-2,500 lm
    Photocell No
    Type Upgrade Kits

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Voltage Rating 120 V
    Wattage Range ≤30

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA
    • RoHS
    Ratings IP66

    Resources/Downloads