text.skipToContent text.skipToNavigation

Curvilinear LED Upgrade Kit

by Kim Lighting 

Collection Name:  Upgrade Kit

Kim's Upgrade Kit installs in just minutes, providing a value-added upgrade solution. As a Kim Lighting product, the upgrade kit preserves the applicable UL/CSA/ETL listing of the product and its warranty... something third party reftrofits cannot do. For CC/CCS17, VL17, CC/CCS21, VL21, CC/CCS25 and VL25.

  • Reduces energy usage up to 50%
  • Allows luminaire to maintain architectural relevance
  • 0-10V dimming interface
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    LED Upgrade Kits Yes
    Light Source LED
    Type Upgrade Kits

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 240 VAC
    • 277 VAC
    • 347 VAC
    • 480 VAC
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky Certain Configurations Available