text.skipToContent text.skipToNavigation

Era® LED Upgrade Kit

by Kim Lighting 

Collection Name:  Upgrade Kit

Kim's Upgrade Kit installs in just minutes, providing a value-added upgrade solution. As a Kim Lighting product, the upgrade kit preserves the applicable UL/CSA/ETL listing of the product and its warranty... something third party reftrofits cannot do. Available with Kim's exclusive PicoEmitter™ LED technology.

  • Reduces energy usage up to 50%
  • Allows luminaire to maintain architectural relevance
  • 0-10V dimming interface
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Color
    • Black
    • Dark Bronze
    • Graphite
    • Light Gray
    • Platinum Silver
    • Titanium
    • White
    • Custom Color (RAL#)
    Construction Material - Main Aluminum
    Controls - Applications On/Off
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    LED Upgrade Kits Yes
    Light Distribution
    • IES Type II
    • IES Type III
    • IES Type IV
    • IES Type V
    Light Source LED
    Lumen Range
    • 2,501-5,000 lm
    • 5,001-10,000 lm
    Type Upgrade Kits

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 240 VAC
    • 277 VAC
    • 347 VAC
    • 480 VAC
    Wattage 50-70 W
    Wattage Range 50-70

    Certifications and Compliance

    Industry Standard(s) cUL