text.skipToContent text.skipToNavigation

GEM LED Replacement Kit

By Kim Lighting 

Collection Name:  Replacement Kit

By Kim Lighting
Collection Name:  Replacement Kit
Kim's Replacement Kit installs in just minutes, providing the most up-to-date technology for your outdoor lighting needs while avoiding additional construction and expenses.

  • Reduces energy usage up to 50%
  • Allows luminaire to maintain architectural relevance
  • 0-10V dimming interface
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Construction Material - Main Aluminum
    Controls - Applications On/Off
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    LED Upgrade Kits Yes
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source LED
    Lumen Range 1-2,500 lm
    Type Upgrade Kits

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range
    • ≤30
    • 31-150

    Certifications and Compliance

    Industry Standard(s) cUL

    Resources and Downloads

    Installation/Instruction Manual (IOM)

    Photometry (1)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNS2-36L-400-5K7-2-BC
    5000 K 70 CRI 1966 lm 41 47.67 W Type 2