text.skipToContent text.skipToNavigation

LRK-3D

by Beacon 

With Beacon’s leadership in decorative post top lighting and area lighting fixtures, these LED Retrofit Kits are designed to replace HID lamps giving us energy and maintenance savings. Three Retrofit Kits are available, one designed specifically for decorative post top fixtures with refractor globes, the second, offers a direct optical system where greater lighting performance and full cutoff is desired. And finally, one for teardrop and pendant fixture retrofit kit is also available for historic and contemporary designs. All are suitable for energy rebate programs.

  • Performance LED optical system
  • IES Distribution Types
  • Integral surge protection
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application Site Lighting
Color
  • Matte Black
  • Textured Basic Black
  • Textured Black Matte
  • Textured Bronze
  • Textured Dark Bronze
  • Smooth Gray
  • Smooth Dark Platinum
  • Textured Green
  • Textured Metallic Silver
  • Textured Metallic Titanium
  • Old World Iron
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
Controls - Integral Sensors (Non-Networked) Profile Dimming
Controls - Networked Profile Dimming
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range 2,501-5,000 lm
Type Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

Industry Standard(s) cUL

Resources/Downloads