text.skipToContent text.skipToNavigation

Wall Forms® - Round LED Upgrade Kit

By Kim Lighting 
By Kim Lighting
Kim's Upgrade Kit installs in just minutes. The upgrade kit preserves the applicable UL/CSA/ETL listing of the product and its warranty... something third party reftrofits cannot do.

  • Reduces energy usage up to 50%
  • Allows luminaire to maintain architectural relevance
  • 0-10V dimming interface
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    LED Upgrade Kits Yes
    Light Source LED
    Type Upgrade Kits

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range ≤30

    Certifications and Compliance

    DarkSky Certain Configurations Available

    Resources and Downloads

    Specifications

    Installation/Instruction Manual (IOM)

    Photometry (8)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNS2-36L-615-4K7-4-BC
    4000 K 70 CRI 3676 lm 52 70.65 W Type 4
    wf2030-15led.ies
    wf2030-30led.ies
    wf2131-15led.ies
    wf2131-30led.ies
    wf2232-15led.ies
    wf2333-15led.ies
    wf2333-30led.ies