- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- LED Retrofit Kits
- Warp9® LED Upgrade Kit
Item Added to Your Cart!
Warp9® LED Upgrade Kit
By Kim Lighting
Collection Name: Upgrade Kit
Warp9® LED Upgrade Kit
By Kim Lighting
Collection Name:
Upgrade Kit
Kim's Upgrade Kit installs in just minutes. The upgrade kit preserves the applicable UL/CSA/ETL listing of the product and its warranty.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Color Rendering Index (CRI) | 70, 80, 90 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
LED Upgrade Kits | Yes |
Lamp Type | LED |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Type | Upgrade Kits |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Resources and Downloads
Please wait, preparing to download your file.
Photometry (351)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
WP9L2-108L-550-3K7-1
|
3000 °K | 70 CRI | 21901 lm | 118 | 184.89 W | Type 1 | |
WP9L2-108L-550-3K7-1-BC
|
3000 °K | 70 CRI | 14022 lm | 76 | 184.89 W | Type 1 | |
WP9L2-108L-550-3K7-1-BC-CLR
|
3000 °K | 70 CRI | 11974 lm | 65 | 184.89 W | Type 1 | |
WP9L2-108L-550-3K7-1-BC-CP
|
3000 °K | 70 CRI | 10938 lm | 59 | 184.89 W | Type 1 | |
WP9L2-108L-550-3K7-1-CLR
|
3000 °K | 70 CRI | 18703 lm | 101 | 184.89 W | Type 1 | |
WP9L2-108L-550-3K7-1-CP
|
3000 °K | 70 CRI | 17085 lm | 92 | 184.89 W | Type 1 | |
WP9L2-108L-550-3K7-2
|
3000 °K | 70 CRI | 20555 lm | 111 | 184.89 W | Type 2 | |
WP9L2-108L-550-3K7-2-BC
|
3000 °K | 70 CRI | 13093 lm | 71 | 184.89 W | Type 2 | |
WP9L2-108L-550-3K7-2-BC-CLR
|
3000 °K | 70 CRI | 11181 lm | 60 | 184.89 W | Type 2 | |
WP9L2-108L-550-3K7-2-BC-CP
|
3000 °K | 70 CRI | 10214 lm | 55 | 184.89 W | Type 2 | |
WP9L2-108L-550-3K7-2-CLR
|
3000 °K | 70 CRI | 17553 lm | 95 | 184.89 W | Type 2 | |
WP9L2-108L-550-3K7-2-CP
|
3000 °K | 70 CRI | 16035 lm | 87 | 184.89 W | Type 2 | |
WP9L2-108L-550-3K7-3
|
3000 °K | 70 CRI | 20386 lm | 110 | 184.89 W | Type 3 | |
WP9L2-108L-550-3K7-3-BC
|
3000 °K | 70 CRI | 12674 lm | 69 | 184.89 W | Type 3 | |
WP9L2-108L-550-3K7-3-BC-CLR
|
3000 °K | 70 CRI | 10823 lm | 59 | 184.89 W | Type 3 | |
WP9L2-108L-550-3K7-3-BC-CP
|
3000 °K | 70 CRI | 9887 lm | 53 | 184.89 W | Type 3 | |
WP9L2-108L-550-3K7-3-CLR
|
3000 °K | 70 CRI | 17409 lm | 94 | 184.89 W | Type 3 | |
WP9L2-108L-550-3K7-3-CP
|
3000 °K | 70 CRI | 15903 lm | 86 | 184.89 W | Type 3 | |
WP9L2-108L-550-3K7-4
|
3000 °K | 70 CRI | 21418 lm | 116 | 184.89 W | Type 4 | |
WP9L2-108L-550-3K7-4-BC
|
3000 °K | 70 CRI | 15492 lm | 84 | 184.89 W | Type 4 | |
WP9L2-108L-550-3K7-4-BC-CLR
|
3000 °K | 70 CRI | 13229 lm | 72 | 184.89 W | Type 4 | |
WP9L2-108L-550-3K7-4-BC-CP
|
3000 °K | 70 CRI | 12085 lm | 65 | 184.89 W | Type 4 | |
WP9L2-108L-550-3K7-4-CLR
|
3000 °K | 70 CRI | 18290 lm | 99 | 184.89 W | Type 4 | |
WP9L2-108L-550-3K7-4-CP
|
3000 °K | 70 CRI | 16708 lm | 90 | 184.89 W | Type 4 | |
WP9L2-108L-550-3K7-4W
|
3000 °K | 70 CRI | 20420 lm | 110 | 184.89 W | Type 4W | |
WP9L2-108L-550-3K7-4W-BC
|
3000 °K | 70 CRI | 13099 lm | 71 | 184.89 W | Type 4W | |
WP9L2-108L-550-3K7-4W-BC-CLR
|
3000 °K | 70 CRI | 11186 lm | 61 | 184.89 W | Type 4W | |
WP9L2-108L-550-3K7-4W-BC-CP
|
3000 °K | 70 CRI | 10218 lm | 55 | 184.89 W | Type 4W | |
WP9L2-108L-550-3K7-4W-CLR
|
3000 °K | 70 CRI | 17439 lm | 94 | 184.89 W | Type 4W | |
WP9L2-108L-550-3K7-4W-CP
|
3000 °K | 70 CRI | 15930 lm | 86 | 184.89 W | Type 4W | |
WP9L2-108L-550-3K7-5Q
|
3000 °K | 70 CRI | 21174 lm | 115 | 184.89 W | Type 5Q | |
WP9L2-108L-550-3K7-5Q-CLR
|
3000 °K | 70 CRI | 18082 lm | 98 | 184.89 W | Type 5Q | |
WP9L2-108L-550-3K7-5Q-CP
|
3000 °K | 70 CRI | 16518 lm | 89 | 184.89 W | Type 5Q | |
WP9L2-108L-550-3K7-L
|
3000 °K | 70 CRI | 20325 lm | 110 | 184.89 W | Type L | |
WP9L2-108L-550-3K7-L-CLR
|
3000 °K | 70 CRI | 17357 lm | 94 | 184.89 W | Type L | |
WP9L2-108L-550-3K7-L-CP
|
3000 °K | 70 CRI | 15855 lm | 86 | 184.89 W | Type L | |
WP9L2-108L-550-3K7-R
|
3000 °K | 70 CRI | 20326 lm | 110 | 184.89 W | Type R | |
WP9L2-108L-550-3K7-R-CLR
|
3000 °K | 70 CRI | 17357 lm | 94 | 184.89 W | Type R | |
WP9L2-108L-550-3K7-R-CP
|
3000 °K | 70 CRI | 15856 lm | 86 | 184.89 W | Type R | |
WP9L2-108L-550-4K7-1
|
4000 °K | 70 CRI | 22728 lm | 123 | 184.89 W | Type 1 | |
WP9L2-108L-550-4K7-1-BC
|
4000 °K | 70 CRI | 14551 lm | 79 | 184.89 W | Type 1 | |
WP9L2-108L-550-4K7-1-BC-CLR
|
4000 °K | 70 CRI | 12426 lm | 67 | 184.89 W | Type 1 | |
WP9L2-108L-550-4K7-1-BC-CP
|
4000 °K | 70 CRI | 11351 lm | 61 | 184.89 W | Type 1 | |
WP9L2-108L-550-4K7-1-CLR
|
4000 °K | 70 CRI | 19409 lm | 105 | 184.89 W | Type 1 | |
WP9L2-108L-550-4K7-1-CP
|
4000 °K | 70 CRI | 17730 lm | 96 | 184.89 W | Type 1 | |
WP9L2-108L-550-4K7-2
|
4000 °K | 70 CRI | 21331 lm | 115 | 184.89 W | Type 2 | |
WP9L2-108L-550-4K7-2-BC
|
4000 °K | 70 CRI | 13587 lm | 73 | 184.89 W | Type 2 | |
WP9L2-108L-550-4K7-2-BC-CLR
|
4000 °K | 70 CRI | 11603 lm | 63 | 184.89 W | Type 2 | |
WP9L2-108L-550-4K7-2-BC-CP
|
4000 °K | 70 CRI | 10599 lm | 57 | 184.89 W | Type 2 | |
WP9L2-108L-550-4K7-2-CLR
|
4000 °K | 70 CRI | 18216 lm | 99 | 184.89 W | Type 2 | |
WP9L2-108L-550-4K7-2-CP
|
4000 °K | 70 CRI | 16640 lm | 90 | 184.89 W | Type 2 | |
WP9L2-108L-550-4K7-3
|
4000 °K | 70 CRI | 21155 lm | 114 | 184.89 W | Type 3 | |
WP9L2-108L-550-4K7-3-BC
|
4000 °K | 70 CRI | 13152 lm | 71 | 184.89 W | Type 3 | |
WP9L2-108L-550-4K7-3-BC-CLR
|
4000 °K | 70 CRI | 11232 lm | 61 | 184.89 W | Type 3 | |
WP9L2-108L-550-4K7-3-BC-CP
|
4000 °K | 70 CRI | 10260 lm | 55 | 184.89 W | Type 3 | |
WP9L2-108L-550-4K7-3-CLR
|
4000 °K | 70 CRI | 18066 lm | 98 | 184.89 W | Type 3 | |
WP9L2-108L-550-4K7-3-CP
|
4000 °K | 70 CRI | 16503 lm | 89 | 184.89 W | Type 3 | |
WP9L2-108L-550-4K7-4
|
4000 °K | 70 CRI | 22227 lm | 120 | 184.89 W | Type 4 | |
WP9L2-108L-550-4K7-4-BC
|
4000 °K | 70 CRI | 16076 lm | 87 | 184.89 W | Type 4 | |
WP9L2-108L-550-4K7-4-BC-CLR
|
4000 °K | 70 CRI | 13729 lm | 74 | 184.89 W | Type 4 | |
WP9L2-108L-550-4K7-4-BC-CP
|
4000 °K | 70 CRI | 12541 lm | 68 | 184.89 W | Type 4 | |
WP9L2-108L-550-4K7-4-CLR
|
4000 °K | 70 CRI | 18981 lm | 103 | 184.89 W | Type 4 | |
WP9L2-108L-550-4K7-4-CP
|
4000 °K | 70 CRI | 17339 lm | 94 | 184.89 W | Type 4 | |
WP9L2-108L-550-4K7-4W
|
4000 °K | 70 CRI | 21192 lm | 115 | 184.89 W | Type 4W | |
WP9L2-108L-550-4K7-4W-BC
|
4000 °K | 70 CRI | 13594 lm | 74 | 184.89 W | Type 4W | |
WP9L2-108L-550-4K7-4W-BC-CLR
|
4000 °K | 70 CRI | 11609 lm | 63 | 184.89 W | Type 4W | |
WP9L2-108L-550-4K7-4W-BC-CP
|
4000 °K | 70 CRI | 10604 lm | 57 | 184.89 W | Type 4W | |
WP9L2-108L-550-4K7-4W-CLR
|
4000 °K | 70 CRI | 18097 lm | 98 | 184.89 W | Type 4W | |
WP9L2-108L-550-4K7-4W-CP
|
4000 °K | 70 CRI | 16531 lm | 89 | 184.89 W | Type 4W | |
WP9L2-108L-550-4K7-5Q
|
4000 °K | 70 CRI | 21973 lm | 119 | 184.89 W | Type 5Q | |
WP9L2-108L-550-4K7-5Q-CLR
|
4000 °K | 70 CRI | 18765 lm | 101 | 184.89 W | Type 5Q | |
WP9L2-108L-550-4K7-5Q-CP
|
4000 °K | 70 CRI | 17141 lm | 93 | 184.89 W | Type 5Q | |
WP9L2-108L-550-4K7-L
|
4000 °K | 70 CRI | 21092 lm | 114 | 184.89 W | Type L | |
WP9L2-108L-550-4K7-L-CLR
|
4000 °K | 70 CRI | 18012 lm | 97 | 184.89 W | Type L | |
WP9L2-108L-550-4K7-L-CP
|
4000 °K | 70 CRI | 16453 lm | 89 | 184.89 W | Type L | |
WP9L2-108L-550-4K7-R
|
4000 °K | 70 CRI | 21092 lm | 114 | 184.89 W | Type R | |
WP9L2-108L-550-4K7-R-CLR
|
4000 °K | 70 CRI | 18012 lm | 97 | 184.89 W | Type R | |
WP9L2-108L-550-4K7-R-CP
|
4000 °K | 70 CRI | 16454 lm | 89 | 184.89 W | Type R | |
WP9L2-108L-550-5K7-1
|
5000 °K | 70 CRI | 23666 lm | 128 | 184.89 W | Type 1 | |
WP9L2-108L-550-5K7-1-BC
|
5000 °K | 70 CRI | 15151 lm | 82 | 184.89 W | Type 1 | |
WP9L2-108L-550-5K7-1-BC-CLR
|
5000 °K | 70 CRI | 12939 lm | 70 | 184.89 W | Type 1 | |
WP9L2-108L-550-5K7-1-BC-CP
|
5000 °K | 70 CRI | 11819 lm | 64 | 184.89 W | Type 1 | |
WP9L2-108L-550-5K7-1-CLR
|
5000 °K | 70 CRI | 20210 lm | 109 | 184.89 W | Type 1 | |
WP9L2-108L-550-5K7-1-CP
|
5000 °K | 70 CRI | 18462 lm | 100 | 184.89 W | Type 1 | |
WP9L2-108L-550-5K7-2
|
5000 °K | 70 CRI | 22211 lm | 120 | 184.89 W | Type 2 | |
WP9L2-108L-550-5K7-2-BC
|
5000 °K | 70 CRI | 14148 lm | 77 | 184.89 W | Type 2 | |
WP9L2-108L-550-5K7-2-BC-CLR
|
5000 °K | 70 CRI | 12082 lm | 65 | 184.89 W | Type 2 | |
WP9L2-108L-550-5K7-2-BC-CP
|
5000 °K | 70 CRI | 11037 lm | 60 | 184.89 W | Type 2 | |
WP9L2-108L-550-5K7-2-CLR
|
5000 °K | 70 CRI | 18968 lm | 103 | 184.89 W | Type 2 | |
WP9L2-108L-550-5K7-2-CP
|
5000 °K | 70 CRI | 17327 lm | 94 | 184.89 W | Type 2 | |
WP9L2-108L-550-5K7-3
|
5000 °K | 70 CRI | 22028 lm | 119 | 184.89 W | Type 3 | |
WP9L2-108L-550-5K7-3-BC
|
5000 °K | 70 CRI | 13695 lm | 74 | 184.89 W | Type 3 | |
WP9L2-108L-550-5K7-3-BC-CLR
|
5000 °K | 70 CRI | 11695 lm | 63 | 184.89 W | Type 3 | |
WP9L2-108L-550-5K7-3-BC-CP
|
5000 °K | 70 CRI | 10683 lm | 58 | 184.89 W | Type 3 | |
WP9L2-108L-550-5K7-3-CLR
|
5000 °K | 70 CRI | 18811 lm | 102 | 184.89 W | Type 3 | |
WP9L2-108L-550-5K7-3-CP
|
5000 °K | 70 CRI | 17184 lm | 93 | 184.89 W | Type 3 | |
WP9L2-108L-550-5K7-4
|
5000 °K | 70 CRI | 23144 lm | 125 | 184.89 W | Type 4 | |
WP9L2-108L-550-5K7-4-BC
|
5000 °K | 70 CRI | 16740 lm | 91 | 184.89 W | Type 4 | |
WP9L2-108L-550-5K7-4-BC-CLR
|
5000 °K | 70 CRI | 14295 lm | 77 | 184.89 W | Type 4 | |
WP9L2-108L-550-5K7-4-BC-CP
|
5000 °K | 70 CRI | 13058 lm | 71 | 184.89 W | Type 4 | |
WP9L2-108L-550-5K7-4-CLR
|
5000 °K | 70 CRI | 19764 lm | 107 | 184.89 W | Type 4 | |
WP9L2-108L-550-5K7-4-CP
|
5000 °K | 70 CRI | 18054 lm | 98 | 184.89 W | Type 4 | |
WP9L2-108L-550-5K7-4W
|
5000 °K | 70 CRI | 22066 lm | 119 | 184.89 W | Type 4W | |
WP9L2-108L-550-5K7-4W-BC
|
5000 °K | 70 CRI | 14154 lm | 77 | 184.89 W | Type 4W | |
WP9L2-108L-550-5K7-4W-BC-CLR
|
5000 °K | 70 CRI | 12087 lm | 65 | 184.89 W | Type 4W | |
WP9L2-108L-550-5K7-4W-BC-CP
|
5000 °K | 70 CRI | 11042 lm | 60 | 184.89 W | Type 4W | |
WP9L2-108L-550-5K7-4W-CLR
|
5000 °K | 70 CRI | 18843 lm | 102 | 184.89 W | Type 4W | |
WP9L2-108L-550-5K7-4W-CP
|
5000 °K | 70 CRI | 17213 lm | 93 | 184.89 W | Type 4W | |
WP9L2-108L-550-5K7-5Q
|
5000 °K | 70 CRI | 22880 lm | 124 | 184.89 W | Type 5Q | |
WP9L2-108L-550-5K7-5Q-CLR
|
5000 °K | 70 CRI | 19539 lm | 106 | 184.89 W | Type 5Q | |
WP9L2-108L-550-5K7-5Q-CP
|
5000 °K | 70 CRI | 17848 lm | 97 | 184.89 W | Type 5Q | |
WP9L2-108L-550-5K7-L
|
5000 °K | 70 CRI | 21963 lm | 119 | 184.89 W | Type L | |
WP9L2-108L-550-5K7-L-CLR
|
5000 °K | 70 CRI | 18755 lm | 101 | 184.89 W | Type L | |
WP9L2-108L-550-5K7-L-CP
|
5000 °K | 70 CRI | 17133 lm | 93 | 184.89 W | Type L | |
WP9L2-108L-550-5K7-R
|
5000 °K | 70 CRI | 21963 lm | 119 | 184.89 W | Type R | |
WP9L2-108L-550-5K7-R-CLR
|
5000 °K | 70 CRI | 18756 lm | 101 | 184.89 W | Type R | |
WP9L2-108L-550-5K7-R-CP
|
5000 °K | 70 CRI | 17133 lm | 93 | 184.89 W | Type R | |
WP9L2-108L-700-3K7-1
|
3000 °K | 70 CRI | 26376 lm | 112 | 235.6 W | Type 1 | |
WP9L2-108L-700-3K7-1-BC
|
3000 °K | 70 CRI | 16887 lm | 72 | 235.6 W | Type 1 | |
WP9L2-108L-700-3K7-1-BC-CLR
|
3000 °K | 70 CRI | 14421 lm | 61 | 235.6 W | Type 1 | |
WP9L2-108L-700-3K7-1-BC-CP
|
3000 °K | 70 CRI | 13173 lm | 56 | 235.6 W | Type 1 | |
WP9L2-108L-700-3K7-1-CLR
|
3000 °K | 70 CRI | 22525 lm | 96 | 235.6 W | Type 1 | |
WP9L2-108L-700-3K7-1-CP
|
3000 °K | 70 CRI | 20576 lm | 87 | 235.6 W | Type 1 | |
WP9L2-108L-700-3K7-2
|
3000 °K | 70 CRI | 24755 lm | 105 | 235.6 W | Type 2 | |
WP9L2-108L-700-3K7-2-BC
|
3000 °K | 70 CRI | 15768 lm | 67 | 235.6 W | Type 2 | |
WP9L2-108L-700-3K7-2-BC-CLR
|
3000 °K | 70 CRI | 13466 lm | 57 | 235.6 W | Type 2 | |
WP9L2-108L-700-3K7-2-BC-CP
|
3000 °K | 70 CRI | 12301 lm | 52 | 235.6 W | Type 2 | |
WP9L2-108L-700-3K7-2-CLR
|
3000 °K | 70 CRI | 21140 lm | 90 | 235.6 W | Type 2 | |
WP9L2-108L-700-3K7-2-CP
|
3000 °K | 70 CRI | 19311 lm | 82 | 235.6 W | Type 2 | |
WP9L2-108L-700-3K7-3
|
3000 °K | 70 CRI | 24551 lm | 104 | 235.6 W | Type 3 | |
WP9L2-108L-700-3K7-3-BC
|
3000 °K | 70 CRI | 15263 lm | 65 | 235.6 W | Type 3 | |
WP9L2-108L-700-3K7-3-BC-CLR
|
3000 °K | 70 CRI | 13034 lm | 55 | 235.6 W | Type 3 | |
WP9L2-108L-700-3K7-3-BC-CP
|
3000 °K | 70 CRI | 11907 lm | 51 | 235.6 W | Type 3 | |
WP9L2-108L-700-3K7-3-CLR
|
3000 °K | 70 CRI | 20966 lm | 89 | 235.6 W | Type 3 | |
WP9L2-108L-700-3K7-3-CP
|
3000 °K | 70 CRI | 19152 lm | 81 | 235.6 W | Type 3 | |
WP9L2-108L-700-3K7-4
|
3000 °K | 70 CRI | 25795 lm | 109 | 235.59 W | Type 4 | |
WP9L2-108L-700-3K7-4-BC
|
3000 °K | 70 CRI | 18657 lm | 79 | 235.59 W | Type 4 | |
WP9L2-108L-700-3K7-4-BC-CLR
|
3000 °K | 70 CRI | 15932 lm | 68 | 235.59 W | Type 4 | |
WP9L2-108L-700-3K7-4-BC-CP
|
3000 °K | 70 CRI | 14554 lm | 62 | 235.59 W | Type 4 | |
WP9L2-108L-700-3K7-4-CLR
|
3000 °K | 70 CRI | 22028 lm | 94 | 235.59 W | Type 4 | |
WP9L2-108L-700-3K7-4-CP
|
3000 °K | 70 CRI | 20122 lm | 85 | 235.59 W | Type 4 | |
WP9L2-108L-700-3K7-4W
|
3000 °K | 70 CRI | 24593 lm | 104 | 235.6 W | Type 4W | |
WP9L2-108L-700-3K7-4W-BC
|
3000 °K | 70 CRI | 15776 lm | 67 | 235.6 W | Type 4W | |
WP9L2-108L-700-3K7-4W-BC-CLR
|
3000 °K | 70 CRI | 13472 lm | 57 | 235.6 W | Type 4W | |
WP9L2-108L-700-3K7-4W-BC-CP
|
3000 °K | 70 CRI | 12306 lm | 52 | 235.6 W | Type 4W | |
WP9L2-108L-700-3K7-4W-CLR
|
3000 °K | 70 CRI | 21002 lm | 89 | 235.6 W | Type 4W | |
WP9L2-108L-700-3K7-4W-CP
|
3000 °K | 70 CRI | 19185 lm | 81 | 235.6 W | Type 4W | |
WP9L2-108L-700-3K7-5Q
|
3000 °K | 70 CRI | 25500 lm | 108 | 235.6 W | Type 5Q | |
WP9L2-108L-700-3K7-5Q-CLR
|
3000 °K | 70 CRI | 21776 lm | 92 | 235.6 W | Type 5Q | |
WP9L2-108L-700-3K7-5Q-CP
|
3000 °K | 70 CRI | 19892 lm | 84 | 235.6 W | Type 5Q | |
WP9L2-108L-700-3K7-L
|
3000 °K | 70 CRI | 24478 lm | 104 | 235.6 W | Type L | |
WP9L2-108L-700-3K7-L-CLR
|
3000 °K | 70 CRI | 20903 lm | 89 | 235.6 W | Type L | |
WP9L2-108L-700-3K7-L-CP
|
3000 °K | 70 CRI | 19095 lm | 81 | 235.6 W | Type L | |
WP9L2-108L-700-3K7-R
|
3000 °K | 70 CRI | 24478 lm | 104 | 235.6 W | Type R | |
WP9L2-108L-700-3K7-R-CLR
|
3000 °K | 70 CRI | 20903 lm | 89 | 235.6 W | Type R | |
WP9L2-108L-700-3K7-R-CP
|
3000 °K | 70 CRI | 19095 lm | 81 | 235.6 W | Type R | |
WP9L2-108L-700-4K7-1
|
4000 °K | 70 CRI | 27372 lm | 116 | 235.6 W | Type 1 | |
WP9L2-108L-700-4K7-1-BC
|
4000 °K | 70 CRI | 17524 lm | 74 | 235.6 W | Type 1 | |
WP9L2-108L-700-4K7-1-BC-CLR
|
4000 °K | 70 CRI | 14965 lm | 64 | 235.6 W | Type 1 | |
WP9L2-108L-700-4K7-1-BC-CP
|
4000 °K | 70 CRI | 13670 lm | 58 | 235.6 W | Type 1 | |
WP9L2-108L-700-4K7-1-CLR
|
4000 °K | 70 CRI | 23375 lm | 99 | 235.6 W | Type 1 | |
WP9L2-108L-700-4K7-1-CP
|
4000 °K | 70 CRI | 21353 lm | 91 | 235.6 W | Type 1 | |
WP9L2-108L-700-4K7-2
|
4000 °K | 70 CRI | 25690 lm | 109 | 235.6 W | Type 2 | |
WP9L2-108L-700-4K7-2-BC
|
4000 °K | 70 CRI | 16364 lm | 69 | 235.6 W | Type 2 | |
WP9L2-108L-700-4K7-2-BC-CLR
|
4000 °K | 70 CRI | 13974 lm | 59 | 235.6 W | Type 2 | |
WP9L2-108L-700-4K7-2-BC-CP
|
4000 °K | 70 CRI | 12765 lm | 54 | 235.6 W | Type 2 | |
WP9L2-108L-700-4K7-2-CLR
|
4000 °K | 70 CRI | 21938 lm | 93 | 235.6 W | Type 2 | |
WP9L2-108L-700-4K7-2-CP
|
4000 °K | 70 CRI | 20040 lm | 85 | 235.6 W | Type 2 | |
WP9L2-108L-700-4K7-3
|
4000 °K | 70 CRI | 25478 lm | 108 | 235.6 W | Type 3 | |
WP9L2-108L-700-4K7-3-BC
|
4000 °K | 70 CRI | 15840 lm | 67 | 235.6 W | Type 3 | |
WP9L2-108L-700-4K7-3-BC-CLR
|
4000 °K | 70 CRI | 13526 lm | 57 | 235.6 W | Type 3 | |
WP9L2-108L-700-4K7-3-BC-CP
|
4000 °K | 70 CRI | 12356 lm | 52 | 235.6 W | Type 3 | |
WP9L2-108L-700-4K7-3-CLR
|
4000 °K | 70 CRI | 21757 lm | 92 | 235.6 W | Type 3 | |
WP9L2-108L-700-4K7-3-CP
|
4000 °K | 70 CRI | 19875 lm | 84 | 235.6 W | Type 3 | |
WP9L2-108L-700-4K7-4
|
4000 °K | 70 CRI | 26768 lm | 114 | 235.59 W | Type 4 | |
WP9L2-108L-700-4K7-4-BC
|
4000 °K | 70 CRI | 19361 lm | 82 | 235.59 W | Type 4 | |
WP9L2-108L-700-4K7-4-BC-CLR
|
4000 °K | 70 CRI | 16534 lm | 70 | 235.59 W | Type 4 | |
WP9L2-108L-700-4K7-4-BC-CP
|
4000 °K | 70 CRI | 15104 lm | 64 | 235.59 W | Type 4 | |
WP9L2-108L-700-4K7-4-CLR
|
4000 °K | 70 CRI | 22859 lm | 97 | 235.59 W | Type 4 | |
WP9L2-108L-700-4K7-4-CP
|
4000 °K | 70 CRI | 20882 lm | 89 | 235.59 W | Type 4 | |
WP9L2-108L-700-4K7-4W
|
4000 °K | 70 CRI | 25522 lm | 108 | 235.6 W | Type 4W | |
WP9L2-108L-700-4K7-4W-BC
|
4000 °K | 70 CRI | 16371 lm | 69 | 235.6 W | Type 4W | |
WP9L2-108L-700-4K7-4W-BC-CLR
|
4000 °K | 70 CRI | 13981 lm | 59 | 235.6 W | Type 4W | |
WP9L2-108L-700-4K7-4W-BC-CP
|
4000 °K | 70 CRI | 12771 lm | 54 | 235.6 W | Type 4W | |
WP9L2-108L-700-4K7-4W-CLR
|
4000 °K | 70 CRI | 21795 lm | 93 | 235.6 W | Type 4W | |
WP9L2-108L-700-4K7-4W-CP
|
4000 °K | 70 CRI | 19909 lm | 85 | 235.6 W | Type 4W | |
WP9L2-108L-700-4K7-5Q
|
4000 °K | 70 CRI | 26463 lm | 112 | 235.6 W | Type 5Q | |
WP9L2-108L-700-4K7-5Q-CLR
|
4000 °K | 70 CRI | 22599 lm | 96 | 235.6 W | Type 5Q | |
WP9L2-108L-700-4K7-5Q-CP
|
4000 °K | 70 CRI | 20644 lm | 88 | 235.6 W | Type 5Q | |
WP9L2-108L-700-4K7-L
|
4000 °K | 70 CRI | 25402 lm | 108 | 235.6 W | Type L | |
WP9L2-108L-700-4K7-L-CLR
|
4000 °K | 70 CRI | 21693 lm | 92 | 235.6 W | Type L | |
WP9L2-108L-700-4K7-L-CP
|
4000 °K | 70 CRI | 19816 lm | 84 | 235.6 W | Type L | |
WP9L2-108L-700-4K7-R
|
4000 °K | 70 CRI | 25402 lm | 108 | 235.6 W | Type R | |
WP9L2-108L-700-4K7-R-CLR
|
4000 °K | 70 CRI | 21693 lm | 92 | 235.6 W | Type R | |
WP9L2-108L-700-4K7-R-CP
|
4000 °K | 70 CRI | 19816 lm | 84 | 235.6 W | Type R | |
WP9L2-108L-700-5K7-1
|
5000 °K | 70 CRI | 28501 lm | 121 | 235.26 W | Type 1 | |
WP9L2-108L-700-5K7-1-BC
|
5000 °K | 70 CRI | 18247 lm | 78 | 234.99 W | Type 1 | |
WP9L2-108L-700-5K7-1-BC-CLR
|
5000 °K | 70 CRI | 15582 lm | 66 | 234.99 W | Type 1 | |
WP9L2-108L-700-5K7-1-BC-CP
|
5000 °K | 70 CRI | 14234 lm | 61 | 234.99 W | Type 1 | |
WP9L2-108L-700-5K7-1-CLR
|
5000 °K | 70 CRI | 24339 lm | 103 | 235.26 W | Type 1 | |
WP9L2-108L-700-5K7-1-CP
|
5000 °K | 70 CRI | 22234 lm | 95 | 235.26 W | Type 1 | |
WP9L2-108L-700-5K7-2
|
5000 °K | 70 CRI | 26749 lm | 114 | 234.83 W | Type 2 | |
WP9L2-108L-700-5K7-2-BC
|
5000 °K | 70 CRI | 17039 lm | 73 | 234.53 W | Type 2 | |
WP9L2-108L-700-5K7-2-BC-CLR
|
5000 °K | 70 CRI | 14550 lm | 62 | 234.53 W | Type 2 | |
WP9L2-108L-700-5K7-2-BC-CP
|
5000 °K | 70 CRI | 13292 lm | 57 | 234.53 W | Type 2 | |
WP9L2-108L-700-5K7-2-CLR
|
5000 °K | 70 CRI | 22843 lm | 97 | 234.83 W | Type 2 | |
WP9L2-108L-700-5K7-2-CP
|
5000 °K | 70 CRI | 20867 lm | 89 | 234.83 W | Type 2 | |
WP9L2-108L-700-5K7-3
|
5000 °K | 70 CRI | 26529 lm | 112 | 236.19 W | Type 3 | |
WP9L2-108L-700-5K7-3-BC
|
5000 °K | 70 CRI | 16493 lm | 70 | 234.07 W | Type 3 | |
WP9L2-108L-700-5K7-3-BC-CLR
|
5000 °K | 70 CRI | 14084 lm | 60 | 234.07 W | Type 3 | |
WP9L2-108L-700-5K7-3-BC-CP
|
5000 °K | 70 CRI | 12866 lm | 55 | 234.07 W | Type 3 | |
WP9L2-108L-700-5K7-3-CLR
|
5000 °K | 70 CRI | 22655 lm | 96 | 236.19 W | Type 3 | |
WP9L2-108L-700-5K7-3-CP
|
5000 °K | 70 CRI | 20695 lm | 88 | 236.19 W | Type 3 | |
WP9L2-108L-700-5K7-4
|
5000 °K | 70 CRI | 27873 lm | 118 | 235.55 W | Type 4 | |
WP9L2-108L-700-5K7-4-BC
|
5000 °K | 70 CRI | 20160 lm | 86 | 234.77 W | Type 4 | |
WP9L2-108L-700-5K7-4-BC-CLR
|
5000 °K | 70 CRI | 17216 lm | 73 | 235.59 W | Type 4 | |
WP9L2-108L-700-5K7-4-BC-CP
|
5000 °K | 70 CRI | 15727 lm | 67 | 235.59 W | Type 4 | |
WP9L2-108L-700-5K7-4-CLR
|
5000 °K | 70 CRI | 23802 lm | 101 | 235.59 W | Type 4 | |
WP9L2-108L-700-5K7-4-CP
|
5000 °K | 70 CRI | 21743 lm | 92 | 235.59 W | Type 4 | |
WP9L2-108L-700-5K7-4W
|
5000 °K | 70 CRI | 26574 lm | 113 | 235.38 W | Type 4W | |
WP9L2-108L-700-5K7-4W-BC
|
5000 °K | 70 CRI | 17047 lm | 73 | 234.82 W | Type 4W | |
WP9L2-108L-700-5K7-4W-BC-CLR
|
5000 °K | 70 CRI | 14557 lm | 62 | 234.82 W | Type 4W | |
WP9L2-108L-700-5K7-4W-BC-CP
|
5000 °K | 70 CRI | 13298 lm | 57 | 234.82 W | Type 4W | |
WP9L2-108L-700-5K7-4W-CLR
|
5000 °K | 70 CRI | 22694 lm | 96 | 235.38 W | Type 4W | |
WP9L2-108L-700-5K7-4W-CP
|
5000 °K | 70 CRI | 20730 lm | 88 | 235.38 W | Type 4W | |
WP9L2-108L-700-5K7-5Q
|
5000 °K | 70 CRI | 27555 lm | 117 | 236.51 W | Type 5Q | |
WP9L2-108L-700-5K7-5Q-CLR
|
5000 °K | 70 CRI | 23531 lm | 99 | 236.51 W | Type 5Q | |
WP9L2-108L-700-5K7-5Q-CP
|
5000 °K | 70 CRI | 21495 lm | 91 | 236.51 W | Type 5Q | |
WP9L2-108L-700-5K7-L
|
5000 °K | 70 CRI | 26450 lm | 112 | 236.52 W | Type L | |
WP9L2-108L-700-5K7-L-CLR
|
5000 °K | 70 CRI | 22587 lm | 95 | 236.52 W | Type L | |
WP9L2-108L-700-5K7-L-CP
|
5000 °K | 70 CRI | 20633 lm | 87 | 236.52 W | Type L | |
WP9L2-108L-700-5K7-R
|
5000 °K | 70 CRI | 26450 lm | 112 | 236.52 W | Type R | |
WP9L2-108L-700-5K7-R-CLR
|
5000 °K | 70 CRI | 22587 lm | 95 | 236.52 W | Type R | |
WP9L2-108L-700-5K7-R-CP
|
5000 °K | 70 CRI | 20633 lm | 87 | 236.52 W | Type R | |
WP9L2-81L-550-3K7-1
|
3000 °K | 70 CRI | 16511 lm | 120 | 138.03 W | Type 1 | |
WP9L2-81L-550-3K7-1-BC
|
3000 °K | 70 CRI | 10571 lm | 77 | 138.03 W | Type 1 | |
WP9L2-81L-550-3K7-1-BC-CLR
|
3000 °K | 70 CRI | 9027 lm | 65 | 138.03 W | Type 1 | |
WP9L2-81L-550-3K7-1-BC-CP
|
3000 °K | 70 CRI | 8246 lm | 60 | 138.03 W | Type 1 | |
WP9L2-81L-550-3K7-1-CLR
|
3000 °K | 70 CRI | 14100 lm | 102 | 138.03 W | Type 1 | |
WP9L2-81L-550-3K7-1-CP
|
3000 °K | 70 CRI | 12880 lm | 93 | 138.03 W | Type 1 | |
WP9L2-81L-550-3K7-2
|
3000 °K | 70 CRI | 15496 lm | 112 | 138.03 W | Type 2 | |
WP9L2-81L-550-3K7-2-BC
|
3000 °K | 70 CRI | 9871 lm | 72 | 138.03 W | Type 2 | |
WP9L2-81L-550-3K7-2-BC-CLR
|
3000 °K | 70 CRI | 8429 lm | 61 | 138.03 W | Type 2 | |
WP9L2-81L-550-3K7-2-BC-CP
|
3000 °K | 70 CRI | 7700 lm | 56 | 138.03 W | Type 2 | |
WP9L2-81L-550-3K7-2-CLR
|
3000 °K | 70 CRI | 13233 lm | 96 | 138.03 W | Type 2 | |
WP9L2-81L-550-3K7-2-CP
|
3000 °K | 70 CRI | 12089 lm | 88 | 138.03 W | Type 2 | |
WP9L2-81L-550-3K7-3
|
3000 °K | 70 CRI | 15369 lm | 111 | 138.03 W | Type 3 | |
WP9L2-81L-550-3K7-3-BC
|
3000 °K | 70 CRI | 9555 lm | 69 | 138.03 W | Type 3 | |
WP9L2-81L-550-3K7-3-BC-CLR
|
3000 °K | 70 CRI | 8159 lm | 59 | 138.03 W | Type 3 | |
WP9L2-81L-550-3K7-3-BC-CP
|
3000 °K | 70 CRI | 7454 lm | 54 | 138.03 W | Type 3 | |
WP9L2-81L-550-3K7-3-CLR
|
3000 °K | 70 CRI | 13124 lm | 95 | 138.03 W | Type 3 | |
WP9L2-81L-550-3K7-3-CP
|
3000 °K | 70 CRI | 11989 lm | 87 | 138.03 W | Type 3 | |
WP9L2-81L-550-3K7-4
|
3000 °K | 70 CRI | 16147 lm | 117 | 138.03 W | Type 4 | |
WP9L2-81L-550-3K7-4-BC
|
3000 °K | 70 CRI | 11679 lm | 85 | 138.03 W | Type 4 | |
WP9L2-81L-550-3K7-4-BC-CLR
|
3000 °K | 70 CRI | 9974 lm | 72 | 138.03 W | Type 4 | |
WP9L2-81L-550-3K7-4-BC-CP
|
3000 °K | 70 CRI | 9111 lm | 66 | 138.03 W | Type 4 | |
WP9L2-81L-550-3K7-4-CLR
|
3000 °K | 70 CRI | 13789 lm | 100 | 138.03 W | Type 4 | |
WP9L2-81L-550-3K7-4-CP
|
3000 °K | 70 CRI | 12596 lm | 91 | 138.03 W | Type 4 | |
WP9L2-81L-550-3K7-4W
|
3000 °K | 70 CRI | 15395 lm | 112 | 138.03 W | Type 4W | |
WP9L2-81L-550-3K7-4W-BC
|
3000 °K | 70 CRI | 9875 lm | 72 | 138.03 W | Type 4W | |
WP9L2-81L-550-3K7-4W-BC-CLR
|
3000 °K | 70 CRI | 8433 lm | 61 | 138.03 W | Type 4W | |
WP9L2-81L-550-3K7-4W-BC-CP
|
3000 °K | 70 CRI | 7704 lm | 56 | 138.03 W | Type 4W | |
WP9L2-81L-550-3K7-4W-CLR
|
3000 °K | 70 CRI | 13147 lm | 95 | 138.03 W | Type 4W | |
WP9L2-81L-550-3K7-4W-CP
|
3000 °K | 70 CRI | 12009 lm | 87 | 138.03 W | Type 4W | |
WP9L2-81L-550-3K7-5Q
|
3000 °K | 70 CRI | 15963 lm | 116 | 138.03 W | Type 5Q | |
WP9L2-81L-550-3K7-5Q-CLR
|
3000 °K | 70 CRI | 13632 lm | 99 | 138.03 W | Type 5Q | |
WP9L2-81L-550-3K7-5Q-CP
|
3000 °K | 70 CRI | 12453 lm | 90 | 138.03 W | Type 5Q | |
WP9L2-81L-550-3K7-L
|
3000 °K | 70 CRI | 15324 lm | 111 | 138.03 W | Type L | |
WP9L2-81L-550-3K7-L-CLR
|
3000 °K | 70 CRI | 13086 lm | 95 | 138.03 W | Type L | |
WP9L2-81L-550-3K7-L-CP
|
3000 °K | 70 CRI | 11954 lm | 87 | 138.03 W | Type L | |
WP9L2-81L-550-3K7-R
|
3000 °K | 70 CRI | 15323 lm | 111 | 138.03 W | Type R | |
WP9L2-81L-550-3K7-R-CLR
|
3000 °K | 70 CRI | 13086 lm | 95 | 138.03 W | Type R | |
WP9L2-81L-550-3K7-R-CP
|
3000 °K | 70 CRI | 11954 lm | 87 | 138.03 W | Type R | |
WP9L2-81L-550-4K7-1
|
4000 °K | 70 CRI | 17135 lm | 124 | 138.03 W | Type 1 | |
WP9L2-81L-550-4K7-1-BC
|
4000 °K | 70 CRI | 10970 lm | 79 | 138.03 W | Type 1 | |
WP9L2-81L-550-4K7-1-BC-CLR
|
4000 °K | 70 CRI | 9368 lm | 68 | 138.03 W | Type 1 | |
WP9L2-81L-550-4K7-1-BC-CP
|
4000 °K | 70 CRI | 8558 lm | 62 | 138.03 W | Type 1 | |
WP9L2-81L-550-4K7-1-CLR
|
4000 °K | 70 CRI | 14633 lm | 106 | 138.03 W | Type 1 | |
WP9L2-81L-550-4K7-1-CP
|
4000 °K | 70 CRI | 13367 lm | 97 | 138.03 W | Type 1 | |
WP9L2-81L-550-4K7-2
|
4000 °K | 70 CRI | 16081 lm | 117 | 138.03 W | Type 2 | |
WP9L2-81L-550-4K7-2-BC
|
4000 °K | 70 CRI | 10243 lm | 74 | 138.03 W | Type 2 | |
WP9L2-81L-550-4K7-2-BC-CLR
|
4000 °K | 70 CRI | 8748 lm | 63 | 138.03 W | Type 2 | |
WP9L2-81L-550-4K7-2-BC-CP
|
4000 °K | 70 CRI | 7991 lm | 58 | 138.03 W | Type 2 | |
WP9L2-81L-550-4K7-2-CLR
|
4000 °K | 70 CRI | 13733 lm | 99 | 138.03 W | Type 2 | |
WP9L2-81L-550-4K7-2-CP
|
4000 °K | 70 CRI | 12545 lm | 91 | 138.03 W | Type 2 | |
WP9L2-81L-550-4K7-3
|
4000 °K | 70 CRI | 15949 lm | 116 | 138.03 W | Type 3 | |
WP9L2-81L-550-4K7-3-BC
|
4000 °K | 70 CRI | 9915 lm | 72 | 138.03 W | Type 3 | |
WP9L2-81L-550-4K7-3-BC-CLR
|
4000 °K | 70 CRI | 8468 lm | 61 | 138.03 W | Type 3 | |
WP9L2-81L-550-4K7-3-BC-CP
|
4000 °K | 70 CRI | 7735 lm | 56 | 138.03 W | Type 3 | |
WP9L2-81L-550-4K7-3-CLR
|
4000 °K | 70 CRI | 13620 lm | 99 | 138.03 W | Type 3 | |
WP9L2-81L-550-4K7-3-CP
|
4000 °K | 70 CRI | 12442 lm | 90 | 138.03 W | Type 3 | |
WP9L2-81L-550-4K7-4
|
4000 °K | 70 CRI | 16757 lm | 121 | 138.03 W | Type 4 | |
WP9L2-81L-550-4K7-4-BC
|
4000 °K | 70 CRI | 12120 lm | 88 | 138.03 W | Type 4 | |
WP9L2-81L-550-4K7-4-BC-CLR
|
4000 °K | 70 CRI | 10350 lm | 75 | 138.03 W | Type 4 | |
WP9L2-81L-550-4K7-4-BC-CP
|
4000 °K | 70 CRI | 9455 lm | 68 | 138.03 W | Type 4 | |
WP9L2-81L-550-4K7-4-CLR
|
4000 °K | 70 CRI | 14310 lm | 104 | 138.03 W | Type 4 | |
WP9L2-81L-550-4K7-4-CP
|
4000 °K | 70 CRI | 13072 lm | 95 | 138.03 W | Type 4 | |
WP9L2-81L-550-4K7-4W
|
4000 °K | 70 CRI | 15976 lm | 116 | 138.03 W | Type 4W | |
WP9L2-81L-550-4K7-4W-BC
|
4000 °K | 70 CRI | 10248 lm | 74 | 138.03 W | Type 4W | |
WP9L2-81L-550-4K7-4W-BC-CLR
|
4000 °K | 70 CRI | 8752 lm | 63 | 138.03 W | Type 4W | |
WP9L2-81L-550-4K7-4W-BC-CP
|
4000 °K | 70 CRI | 7995 lm | 58 | 138.03 W | Type 4W | |
WP9L2-81L-550-4K7-4W-CLR
|
4000 °K | 70 CRI | 13643 lm | 99 | 138.03 W | Type 4W | |
WP9L2-81L-550-4K7-4W-CP
|
4000 °K | 70 CRI | 12463 lm | 90 | 138.03 W | Type 4W | |
WP9L2-81L-550-4K7-5Q
|
4000 °K | 70 CRI | 16566 lm | 120 | 138.03 W | Type 5Q | |
WP9L2-81L-550-4K7-5Q-CLR
|
4000 °K | 70 CRI | 14147 lm | 102 | 138.03 W | Type 5Q | |
WP9L2-81L-550-4K7-5Q-CP
|
4000 °K | 70 CRI | 12923 lm | 94 | 138.03 W | Type 5Q | |
WP9L2-81L-550-4K7-L
|
4000 °K | 70 CRI | 15902 lm | 115 | 138.03 W | Type L | |
WP9L2-81L-550-4K7-L-CLR
|
4000 °K | 70 CRI | 13579 lm | 98 | 138.03 W | Type L | |
WP9L2-81L-550-4K7-L-CP
|
4000 °K | 70 CRI | 12405 lm | 90 | 138.03 W | Type L | |
WP9L2-81L-550-4K7-R
|
4000 °K | 70 CRI | 15902 lm | 115 | 138.03 W | Type R | |
WP9L2-81L-550-4K7-R-CLR
|
4000 °K | 70 CRI | 13580 lm | 98 | 138.03 W | Type R | |
WP9L2-81L-550-4K7-R-CP
|
4000 °K | 70 CRI | 12405 lm | 90 | 138.03 W | Type R | |
WP9L2-81L-550-5K7-1
|
5000 °K | 70 CRI | 17842 lm | 129 | 138.03 W | Type 1 | |
WP9L2-81L-550-5K7-1-BC
|
5000 °K | 70 CRI | 11423 lm | 83 | 138.03 W | Type 1 | |
WP9L2-81L-550-5K7-1-BC-CLR
|
5000 °K | 70 CRI | 9755 lm | 71 | 138.03 W | Type 1 | |
WP9L2-81L-550-5K7-1-BC-CP
|
5000 °K | 70 CRI | 8911 lm | 65 | 138.03 W | Type 1 | |
WP9L2-81L-550-5K7-1-CLR
|
5000 °K | 70 CRI | 15236 lm | 110 | 138.03 W | Type 1 | |
WP9L2-81L-550-5K7-1-CP
|
5000 °K | 70 CRI | 13918 lm | 101 | 138.03 W | Type 1 | |
WP9L2-81L-550-5K7-2
|
5000 °K | 70 CRI | 16745 lm | 121 | 138.03 W | Type 2 | |
WP9L2-81L-550-5K7-2-BC
|
5000 °K | 70 CRI | 10666 lm | 77 | 138.03 W | Type 2 | |
WP9L2-81L-550-5K7-2-BC-CLR
|
5000 °K | 70 CRI | 9108 lm | 66 | 138.03 W | Type 2 | |
WP9L2-81L-550-5K7-2-BC-CP
|
5000 °K | 70 CRI | 8320 lm | 60 | 138.03 W | Type 2 | |
WP9L2-81L-550-5K7-2-CLR
|
5000 °K | 70 CRI | 14300 lm | 104 | 138.03 W | Type 2 | |
WP9L2-81L-550-5K7-2-CP
|
5000 °K | 70 CRI | 13063 lm | 95 | 138.03 W | Type 2 | |
WP9L2-81L-550-5K7-3
|
5000 °K | 70 CRI | 16607 lm | 120 | 138.03 W | Type 3 | |
WP9L2-81L-550-5K7-3-BC
|
5000 °K | 70 CRI | 10324 lm | 75 | 138.03 W | Type 3 | |
WP9L2-81L-550-5K7-3-BC-CLR
|
5000 °K | 70 CRI | 8817 lm | 64 | 138.03 W | Type 3 | |
WP9L2-81L-550-5K7-3-BC-CP
|
5000 °K | 70 CRI | 8054 lm | 58 | 138.03 W | Type 3 | |
WP9L2-81L-550-5K7-3-CLR
|
5000 °K | 70 CRI | 14182 lm | 103 | 138.03 W | Type 3 | |
WP9L2-81L-550-5K7-3-CP
|
5000 °K | 70 CRI | 12955 lm | 94 | 138.03 W | Type 3 | |
WP9L2-81L-550-5K7-4
|
5000 °K | 70 CRI | 17448 lm | 126 | 138.03 W | Type 4 | |
WP9L2-81L-550-5K7-4-BC
|
5000 °K | 70 CRI | 12620 lm | 91 | 138.03 W | Type 4 | |
WP9L2-81L-550-5K7-4-BC-CLR
|
5000 °K | 70 CRI | 10777 lm | 78 | 138.03 W | Type 4 | |
WP9L2-81L-550-5K7-4-BC-CP
|
5000 °K | 70 CRI | 9845 lm | 71 | 138.03 W | Type 4 | |
WP9L2-81L-550-5K7-4-CLR
|
5000 °K | 70 CRI | 14900 lm | 108 | 138.03 W | Type 4 | |
WP9L2-81L-550-5K7-4-CP
|
5000 °K | 70 CRI | 13611 lm | 99 | 138.03 W | Type 4 | |
WP9L2-81L-550-5K7-4W
|
5000 °K | 70 CRI | 16635 lm | 121 | 138.03 W | Type 4W | |
WP9L2-81L-550-5K7-4W-BC
|
5000 °K | 70 CRI | 10671 lm | 77 | 138.03 W | Type 4W | |
WP9L2-81L-550-5K7-4W-BC-CLR
|
5000 °K | 70 CRI | 9113 lm | 66 | 138.03 W | Type 4W | |
WP9L2-81L-550-5K7-4W-BC-CP
|
5000 °K | 70 CRI | 8324 lm | 60 | 138.03 W | Type 4W | |
WP9L2-81L-550-5K7-4W-CLR
|
5000 °K | 70 CRI | 14206 lm | 103 | 138.03 W | Type 4W | |
WP9L2-81L-550-5K7-4W-CP
|
5000 °K | 70 CRI | 12977 lm | 94 | 138.03 W | Type 4W | |
WP9L2-81L-550-5K7-5Q
|
5000 °K | 70 CRI | 17249 lm | 125 | 138.03 W | Type 5Q | |
WP9L2-81L-550-5K7-5Q-CLR
|
5000 °K | 70 CRI | 14730 lm | 107 | 138.03 W | Type 5Q | |
WP9L2-81L-550-5K7-5Q-CP
|
5000 °K | 70 CRI | 13456 lm | 97 | 138.03 W | Type 5Q | |
WP9L2-81L-550-5K7-L
|
5000 °K | 70 CRI | 16558 lm | 120 | 138.03 W | Type L | |
WP9L2-81L-550-5K7-L-CLR
|
5000 °K | 70 CRI | 14140 lm | 102 | 138.03 W | Type L | |
WP9L2-81L-550-5K7-L-CP
|
5000 °K | 70 CRI | 12917 lm | 94 | 138.03 W | Type L | |
WP9L2-81L-550-5K7-R
|
5000 °K | 70 CRI | 16558 lm | 120 | 138.03 W | Type R | |
WP9L2-81L-550-5K7-R-CLR
|
5000 °K | 70 CRI | 14140 lm | 102 | 138.03 W | Type R | |
WP9L2-81L-550-5K7-R-CP
|
5000 °K | 70 CRI | 12917 lm | 94 | 138.03 W | Type R |
Please wait, preparing to download your file.
Related Products