text.skipToContent text.skipToNavigation

Colt Mini

by Hubbell Outdoor Lighting 

Collection Name: tradeSELECT®

Versatile compact LED floodlight perfect for a variety of applications including: landscape, accent, pole/column, facade and small area illumination. Stake or threaded mounting plus adjustable knuckle provides mounting flexibility. Durable die-cast design with corrosion resistant powder coat paint finish for years of maintenance free illumination.

  • Capable of replacing 50w or 70w HID, 100w incandescent or 84w CFL luminaires
  • Mounting versatility: 7” stake with 8” SO cord and 1/2” 14 NPT threaded mounting box for box or pipe mounting
  • Provides even NEMA 6 x 6 wide floodlight distribution
  • Listed to UL1598 for use in wet locations
  • NEMA 3R

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
Construction Material - Main die cast aluminum
Dimming Protocol Compatible with ELV Phase Cut Dimmers
ExpressLine Yes
Light Distribution Wide
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Knuckled Swivel (1/2" threaded coupling)
New Products Yes
Photocell No
Type
  • Floodlighting
  • Landscape

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 120 VAC
Wattage Range ≤30

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number MBUL-1L3K-1 UPC 785988031955 Product Description MBUL Mini Decorative LED Bullet, Mounting Type: 1/2 inch 14 NPS threaded mounting for box or pipe mounting or 6.75 inch stake with 8 inch SO cord for landscape applications (included)., Light Distribution: Wide 6x6, Wattage: 13.2 W, Color Temperature: 3000 K, 83 CRI, Light Output: 1,115 lm, Voltage Rating: 120 VAC, Color: Dark Bronze. Check Inventory