text.skipToContent text.skipToNavigation

Louvered Body

by Kim Lighting 

The Louvered Body offers two styles to accent garden pathways. For durability, both models feature interlocking die-cast aluminum sections.

  • 120 volt path lighting solution
  • Die-cast aluminum housing for durability
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Color
    • Black
    • Dark Bronze
    • Verde Green
    Construction Material - Main die cast aluminum
    Lamp Type Incandescent
    Light Source
    • Incandescent
    • INC
    Lumen Range 1-2,500 lm
    Material - Housing Die-Cast Aluminum
    Mounting Type Stem (1/2" threaded coupling)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Lamp Wattage
    • 75 W
    • 100 W
    Primary Voltage 120 VAC
    Voltage Rating 120 V
    Wattage 70-150 W
    Wattage Range 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA

    Resources/Downloads