- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Landscape
- Micro Flood®
Item Added to Your Cart!
Micro Flood®
By Kim Lighting
Micro Flood®
By Kim Lighting
Micro Flood® has a unique swivel mount that provides superior aiming without loosening over time and is constructed out of die-cast aluminum with powder coat paint finish for excellent value and rugged service.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Landscape |
Application - For Use On | Accent |
Color |
|
Construction Material - Main | die cast aluminum |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Lamp Type | LED |
Light Distribution | Spot, Narrow, Wide |
Light Source |
|
Lumen Range | 1-2,500 lm |
Material - Housing | Die-Cast Aluminum |
Mounting Type |
|
Photocell | Yes |
Type | Landscape |
Electrical Ratings
Frequency Rating |
|
Lamp Wattage | 50 W |
Primary Voltage |
|
Voltage Rating |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | No |
Industry Standard(s) | UL |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Color Charts
Please wait, preparing to download your file.
Photometry (19)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
BNS2-36L-615-5K7-1-BC
|
5000 K | 70 CRI | 3361 lm | 48 | 70.65 W | Type 1 | |
EL218F3-8L3K.IES
|
100.90 | 9.30 W | |||||
EL218F3-8L4K.IES
|
105.50 | 9.40 W | |||||
EL218F3-8L5K.IES
|
107.20 | 9.40 W | |||||
EL218F5-8L3K.IES
|
94.70 | 14.90 W | |||||
EL218F5-8L4K.IES
|
99.10 | 15.00 W | |||||
EL218F5-8L5K.IES
|
100.70 | 15.00 W | |||||
EL218S3-8L3K.IES
|
115.90 | 9.30 W | |||||
EL218S3-8L4K.IES
|
120.30 | 9.50 W | |||||
EL218S3-8L5K.IES
|
122.60 | 9.40 W | |||||
EL218S5-8L3K.IES
|
107.90 | 14.90 W | |||||
EL218S5-8L4K.IES
|
112.70 | 15.00 W | |||||
EL218S5-8L5K.IES
|
113.50 | 15.00 W | |||||
EL218WF3-8L3K.IES
|
94.60 | 9.40 W | |||||
EL218WF3-8L4K.IES
|
98.40 | 9.40 W | |||||
EL218WF3-8L5K.IES
|
100.30 | 9.50 W | |||||
EL218WF5-8L3K.IES
|
88.70 | 15.00 W | |||||
EL218WF5-8L4K.IES
|
92.40 | 15.00 W | |||||
EL218WF5-8L5K.IES
|
94.80 | 15.00 W |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number BD215BL | UPC 785988040131 | Product Description Micro Flood®, Landscape, Black, LED, N/A, Die-Cast Aluminum, Mounting Type=Knuckled Swivel (1/2" threaded coupling);Knuckled Swivel (3/4" threaded coupling). | Check Inventory |
Catalog Number EL218F3/8L3KUV/BL | UPC 785988040216 | Product Description Micro Flood®, narrow flood, 350 mA, 10 W, 3000 K, 938 lm, 120-277 VAC, Black. | Check Inventory |
Catalog Number EL218F3/8L3KUV/DB | UPC 785988040223 | Product Description Micro Flood®, narrow flood, 350 mA, 10 W, 3000 K, 938 lm, 120-277 VAC, Dark Bronze. | Check Inventory |
Catalog Number KLV216GR | UPC | Product Description 20-50W TMR16 Bipin Hal., 12V, Die-Cast Alum., Verde Green. | Check Inventory |
Related Products