- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Landscape
- Mounting Options
Item Added to Your Cart!
Mounting Options
By Kim Lighting
Mounting Options
By Kim Lighting
Kim Lighting's Landscape Collection includes a full complement of mounting options to accommodate any application. Refer to specifications for product compatibility and limitations.
Product Details
General
Application | Landscape |
Application - For Use On | Options and Accessories |
Color |
|
Construction Material - Main | Die cast aluminum;Natural Brass |
Mounting Type |
|
Photocell | No |
Type | Landscape |
Certifications and Compliance
DarkSky | No |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number EP17 | UPC 785988040322 | Product Description PVC fixture molded in Black with 1/2" NPT mount is corrosion free and UV resistant. Replaces EMT, conduit connectors and weatherproof boxes. 100% shatter resistant against denting and cracking. Angled bottom to eliminate cable congestion. 17 1/2" post length. | Check Inventory |
Catalog Number J-27N/BL-P | UPC 785988040407 | Product Description Die-cast Alum. with 1/2" NPSM fixture mount, Black. | Check Inventory |
Catalog Number J-27N/PS-P | UPC | Product Description Die-cast Alum. with 1/2" NPSM fixture mount, Platinum Silver. | Check Inventory |
Catalog Number JB1/BL-P | UPC 785988040414 | Product Description Die-cast aluminum with 1/2 IN NPSM fixture mount. Internal set screw provided for locking position. Two 1/2 IN NPSM in bottom, 17 cu in. internal volume. Super TGIC powder coat paint over clear anodizing and titanated zirconium conversion coating. Color: Black. | Check Inventory |
Catalog Number JBR-2 | UPC 785988040421 | Product Description Die cast brass Junction Box, (2) 1/2” NPT in bottom | Check Inventory |
Catalog Number JBR-21 | UPC 785988040438 | Product Description Die cast brass Junction Box, (2) 1/2 IN NPT in sides, (2) 1/2 IN NPT in bottom. | Check Inventory |
Catalog Number JBR-3 | UPC 785988040452 | Product Description Die cast brass Junction Box, (2) 3/4” NPT in bottom. | Check Inventory |
Catalog Number JBR-4 | UPC 785988040469 | Product Description Composite Junction Box, (2) 3/4" NPT Knockouts in bottom, (4) 3/4” on sides. | Check Inventory |
Catalog Number JBR30 | UPC 785988040476 | Product Description Die cast brass J-Box, (2) 1/2” NPT in bottom, (2) 19” long stakes- no cord. | Check Inventory |
Catalog Number JW/WH-P | UPC | Product Description Die-Cast Alum. Wall PlateColor: White. | Check Inventory |
Catalog Number JWBR/NB | UPC | Product Description Brass Architectural Wall Mount, Color: Natural Brass. | Check Inventory |
Catalog Number KLV400BL | UPC 785988040575 | Product Description Die cast low copper aluminum with 1/2” NPSM fixture mount for low voltage, Black. | Check Inventory |
Catalog Number KLV400DB | UPC | Product Description Die cast low copper aluminum with 1/2” NPSM fixture mount for low voltage, Dark Bronze. | Check Inventory |
Catalog Number KLV400GR | UPC | Product Description Die cast low copper aluminum with 1/2" NPSM fixture mount for low voltage, Verde Green. | Check Inventory |
Catalog Number KLV405BL | UPC 785988040582 | Product Description 2-1/4” dia., Die cast low copper aluminum with 1/2” NPSM fixture mount, Black. | Check Inventory |
Catalog Number KLV410 | UPC 785988040599 | Product Description Two-piece connector, injection molded in black Valox. | Check Inventory |