text.skipToContent text.skipToNavigation

Ravenna Lowlighter

By Kim Lighting 

Collection Name:  Ravenna

By Kim Lighting
Collection Name:  Ravenna
Ravenna Lowlighter is highly adaptable to landscape accent lighting solutions. Elegance and style in leaf-like design blends into natural surroundings.

  • Companion to Ravenna Highlighter
  • 12 and 120 volt accent and path lighting solutions
  • Die-cast brass or aluminum housing for durability
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application Landscape
    Color
    • Black
    • Dark Bronze
    • Verde Green
    • Natural Brass
    • Verde Green Patina
    Construction Material - Main die cast aluminum;brass
    Light Distribution Wide
    Light Source
    • LED
    • MR
    • Halogen
    Lumen Range 1-2,500 lm
    Mounting Type Stem (1/2" threaded coupling)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Primary Voltage
    • 12V DC
    • 120 VAC
    Voltage Rating
    • 120 V
    • 12 V
    Wattage 50-70 W
    Wattage Range 50-70

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA

    Photometry (7)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNL276
    BNS2-36L-615-5K7-1
    5000 K 70 CRI 6822 lm 97 70.65 W Type 1
    ELL271
    KLVL171
    KLVL176
    KLVL271/3L3K-
    39.40 10.00 W
    KLVL276/3L3K-
    39.40 10.00 W

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number KLVL276NB UPC 785988040735 Product Description Ravenna Lowlighter, Landscape, Natural Brass, Color Temperature=3000 K, Lamp Included=Yes, N/A, Mounting Type=Stem (1/2" threaded coupling), 10 W.