text.skipToContent text.skipToNavigation

Round Hood

By Kim Lighting 
By Kim Lighting
A unique swivel mount provides superior aiming without loosening over time and is constructed out of die-cast aluminum with powder coat paint finish for excellent value and rugged service.

  • Unobtrusive accent lighting solution
  • Available with a variety of mounting options
  • Die-cast aluminum housing for durability
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application Landscape
    Application - For Use On Accent
    Color
    • Black
    • Dark Bronze
    • Verde Green
    Construction Material - Main die cast aluminum
    Light Distribution Wide
    Light Source
    • LED
    • MR
    • Halogen
    Lumen Range 1-2,500 lm
    Material - Housing Die-Cast Aluminum
    Mounting Type Knuckled Swivel (1/2" threaded coupling)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Primary Voltage 12V DC
    Voltage Rating 12 V
    Wattage 50-70 W
    Wattage Range 50-70

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA

    Resources and Downloads

    Photometry (3)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNS2-36L-615-5K7-2-BC
    5000 K 70 CRI 2713 lm 38 70.65 W Type 2
    KLVL202
    KLVL202/3L3K-
    36.10 10.00 W

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number KLV201BL UPC Product Description KLV201BL
    Catalog Number KLV201DB UPC Product Description KLV201DB
    Catalog Number KLV201GR UPC Product Description KLV201GR Check Inventory