text.skipToContent text.skipToNavigation

Square Hood

By Kim Lighting 
By Kim Lighting
The Square Hood Series has a unique swivel mount that provides superior aiming without loosening over time and is constructed out of die-cast aluminum with powder coat paint finish for excellent value and rugged service.

  • 12V LED accent lighting solution
  • Available with a variety of mounting options
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application Landscape
    Application - For Use On Accent
    Color
    • Black
    • Dark Bronze
    • Verde Green
    Construction Material - Main die cast aluminum
    Light Distribution Wide
    Light Source
    • LED
    • Incandescent
    • PR
    • MR
    • Halogen
    Lumen Range 1-2,500 lm
    Material - Housing Die-Cast Aluminum
    Mounting Type Knuckled Swivel (1/2" threaded coupling)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Primary Voltage 12V DC
    Voltage Rating 12 V
    Wattage 70-150 W
    Wattage Range 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA

    Photometry (3)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNS2-36L-615-5K7-4-BC
    5000 K 70 CRI 3683 lm 52 70.65 W Type 4
    KLVL206
    KLVL206/3L3K-
    38.80 10.00 W

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number KLV205BL UPC Product Description KLV205BL Check Inventory
    Catalog Number KLVL206BL UPC 785988040704 Product Description Square Hood, Landscape, Black, Color Temperature=3000 K, Lamp Included=Yes, N/A, Die-Cast Aluminum, Mounting Type=Knuckled Swivel (1/2" threaded coupling), 10 W. Check Inventory