text.skipToContent text.skipToNavigation

Traditional Floral

by Kim Lighting 

The Traditional Floral Path Light is perfect for garden paths and is a classic Kim Lighting landscape luminaire combining copper and bronze materials. Designed to withstand rugged environments.

  • Elegant 12 or 120V path lighting solution
  • A Kim Lighting landscape offering for over 50 years
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Color
    • Verde Patina
    • Natural
    Construction Material - Main brass
    Lamp Type Incandescent
    Light Distribution Wide
    Light Source
    • Incandescent
    • INC
    Lumen Range 1-2,500 lm
    Mounting Type Stem (1/2" threaded coupling)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Lamp Wattage 40 W
    Primary Voltage
    • 12V DC
    • 120 VAC
    Voltage Rating
    • 120 V
    • 12 V
    Wattage Range
    • ≤30
    • 31-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA