text.skipToContent text.skipToNavigation

Traditional

by Kim Lighting 

The under-hood reflector increases efficiency while the solid hood support allows access for lamp maintenance without the use of a single tool. The wide selection of hood designs, stem lengths and finishes, provides the perfect solution to any application.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Landscape
Color
  • Black
  • Dark Bronze
  • Verde Green
  • Natural Brass
  • Verde Green Patina
Construction Material - Main die cast aluminum;brass
Light Distribution Wide
Light Source
  • LED
  • Incandescent
  • MR
  • Halogen
Lumen Range 1-2,500 lm
Mounting Type Stem (1/2" threaded coupling)
Photocell No
Type Landscape

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage
  • 12V DC
  • 120 VAC
Voltage Rating
  • 120 V
  • 12 V
Wattage 50-70 W
Wattage Range 50-70

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files
el188-3l3k-h60.ies
IES file
el188-3l3k-h70.ies
IES file
el188-3l3k-h80.ies
IES file
el188-3l4k-h60.ies
IES file
el188-3l4k-h70.ies
IES file
el188-3l4k-h80.ies
IES file
el188-3l5k-h60.ies
IES file
el188-3l5k-h70.ies
IES file
el188-3l5k-h80.ies
IES file
el190-3l3k.ies
IES file
el190-3l4k.ies
IES file
el190-3l5k.ies
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number BN192/3L3KUV/NB UPC 785988040148 Product Description Traditional, Landscape, Natural Brass, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number EL190/3L3KUV/BL UPC 785988040209 Product Description Traditional, Landscape, Black;Dark Bronze;Verde Green;Natural Brass;Verde Green Patina, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number H60BL UPC 785988040346 Product Description Traditional, Landscape, Black, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number H60NB UPC 785988040353 Product Description Traditional, Landscape, Natural Brass, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number H70BL UPC 785988040360 Product Description Traditional, Landscape, Black, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number H80BL UPC 785988040384 Product Description Traditional, Landscape, Black, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number KLV190/3L3K/BL UPC 785988040551 Product Description Traditional, Landscape, Black;Dark Bronze;Verde Green;Natural Brass;Verde Green Patina, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory
Catalog Number KLV192/3L3K/NB UPC 785988040568 Product Description Traditional, Landscape, Natural Brass, N/A, Mounting Type=Stem (1/2" threaded coupling), 50-70 W. Check Inventory