text.skipToContent text.skipToNavigation

Transformers

by Kim Lighting 

Formed 16 ga. stainless steel enclosure with integral hinge. Cover is secured with stainless steel screws. A through hole is provided in the bottom edge for a padlock (by others). For In-Grade transformer contact factory for information.

  • Available for above-grade and in-grade
  • 200W, 300W, 600W and 900W offerings
  • Product Details

    General

    Application Landscape
    Application - For Use On Options and Accessories
    Mounting Type
    • Above-Grade
    • In-Grade
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating 60 Hz
    Primary Voltage
    • 120 VAC
    • 277 VAC
    Voltage Rating
    • 120 V
    • 12 V

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CSA

    Stocked Items

    Catalog Number UPC Product Description
    Catalog Number KLV620 UPC 785988040629 Product Description Above Grade Transformer, Type: Landscape, Primary Voltage: 120 VAC, Secondary Voltage: 12/13/14/15 V Multi-tap, 600 W, Stainless Steel Enclosure, Circuits: 2. Check Inventory
    Catalog Number KLV625 UPC 785988040636 Product Description Above Grade Transformer, Type: Landscape, Primary Voltage: 120 VAC, Secondary Voltage: 12/13/14/15 V Multi-tap, 900 W, Stainless Steel Enclosure, Circuits: 3. Check Inventory
    Catalog Number KLV640 UPC 785988040643 Product Description In-Grade Transformer, Type: Landscape, Primary Voltage: 120 VAC, Secondary Voltage: 12/13/14/15 V Multi-tap, 300 W, Stainless Steel Enclosure, Circuits: 1. Check Inventory