text.skipToContent text.skipToNavigation

Pursuit™ – Recessed

By Architectural Area Lighting 

Collection Name:  Pursuit Linear

By Architectural Area Lighting
Collection Name:  Pursuit Linear
Linear Unlimited - low profile linear form factor seamlessly blends with the architecture - day or night. Individual housing lengths can be connected with external lens for seamless and continuous runs up to 150' to meet a variety of applications.
  • Sleek architectural form factor
  • 2’, 3’, 4’, 6’ & 8’ Housing Lengths
  • High comfort, performance diffused lens option
  • Sections can be joined for runs up to 150’ withseamless lens
  • Up to 115 lumens per watt
  • IP66 Rated
  • Electrical Connections IP68 rated
  • SiteSync wireless controls
  • NX Distributed Intelligence & SiteSync enabled forwireless control
  • Integral Battery Backup for path of egress
  • Available distributions: Symmetric, Asymmetric & Wall Graze & Wall Wash Distributions
  • Output up to 1,000 lm/ft
  • Flange, flangeless and spackle flange for ceiling and wall mounting

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Architectural Outdoor Building Mount Applications
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
  • Occupancy Detection
  • Luminaire Grouping
  • Scheduled Dimming
  • Wireless Controls
Controls - Integral Sensors (Non-Networked) Photocell
Controls - Networked
  • NX Distributed Intelligence
  • Occupancy & Photocell
  • Photocell
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Symmetrical
  • Asymmetrical
  • Wall Graze
  • Wall Wash
Light Source LED
Mounting Type
  • ceiling
  • Arm or Wall/Surface
Type
  • Recessed Flange
  • Recessed Flangeless
  • Recessed Spackle

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120- 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 13 - 103 W

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DarkSky No
Industry Standard(s) cUL Listed
Ratings IP66

Resources and Downloads

Specifications

Color Charts

Videos

Photometry (720)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RNR-X-2-10-35K8-AS-CL
3500 K 80 CRI 2142 lm 82 26 W Asymmetrical
RNR-X-2-10-35K8-AS-DL
3500 K 80 CRI 1896 lm 73 26 W Asymmetrical
RNR-X-2-10-35K8-SM-CL
3500 K 80 CRI 2368 lm 91 26 W Symmetrical
RNR-X-2-10-35K8-SM-DL
3500 K 80 CRI 2126 lm 82 26 W Symmetrical
RNR-X-2-10-35K8-WG-CL
3500 K 80 CRI 2483 lm 95 26 W Wall graze
RNR-X-2-10-35K8-WG-DL
3500 K 80 CRI 2238 lm 86 26 W Wall graze
RNR-X-2-10-35K8-WW-CL
3500 K 80 CRI 2142 lm 82 26 W Wall wash
RNR-X-2-10-35K8-WW-DL
3500 K 80 CRI 1897 lm 73 26 W Wall wash
RNR-X-2-10-3K8-AS-CL
3000 K 80 CRI 2121 lm 82 26 W Asymmetrical
RNR-X-2-10-3K8-AS-DL
3000 K 80 CRI 1877 lm 72 26 W Asymmetrical
RNR-X-2-10-3K8-SM-CL
3000 K 80 CRI 2345 lm 90 26 W Symmetrical
RNR-X-2-10-3K8-SM-DL
3000 K 80 CRI 2105 lm 81 26 W Symmetrical
RNR-X-2-10-3K8-WG-CL
3000 K 80 CRI 2458 lm 95 26 W Wall graze
RNR-X-2-10-3K8-WG-DL
3000 K 80 CRI 2216 lm 85 26 W Wall graze
RNR-X-2-10-3K8-WW-CL
3000 K 80 CRI 2121 lm 82 26 W Wall wash
RNR-X-2-10-3K8-WW-DL
3000 K 80 CRI 1878 lm 72 26 W Wall wash
RNR-X-2-10-3K9-AS-CL
3000 K 90 CRI 1718 lm 66 26 W Asymmetrical
RNR-X-2-10-3K9-AS-DL
3000 K 90 CRI 1521 lm 58 26 W Asymmetrical
RNR-X-2-10-3K9-SM-CL
3000 K 90 CRI 1899 lm 73 26 W Symmetrical
RNR-X-2-10-3K9-SM-DL
3000 K 90 CRI 1705 lm 66 26 W Symmetrical
RNR-X-2-10-3K9-WG-CL
3000 K 90 CRI 1991 lm 77 26 W Wall graze
RNR-X-2-10-3K9-WG-DL
3000 K 90 CRI 1795 lm 69 26 W Wall graze
RNR-X-2-10-3K9-WW-CL
3000 K 90 CRI 1718 lm 66 26 W Wall wash
RNR-X-2-10-3K9-WW-DL
3000 K 90 CRI 1521 lm 58 26 W Wall wash
RNR-X-2-10-4K8-AS-CL
4000 K 80 CRI 2200 lm 85 26 W Asymmetrical
RNR-X-2-10-4K8-AS-DL
4000 K 80 CRI 1949 lm 75 26 W Asymmetrical
RNR-X-2-10-4K8-SM-CL
4000 K 80 CRI 2432 lm 94 26 W Symmetrical
RNR-X-2-10-4K8-SM-DL
4000 K 80 CRI 2184 lm 84 26 W Symmetrical
RNR-X-2-10-4K8-WG-CL
4000 K 80 CRI 2551 lm 98 26 W Wall graze
RNR-X-2-10-4K8-WG-DL
4000 K 80 CRI 2299 lm 88 26 W Wall graze
RNR-X-2-10-4K8-WW-CL
4000 K 80 CRI 2199 lm 85 26 W Wall wash
RNR-X-2-10-4K8-WW-DL
4000 K 80 CRI 1948 lm 75 26 W Wall wash
RNR-X-2-10-4K9-AS-CL
4000 K 90 CRI 1782 lm 69 26 W Asymmetrical
RNR-X-2-10-4K9-AS-DL
4000 K 90 CRI 1578 lm 61 26 W Asymmetrical
RNR-X-2-10-4K9-SM-CL
4000 K 90 CRI 1970 lm 76 26 W Symmetrical
RNR-X-2-10-4K9-SM-DL
4000 K 90 CRI 1769 lm 68 26 W Symmetrical
RNR-X-2-10-4K9-WG-CL
4000 K 90 CRI 2065 lm 79 26 W Wall graze
RNR-X-2-10-4K9-WG-DL
4000 K 90 CRI 1862 lm 72 26 W Wall graze
RNR-X-2-10-4K9-WW-CL
4000 K 90 CRI 1781 lm 69 26 W Wall wash
RNR-X-2-10-4K9-WW-DL
4000 K 90 CRI 1578 lm 61 26 W Wall wash
RNR-X-2-10-5K8-AS-CL
5000 K 80 CRI 2281 lm 88 26 W Asymmetrical
RNR-X-2-10-5K8-AS-DL
5000 K 80 CRI 2021 lm 78 26 W Asymmetrical
RNR-X-2-10-5K8-SM-CL
5000 K 80 CRI 2523 lm 97 26 W Symmetrical
RNR-X-2-10-5K8-SM-DL
5000 K 80 CRI 2265 lm 87 26 W Symmetrical
RNR-X-2-10-5K8-WG-CL
5000 K 80 CRI 2645 lm 102 26 W Wall graze
RNR-X-2-10-5K8-WG-DL
5000 K 80 CRI 2385 lm 92 26 W Wall graze
RNR-X-2-10-5K8-WW-CL
5000 K 80 CRI 2281 lm 88 26 W Wall wash
RNR-X-2-10-5K8-WW-DL
5000 K 80 CRI 2020 lm 78 26 W Wall wash
RNR-X-2-5-35K8-AS-CL
3500 K 80 CRI 1176 lm 90 13.1 W Asymmetrical
RNR-X-2-5-35K8-AS-DL
3500 K 80 CRI 1026 lm 78 13.1 W Asymmetrical
RNR-X-2-5-35K8-SM-CL
3500 K 80 CRI 1288 lm 98 13.1 W Symmetrical
RNR-X-2-5-35K8-SM-DL
3500 K 80 CRI 1150 lm 88 13.1 W Symmetrical
RNR-X-2-5-35K8-WG-CL
3500 K 80 CRI 1343 lm 103 13.1 W Wall graze
RNR-X-2-5-35K8-WG-DL
3500 K 80 CRI 1211 lm 92 13.1 W Wall graze
RNR-X-2-5-35K8-WW-CL
3500 K 80 CRI 1175 lm 90 13.1 W Wall wash
RNR-X-2-5-35K8-WW-DL
3500 K 80 CRI 1026 lm 78 13.1 W Wall wash
RNR-X-2-5-3K8-AS-CL
3000 K 80 CRI 1164 lm 89 13.1 W Asymmetrical
RNR-X-2-5-3K8-AS-DL
3000 K 80 CRI 1016 lm 78 13.1 W Asymmetrical
RNR-X-2-5-3K8-SM-CL
3000 K 80 CRI 1275 lm 97 13.1 W Symmetrical
RNR-X-2-5-3K8-SM-DL
3000 K 80 CRI 1138 lm 87 13.1 W Symmetrical
RNR-X-2-5-3K8-WG-CL
3000 K 80 CRI 1330 lm 102 13.1 W Wall graze
RNR-X-2-5-3K8-WG-DL
3000 K 80 CRI 1199 lm 91 13.1 W Wall graze
RNR-X-2-5-3K8-WW-CL
3000 K 80 CRI 1164 lm 89 13.1 W Wall wash
RNR-X-2-5-3K8-WW-DL
3000 K 80 CRI 1016 lm 78 13.1 W Wall wash
RNR-X-2-5-3K9-AS-CL
3000 K 90 CRI 943 lm 72 13.1 W Asymmetrical
RNR-X-2-5-3K9-AS-DL
3000 K 90 CRI 823 lm 63 13.1 W Asymmetrical
RNR-X-2-5-3K9-SM-CL
3000 K 90 CRI 1033 lm 79 13.1 W Symmetrical
RNR-X-2-5-3K9-SM-DL
3000 K 90 CRI 922 lm 70 13.1 W Symmetrical
RNR-X-2-5-3K9-WG-CL
3000 K 90 CRI 1076 lm 82 13.1 W Wall graze
RNR-X-2-5-3K9-WG-DL
3000 K 90 CRI 971 lm 74 13.1 W Wall graze
RNR-X-2-5-3K9-WW-CL
3000 K 90 CRI 943 lm 72 13.1 W Wall wash
RNR-X-2-5-3K9-WW-DL
3000 K 90 CRI 823 lm 63 13.1 W Wall wash
RNR-X-2-5-4K8-AS-CL
4000 K 80 CRI 1201 lm 92 13.1 W Asymmetrical
RNR-X-2-5-4K8-AS-DL
4000 K 80 CRI 1054 lm 80 13.1 W Asymmetrical
RNR-X-2-5-4K8-SM-CL
4000 K 80 CRI 1323 lm 101 13.1 W Symmetrical
RNR-X-2-5-4K8-SM-DL
4000 K 80 CRI 1181 lm 90 13.1 W Symmetrical
RNR-X-2-5-4K8-WG-CL
4000 K 80 CRI 1380 lm 105 13.1 W Wall graze
RNR-X-2-5-4K8-WG-DL
4000 K 80 CRI 1244 lm 95 13.1 W Wall graze
RNR-X-2-5-4K8-WW-CL
4000 K 80 CRI 1201 lm 92 13.1 W Wall wash
RNR-X-2-5-4K8-WW-DL
4000 K 80 CRI 1054 lm 80 13.1 W Wall wash
RNR-X-2-5-4K9-AS-CL
4000 K 90 CRI 973 lm 74 13.1 W Asymmetrical
RNR-X-2-5-4K9-AS-DL
4000 K 90 CRI 854 lm 65 13.1 W Asymmetrical
RNR-X-2-5-4K9-SM-CL
4000 K 90 CRI 1071 lm 82 13.1 W Symmetrical
RNR-X-2-5-4K9-SM-DL
4000 K 90 CRI 957 lm 73 13.1 W Symmetrical
RNR-X-2-5-4K9-WG-CL
4000 K 90 CRI 1117 lm 85 13.1 W Wall graze
RNR-X-2-5-4K9-WG-DL
4000 K 90 CRI 1007 lm 77 13.1 W Wall graze
RNR-X-2-5-4K9-WW-CL
4000 K 90 CRI 973 lm 74 13.1 W Wall wash
RNR-X-2-5-4K9-WW-DL
4000 K 90 CRI 854 lm 65 13.1 W Wall wash
RNR-X-2-5-5K8-AS-CL
5000 K 80 CRI 1234 lm 94 13.1 W Asymmetrical
RNR-X-2-5-5K8-AS-DL
5000 K 80 CRI 1093 lm 83 13.1 W Asymmetrical
RNR-X-2-5-5K8-SM-CL
5000 K 80 CRI 1372 lm 105 13.1 W Symmetrical
RNR-X-2-5-5K8-SM-DL
5000 K 80 CRI 1225 lm 94 13.1 W Symmetrical
RNR-X-2-5-5K8-WG-CL
5000 K 80 CRI 1431 lm 109 13.1 W Wall graze
RNR-X-2-5-5K8-WG-DL
5000 K 80 CRI 1290 lm 98 13.1 W Wall graze
RNR-X-2-5-5K8-WW-CL
5000 K 80 CRI 1234 lm 94 13.1 W Wall wash
RNR-X-2-5-5K8-WW-DL
5000 K 80 CRI 1093 lm 83 13.1 W Wall wash
RNR-X-2-7-35K8-AS-CL
3500 K 80 CRI 1675 lm 85 19.6 W Asymmetrical
RNR-X-2-7-35K8-AS-DL
3500 K 80 CRI 1483 lm 76 19.6 W Asymmetrical
RNR-X-2-7-35K8-SM-CL
3500 K 80 CRI 1849 lm 94 19.6 W Symmetrical
RNR-X-2-7-35K8-SM-DL
3500 K 80 CRI 1663 lm 85 19.6 W Symmetrical
RNR-X-2-7-35K8-WG-CL
3500 K 80 CRI 1941 lm 99 19.6 W Wall graze
RNR-X-2-7-35K8-WG-DL
3500 K 80 CRI 1750 lm 89 19.6 W Wall graze
RNR-X-2-7-35K8-WW-CL
3500 K 80 CRI 1674 lm 85 19.6 W Wall wash
RNR-X-2-7-35K8-WW-DL
3500 K 80 CRI 1484 lm 76 19.6 W Wall wash
RNR-X-2-7-3K8-AS-CL
3000 K 80 CRI 1658 lm 85 19.6 W Asymmetrical
RNR-X-2-7-3K8-AS-DL
3000 K 80 CRI 1469 lm 75 19.6 W Asymmetrical
RNR-X-2-7-3K8-SM-CL
3000 K 80 CRI 1831 lm 93 19.6 W Symmetrical
RNR-X-2-7-3K8-SM-DL
3000 K 80 CRI 1646 lm 84 19.6 W Symmetrical
RNR-X-2-7-3K8-WG-CL
3000 K 80 CRI 1922 lm 98 19.6 W Wall graze
RNR-X-2-7-3K8-WG-DL
3000 K 80 CRI 1733 lm 88 19.6 W Wall graze
RNR-X-2-7-3K8-WW-CL
3000 K 80 CRI 1657 lm 85 19.6 W Wall wash
RNR-X-2-7-3K8-WW-DL
3000 K 80 CRI 1469 lm 75 19.6 W Wall wash
RNR-X-2-7-3K9-AS-CL
3000 K 90 CRI 1343 lm 69 19.6 W Asymmetrical
RNR-X-2-7-3K9-AS-DL
3000 K 90 CRI 1190 lm 61 19.6 W Asymmetrical
RNR-X-2-7-3K9-SM-CL
3000 K 90 CRI 1483 lm 76 19.6 W Symmetrical
RNR-X-2-7-3K9-SM-DL
3000 K 90 CRI 1080 lm 55 19.6 W Symmetrical
RNR-X-2-7-3K9-WG-CL
3000 K 90 CRI 1557 lm 79 19.6 W Wall graze
RNR-X-2-7-3K9-WG-DL
3000 K 90 CRI 1404 lm 72 19.6 W Wall graze
RNR-X-2-7-3K9-WW-CL
3000 K 90 CRI 1342 lm 68 19.6 W Wall wash
RNR-X-2-7-3K9-WW-DL
3000 K 90 CRI 1190 lm 61 19.6 W Wall wash
RNR-X-2-7-4K8-AS-CL
4000 K 80 CRI 1720 lm 88 19.6 W Asymmetrical
RNR-X-2-7-4K8-AS-DL
4000 K 80 CRI 1524 lm 78 19.6 W Asymmetrical
RNR-X-2-7-4K8-SM-CL
4000 K 80 CRI 1899 lm 97 19.6 W Symmetrical
RNR-X-2-7-4K8-SM-DL
4000 K 80 CRI 1708 lm 87 19.6 W Symmetrical
RNR-X-2-7-4K8-WG-CL
4000 K 80 CRI 1994 lm 102 19.6 W Wall graze
RNR-X-2-7-4K8-WG-DL
4000 K 80 CRI 1798 lm 92 19.6 W Wall graze
RNR-X-2-7-4K8-WW-CL
4000 K 80 CRI 1719 lm 88 19.6 W Wall wash
RNR-X-2-7-4K8-WW-DL
4000 K 80 CRI 1524 lm 78 19.6 W Wall wash
RNR-X-2-7-4K9-AS-CL
4000 K 90 CRI 1393 lm 71 19.6 W Asymmetrical
RNR-X-2-7-4K9-AS-DL
4000 K 90 CRI 1234 lm 63 19.6 W Asymmetrical
RNR-X-2-7-4K9-SM-CL
4000 K 90 CRI 1246 lm 64 19.6 W Symmetrical
RNR-X-2-7-4K9-SM-DL
4000 K 90 CRI 1383 lm 71 19.6 W Symmetrical
RNR-X-2-7-4K9-WG-CL
4000 K 90 CRI 1616 lm 82 19.6 W Wall graze
RNR-X-2-7-4K9-WG-DL
4000 K 90 CRI 1456 lm 74 19.6 W Wall graze
RNR-X-2-7-4K9-WW-CL
4000 K 90 CRI 1392 lm 71 19.6 W Wall wash
RNR-X-2-7-4K9-WW-DL
4000 K 90 CRI 1233 lm 63 19.6 W Wall wash
RNR-X-2-7-5K8-AS-CL
5000 K 80 CRI 1784 lm 91 19.6 W Asymmetrical
RNR-X-2-7-5K8-AS-DL
5000 K 80 CRI 1580 lm 81 19.6 W Asymmetrical
RNR-X-2-7-5K8-SM-CL
5000 K 80 CRI 1970 lm 101 19.6 W Symmetrical
RNR-X-2-7-5K8-SM-DL
5000 K 80 CRI 1771 lm 90 19.6 W Symmetrical
RNR-X-2-7-5K8-WG-CL
5000 K 80 CRI 2068 lm 105 19.6 W Wall graze
RNR-X-2-7-5K8-WG-DL
5000 K 80 CRI 1865 lm 95 19.6 W Wall graze
RNR-X-2-7-5K8-WW-CL
5000 K 80 CRI 1783 lm 91 19.6 W Wall wash
RNR-X-2-7-5K8-WW-DL
5000 K 80 CRI 1580 lm 81 19.6 W Wall wash
RNR-X-3-10-35K8-AS-CL
3500 K 80 CRI 3213 lm 84 38.4 W Asymmetrical
RNR-X-3-10-35K8-AS-DL
3500 K 80 CRI 2845 lm 74 38.4 W Asymmetrical
RNR-X-3-10-35K8-SM-CL
3500 K 80 CRI 3553 lm 93 38.4 W Symmetrical
RNR-X-3-10-35K8-SM-DL
3500 K 80 CRI 3190 lm 83 38.4 W Symmetrical
RNR-X-3-10-35K8-WG-CL
3500 K 80 CRI 3723 lm 97 38.4 W Wall graze
RNR-X-3-10-35K8-WG-DL
3500 K 80 CRI 3357 lm 87 38.4 W Wall graze
RNR-X-3-10-35K8-WW-CL
3500 K 80 CRI 3213 lm 84 38.4 W Wall wash
RNR-X-3-10-35K8-WW-DL
3500 K 80 CRI 2846 lm 74 38.4 W Wall wash
RNR-X-3-10-3K8-AS-CL
3000 K 80 CRI 3181 lm 83 38.4 W Asymmetrical
RNR-X-3-10-3K8-AS-DL
3000 K 80 CRI 2817 lm 73 38.4 W Asymmetrical
RNR-X-3-10-3K8-SM-CL
3000 K 80 CRI 3518 lm 92 38.4 W Symmetrical
RNR-X-3-10-3K8-SM-DL
3000 K 80 CRI 3158 lm 82 38.4 W Symmetrical
RNR-X-3-10-3K8-WG-CL
3000 K 80 CRI 3686 lm 96 38.4 W Wall graze
RNR-X-3-10-3K8-WG-DL
3000 K 80 CRI 3323 lm 87 38.4 W Wall graze
RNR-X-3-10-3K8-WW-CL
3000 K 80 CRI 3181 lm 83 38.4 W Wall wash
RNR-X-3-10-3K8-WW-DL
3000 K 80 CRI 2818 lm 73 38.4 W Wall wash
RNR-X-3-10-3K9-AS-CL
3000 K 90 CRI 2577 lm 67 38.4 W Asymmetrical
RNR-X-3-10-3K9-AS-DL
3000 K 90 CRI 2282 lm 59 38.4 W Asymmetrical
RNR-X-3-10-3K9-SM-CL
3000 K 90 CRI 2849 lm 74 38.4 W Symmetrical
RNR-X-3-10-3K9-SM-DL
3000 K 90 CRI 2558 lm 67 38.4 W Symmetrical
RNR-X-3-10-3K9-WG-CL
3000 K 90 CRI 2986 lm 78 38.4 W Wall graze
RNR-X-3-10-3K9-WG-DL
3000 K 90 CRI 2691 lm 70 38.4 W Wall graze
RNR-X-3-10-3K9-WW-CL
3000 K 90 CRI 2577 lm 67 38.4 W Wall wash
RNR-X-3-10-3K9-WW-DL
3000 K 90 CRI 2283 lm 59 38.4 W Wall wash
RNR-X-3-10-4K8-AS-CL
4000 K 80 CRI 3300 lm 86 38.4 W Asymmetrical
RNR-X-3-10-4K8-AS-DL
4000 K 80 CRI 2923 lm 76 38.4 W Asymmetrical
RNR-X-3-10-4K8-SM-CL
4000 K 80 CRI 3650 lm 95 38.4 W Symmetrical
RNR-X-3-10-4K8-SM-DL
4000 K 80 CRI 3276 lm 85 38.4 W Symmetrical
RNR-X-3-10-4K8-WG-CL
4000 K 80 CRI 3823 lm 100 38.4 W Wall graze
RNR-X-3-10-4K8-WG-DL
4000 K 80 CRI 3447 lm 90 38.4 W Wall graze
RNR-X-3-10-4K8-WW-CL
4000 K 80 CRI 3300 lm 86 38.4 W Wall wash
RNR-X-3-10-4K8-WW-DL
4000 K 80 CRI 2924 lm 76 38.4 W Wall wash
RNR-X-3-10-4K9-AS-CL
4000 K 90 CRI 2673 lm 70 38.4 W Asymmetrical
RNR-X-3-10-4K9-AS-DL
4000 K 90 CRI 2368 lm 62 38.4 W Asymmetrical
RNR-X-3-10-4K9-SM-CL
4000 K 90 CRI 2956 lm 77 38.4 W Symmetrical
RNR-X-3-10-4K9-SM-DL
4000 K 90 CRI 2654 lm 69 38.4 W Symmetrical
RNR-X-3-10-4K9-WG-CL
4000 K 90 CRI 3097 lm 81 38.4 W Wall graze
RNR-X-3-10-4K9-WG-DL
4000 K 90 CRI 2792 lm 73 38.4 W Wall graze
RNR-X-3-10-4K9-WW-CL
4000 K 90 CRI 2673 lm 70 38.4 W Wall wash
RNR-X-3-10-4K9-WW-DL
4000 K 90 CRI 2369 lm 62 38.4 W Wall wash
RNR-X-3-10-5K8-AS-CL
5000 K 80 CRI 3423 lm 89 38.4 W Asymmetrical
RNR-X-3-10-5K8-AS-DL
5000 K 80 CRI 3032 lm 79 38.4 W Asymmetrical
RNR-X-3-10-5K8-SM-CL
5000 K 80 CRI 3786 lm 99 38.4 W Symmetrical
RNR-X-3-10-5K8-SM-DL
5000 K 80 CRI 3399 lm 89 38.4 W Symmetrical
RNR-X-3-10-5K8-WG-CL
5000 K 80 CRI 3966 lm 103 38.4 W Wall graze
RNR-X-3-10-5K8-WG-DL
5000 K 80 CRI 3576 lm 93 38.4 W Wall graze
RNR-X-3-10-5K8-WW-CL
5000 K 80 CRI 3423 lm 89 38.4 W Wall wash
RNR-X-3-10-5K8-WW-DL
5000 K 80 CRI 3032 lm 79 38.4 W Wall wash
RNR-X-3-5-35K8-AS-CL
3500 K 80 CRI 1738 lm 91 19.1 W Asymmetrical
RNR-X-3-5-35K8-AS-DL
3500 K 80 CRI 1539 lm 81 19.1 W Asymmetrical
RNR-X-3-5-35K8-SM-CL
3500 K 80 CRI 1932 lm 101 19.1 W Symmetrical
RNR-X-3-5-35K8-SM-DL
3500 K 80 CRI 1726 lm 90 19.1 W Symmetrical
RNR-X-3-5-35K8-WG-CL
3500 K 80 CRI 2013 lm 105 19.1 W Wall graze
RNR-X-3-5-35K8-WG-DL
3500 K 80 CRI 1815 lm 95 19.1 W Wall graze
RNR-X-3-5-35K8-WW-CL
3500 K 80 CRI 1738 lm 91 19.1 W Wall wash
RNR-X-3-5-35K8-WW-DL
3500 K 80 CRI 1540 lm 81 19.1 W Wall wash
RNR-X-3-5-3K8-AS-CL
3000 K 80 CRI 1720 lm 90 19.1 W Asymmetrical
RNR-X-3-5-3K8-AS-DL
3000 K 80 CRI 1524 lm 80 19.1 W Asymmetrical
RNR-X-3-5-3K8-SM-CL
3000 K 80 CRI 1913 lm 100 19.1 W Symmetrical
RNR-X-3-5-3K8-SM-DL
3000 K 80 CRI 1708 lm 89 19.1 W Symmetrical
RNR-X-3-5-3K8-WG-CL
3000 K 80 CRI 1993 lm 104 19.1 W Wall graze
RNR-X-3-5-3K8-WG-DL
3000 K 80 CRI 1797 lm 94 19.1 W Wall graze
RNR-X-3-5-3K8-WW-CL
3000 K 80 CRI 1720 lm 90 19.1 W Wall wash
RNR-X-3-5-3K8-WW-DL
3000 K 80 CRI 1525 lm 80 19.1 W Wall wash
RNR-X-3-5-3K9-AS-CL
3000 K 90 CRI 1393 lm 73 19.1 W Asymmetrical
RNR-X-3-5-3K9-AS-DL
3000 K 90 CRI 1234 lm 65 19.1 W Asymmetrical
RNR-X-3-5-3K9-SM-CL
3000 K 90 CRI 1549 lm 81 19.1 W Symmetrical
RNR-X-3-5-3K9-SM-DL
3000 K 90 CRI 1383 lm 72 19.1 W Symmetrical
RNR-X-3-5-3K9-WG-CL
3000 K 90 CRI 1615 lm 85 19.1 W Wall graze
RNR-X-3-5-3K9-WG-DL
3000 K 90 CRI 1455 lm 76 19.1 W Wall graze
RNR-X-3-5-3K9-WW-CL
3000 K 90 CRI 1393 lm 73 19.1 W Wall wash
RNR-X-3-5-3K9-WW-DL
3000 K 90 CRI 1235 lm 65 19.1 W Wall wash
RNR-X-3-5-4K8-AS-CL
4000 K 80 CRI 1786 lm 93 19.1 W Asymmetrical
RNR-X-3-5-4K8-AS-DL
4000 K 80 CRI 1581 lm 83 19.1 W Asymmetrical
RNR-X-3-5-4K8-SM-CL
4000 K 80 CRI 1984 lm 104 19.1 W Symmetrical
RNR-X-3-5-4K8-SM-DL
4000 K 80 CRI 1773 lm 93 19.1 W Symmetrical
RNR-X-3-5-4K8-WG-CL
4000 K 80 CRI 2068 lm 108 19.1 W Wall graze
RNR-X-3-5-4K8-WG-DL
4000 K 80 CRI 1864 lm 98 19.1 W Wall graze
RNR-X-3-5-4K8-WW-CL
4000 K 80 CRI 1785 lm 93 19.1 W Wall wash
RNR-X-3-5-4K8-WW-DL
4000 K 80 CRI 1582 lm 83 19.1 W Wall wash
RNR-X-3-5-4K9-AS-CL
4000 K 90 CRI 1445 lm 76 19.1 W Asymmetrical
RNR-X-3-5-4K9-AS-DL
4000 K 90 CRI 1280 lm 67 19.1 W Asymmetrical
RNR-X-3-5-4K9-SM-CL
4000 K 90 CRI 1607 lm 84 19.1 W Symmetrical
RNR-X-3-5-4K9-SM-DL
4000 K 90 CRI 1435 lm 75 19.1 W Symmetrical
RNR-X-3-5-4K9-WG-CL
4000 K 90 CRI 1675 lm 88 19.1 W Wall graze
RNR-X-3-5-4K9-WG-DL
4000 K 90 CRI 1510 lm 79 19.1 W Wall graze
RNR-X-3-5-4K9-WW-CL
4000 K 90 CRI 1445 lm 76 19.1 W Wall wash
RNR-X-3-5-4K9-WW-DL
4000 K 90 CRI 1281 lm 67 19.1 W Wall wash
RNR-X-3-5-5K8-AS-CL
5000 K 80 CRI 1852 lm 97 19.1 W Asymmetrical
RNR-X-3-5-5K8-AS-DL
5000 K 80 CRI 1640 lm 86 19.1 W Asymmetrical
RNR-X-3-5-5K8-SM-CL
5000 K 80 CRI 2058 lm 108 19.1 W Symmetrical
RNR-X-3-5-5K8-SM-DL
5000 K 80 CRI 1839 lm 96 19.1 W Symmetrical
RNR-X-3-5-5K8-WG-CL
5000 K 80 CRI 2145 lm 112 19.1 W Wall graze
RNR-X-3-5-5K8-WG-DL
5000 K 80 CRI 1935 lm 101 19.1 W Wall graze
RNR-X-3-5-5K8-WW-CL
5000 K 80 CRI 1851 lm 97 19.1 W Wall wash
RNR-X-3-5-5K8-WW-DL
5000 K 80 CRI 1641 lm 86 19.1 W Wall wash
RNR-X-3-7-35K8-AS-CL
3500 K 80 CRI 2512 lm 88 28.6 W Asymmetrical
RNR-X-3-7-35K8-AS-DL
3500 K 80 CRI 2225 lm 78 28.6 W Asymmetrical
RNR-X-3-7-35K8-SM-CL
3500 K 80 CRI 2774 lm 97 28.6 W Symmetrical
RNR-X-3-7-35K8-SM-DL
3500 K 80 CRI 2494 lm 87 28.6 W Symmetrical
RNR-X-3-7-35K8-WG-CL
3500 K 80 CRI 2910 lm 102 28.6 W Wall graze
RNR-X-3-7-35K8-WG-DL
3500 K 80 CRI 2625 lm 92 28.6 W Wall graze
RNR-X-3-7-35K8-WW-CL
3500 K 80 CRI 2512 lm 88 28.6 W Wall wash
RNR-X-3-7-35K8-WW-DL
3500 K 80 CRI 2226 lm 78 28.6 W Wall wash
RNR-X-3-7-3K8-AS-CL
3000 K 80 CRI 2487 lm 87 28.6 W Asymmetrical
RNR-X-3-7-3K8-AS-DL
3000 K 80 CRI 2203 lm 77 28.6 W Asymmetrical
RNR-X-3-7-3K8-SM-CL
3000 K 80 CRI 2747 lm 96 28.6 W Symmetrical
RNR-X-3-7-3K8-SM-DL
3000 K 80 CRI 2469 lm 86 28.6 W Symmetrical
RNR-X-3-7-3K8-WG-CL
3000 K 80 CRI 2881 lm 101 28.6 W Wall graze
RNR-X-3-7-3K8-WG-DL
3000 K 80 CRI 2599 lm 91 28.6 W Wall graze
RNR-X-3-7-3K8-WW-CL
3000 K 80 CRI 2487 lm 87 28.6 W Wall wash
RNR-X-3-7-3K8-WW-DL
3000 K 80 CRI 2204 lm 77 28.6 W Wall wash
RNR-X-3-7-3K9-AS-CL
3000 K 90 CRI 2014 lm 70 28.6 W Asymmetrical
RNR-X-3-7-3K9-AS-DL
3000 K 90 CRI 1784 lm 62 28.6 W Asymmetrical
RNR-X-3-7-3K9-SM-CL
3000 K 90 CRI 2225 lm 78 28.6 W Symmetrical
RNR-X-3-7-3K9-SM-DL
3000 K 90 CRI 2000 lm 70 28.6 W Symmetrical
RNR-X-3-7-3K9-WG-CL
3000 K 90 CRI 2334 lm 82 28.6 W Wall graze
RNR-X-3-7-3K9-WG-DL
3000 K 90 CRI 2105 lm 74 28.6 W Wall graze
RNR-X-3-7-3K9-WW-CL
3000 K 90 CRI 2014 lm 70 28.6 W Wall wash
RNR-X-3-7-3K9-WW-DL
3000 K 90 CRI 1785 lm 62 28.6 W Wall wash
RNR-X-3-7-4K8-AS-CL
4000 K 80 CRI 2580 lm 90 28.6 W Asymmetrical
RNR-X-3-7-4K8-AS-DL
4000 K 80 CRI 2285 lm 80 28.6 W Asymmetrical
RNR-X-3-7-4K8-SM-CL
4000 K 80 CRI 2850 lm 100 28.6 W Symmetrical
RNR-X-3-7-4K8-SM-DL
4000 K 80 CRI 2561 lm 90 28.6 W Symmetrical
RNR-X-3-7-4K8-WG-CL
4000 K 80 CRI 2990 lm 105 28.6 W Wall graze
RNR-X-3-7-4K8-WG-DL
4000 K 80 CRI 2695 lm 94 28.6 W Wall graze
RNR-X-3-7-4K8-WW-CL
4000 K 80 CRI 2580 lm 90 28.6 W Wall wash
RNR-X-3-7-4K8-WW-DL
4000 K 80 CRI 2286 lm 80 28.6 W Wall wash
RNR-X-3-7-4K9-AS-CL
4000 K 90 CRI 2090 lm 73 28.6 W Asymmetrical
RNR-X-3-7-4K9-AS-DL
4000 K 90 CRI 1851 lm 65 28.6 W Asymmetrical
RNR-X-3-7-4K9-SM-CL
4000 K 90 CRI 2308 lm 81 28.6 W Symmetrical
RNR-X-3-7-4K9-SM-DL
4000 K 90 CRI 2075 lm 73 28.6 W Symmetrical
RNR-X-3-7-4K9-WG-CL
4000 K 90 CRI 2422 lm 85 28.6 W Wall graze
RNR-X-3-7-4K9-WG-DL
4000 K 90 CRI 2183 lm 76 28.6 W Wall graze
RNR-X-3-7-4K9-WW-CL
4000 K 90 CRI 2090 lm 73 28.6 W Wall wash
RNR-X-3-7-4K9-WW-DL
4000 K 90 CRI 1852 lm 65 28.6 W Wall wash
RNR-X-3-7-5K8-AS-CL
5000 K 80 CRI 2676 lm 94 28.6 W Asymmetrical
RNR-X-3-7-5K8-AS-DL
5000 K 80 CRI 2370 lm 83 28.6 W Asymmetrical
RNR-X-3-7-5K8-SM-CL
5000 K 80 CRI 2955 lm 103 28.6 W Symmetrical
RNR-X-3-7-5K8-SM-DL
5000 K 80 CRI 2657 lm 93 28.6 W Symmetrical
RNR-X-3-7-5K8-WG-CL
5000 K 80 CRI 3100 lm 108 28.6 W Wall graze
RNR-X-3-7-5K8-WG-DL
5000 K 80 CRI 2796 lm 98 28.6 W Wall graze
RNR-X-3-7-5K8-WW-CL
5000 K 80 CRI 2676 lm 94 28.6 W Wall wash
RNR-X-3-7-5K8-WW-DL
5000 K 80 CRI 2371 lm 83 28.6 W Wall wash
RNR-X-4-10-35K8-AS-CL
3500 K 80 CRI 4284 lm 83 51.8 W Asymmetrical
RNR-X-4-10-35K8-AS-DL
3500 K 80 CRI 3795 lm 73 51.8 W Asymmetrical
RNR-X-4-10-35K8-SM-CL
3500 K 80 CRI 4736 lm 91 51.8 W Symmetrical
RNR-X-4-10-35K8-SM-DL
3500 K 80 CRI 4252 lm 82 51.8 W Symmetrical
RNR-X-4-10-35K8-WG-CL
3500 K 80 CRI 4964 lm 96 51.8 W Wall graze
RNR-X-4-10-35K8-WG-DL
3500 K 80 CRI 4474 lm 86 51.8 W Wall graze
RNR-X-4-10-35K8-WW-CL
3500 K 80 CRI 4284 lm 83 51.8 W Wall wash
RNR-X-4-10-35K8-WW-DL
3500 K 80 CRI 3795 lm 73 51.8 W Wall wash
RNR-X-4-10-3K8-AS-CL
3000 K 80 CRI 4241 lm 82 51.8 W Asymmetrical
RNR-X-4-10-3K8-AS-DL
3000 K 80 CRI 3757 lm 73 51.8 W Asymmetrical
RNR-X-4-10-3K8-SM-CL
3000 K 80 CRI 4689 lm 91 51.8 W Symmetrical
RNR-X-4-10-3K8-SM-DL
3000 K 80 CRI 4210 lm 81 51.8 W Symmetrical
RNR-X-4-10-3K8-WG-CL
3000 K 80 CRI 4914 lm 95 51.8 W Wall graze
RNR-X-4-10-3K8-WG-DL
3000 K 80 CRI 4430 lm 86 51.8 W Wall graze
RNR-X-4-10-3K8-WW-CL
3000 K 80 CRI 4242 lm 82 51.8 W Wall wash
RNR-X-4-10-3K8-WW-DL
3000 K 80 CRI 3757 lm 73 51.8 W Wall wash
RNR-X-4-10-3K9-AS-CL
3000 K 90 CRI 3436 lm 66 51.8 W Asymmetrical
RNR-X-4-10-3K9-AS-DL
3000 K 90 CRI 3043 lm 59 51.8 W Asymmetrical
RNR-X-4-10-3K9-SM-CL
3000 K 90 CRI 3798 lm 73 51.8 W Symmetrical
RNR-X-4-10-3K9-SM-DL
3000 K 90 CRI 3410 lm 66 51.8 W Symmetrical
RNR-X-4-10-3K9-WG-CL
3000 K 90 CRI 3981 lm 77 51.8 W Wall graze
RNR-X-4-10-3K9-WG-DL
3000 K 90 CRI 3589 lm 69 51.8 W Wall graze
RNR-X-4-10-3K9-WW-CL
3000 K 90 CRI 3436 lm 66 51.8 W Wall wash
RNR-X-4-10-3K9-WW-DL
3000 K 90 CRI 3043 lm 59 51.8 W Wall wash
RNR-X-4-10-4K8-AS-CL
4000 K 80 CRI 4400 lm 85 51.8 W Asymmetrical
RNR-X-4-10-4K8-AS-DL
4000 K 80 CRI 3897 lm 75 51.8 W Asymmetrical
RNR-X-4-10-4K8-SM-CL
4000 K 80 CRI 4865 lm 94 51.8 W Symmetrical
RNR-X-4-10-4K8-SM-DL
4000 K 80 CRI 4368 lm 84 51.8 W Symmetrical
RNR-X-4-10-4K8-WG-CL
4000 K 80 CRI 5099 lm 98 51.8 W Wall graze
RNR-X-4-10-4K8-WG-DL
4000 K 80 CRI 4596 lm 89 51.8 W Wall graze
RNR-X-4-10-4K8-WW-CL
4000 K 80 CRI 4400 lm 85 51.8 W Wall wash
RNR-X-4-10-4K8-WW-DL
4000 K 80 CRI 3897 lm 75 51.8 W Wall wash
RNR-X-4-10-4K9-AS-CL
4000 K 90 CRI 3564 lm 69 51.8 W Asymmetrical
RNR-X-4-10-4K9-AS-DL
4000 K 90 CRI 3157 lm 61 51.8 W Asymmetrical
RNR-X-4-10-4K9-SM-CL
4000 K 90 CRI 3941 lm 76 51.8 W Symmetrical
RNR-X-4-10-4K9-SM-DL
4000 K 90 CRI 3538 lm 68 51.8 W Symmetrical
RNR-X-4-10-4K9-WG-CL
4000 K 90 CRI 4130 lm 80 51.8 W Wall graze
RNR-X-4-10-4K9-WG-DL
4000 K 90 CRI 3723 lm 72 51.8 W Wall graze
RNR-X-4-10-4K9-WW-CL
4000 K 90 CRI 3564 lm 69 51.8 W Wall wash
RNR-X-4-10-4K9-WW-DL
4000 K 90 CRI 3157 lm 61 51.8 W Wall wash
RNR-X-4-10-5K8-AS-CL
5000 K 80 CRI 4564 lm 88 51.8 W Asymmetrical
RNR-X-4-10-5K8-AS-DL
5000 K 80 CRI 4042 lm 78 51.8 W Asymmetrical
RNR-X-4-10-5K8-SM-CL
5000 K 80 CRI 5046 lm 97 51.8 W Symmetrical
RNR-X-4-10-5K8-SM-DL
5000 K 80 CRI 4531 lm 87 51.8 W Symmetrical
RNR-X-4-10-5K8-WG-CL
5000 K 80 CRI 5288 lm 102 51.8 W Wall graze
RNR-X-4-10-5K8-WG-DL
5000 K 80 CRI 4767 lm 92 51.8 W Wall graze
RNR-X-4-10-5K8-WW-CL
5000 K 80 CRI 4565 lm 88 51.8 W Wall wash
RNR-X-4-10-5K8-WW-DL
5000 K 80 CRI 4043 lm 78 51.8 W Wall wash
RNR-X-4-5-35K8-AS-CL
3500 K 80 CRI 2317 lm 93 25 W Asymmetrical
RNR-X-4-5-35K8-AS-DL
3500 K 80 CRI 2052 lm 82 25 W Asymmetrical
RNR-X-4-5-35K8-SM-CL
3500 K 80 CRI 2576 lm 103 25 W Symmetrical
RNR-X-4-5-35K8-SM-DL
3500 K 80 CRI 2301 lm 92 25 W Symmetrical
RNR-X-4-5-35K8-WG-CL
3500 K 80 CRI 2684 lm 107 25 W Wall graze
RNR-X-4-5-35K8-WG-DL
3500 K 80 CRI 2420 lm 97 25 W Wall graze
RNR-X-4-5-35K8-WW-CL
3500 K 80 CRI 2317 lm 93 25 W Wall wash
RNR-X-4-5-35K8-WW-DL
3500 K 80 CRI 2052 lm 82 25 W Wall wash
RNR-X-4-5-3K8-AS-CL
3000 K 80 CRI 2294 lm 92 25 W Asymmetrical
RNR-X-4-5-3K8-AS-DL
3000 K 80 CRI 2032 lm 81 25 W Asymmetrical
RNR-X-4-5-3K8-SM-CL
3000 K 80 CRI 2551 lm 102 25 W Symmetrical
RNR-X-4-5-3K8-SM-DL
3000 K 80 CRI 2278 lm 91 25 W Symmetrical
RNR-X-4-5-3K8-WG-CL
3000 K 80 CRI 2658 lm 106 25 W Wall graze
RNR-X-4-5-3K8-WG-DL
3000 K 80 CRI 2396 lm 96 25 W Wall graze
RNR-X-4-5-3K8-WW-CL
3000 K 80 CRI 2294 lm 92 25 W Wall wash
RNR-X-4-5-3K8-WW-DL
3000 K 80 CRI 2031 lm 81 25 W Wall wash
RNR-X-4-5-3K9-AS-CL
3000 K 90 CRI 1858 lm 74 25 W Asymmetrical
RNR-X-4-5-3K9-AS-DL
3000 K 90 CRI 1645 lm 66 25 W Asymmetrical
RNR-X-4-5-3K9-SM-CL
3000 K 90 CRI 2066 lm 83 25 W Symmetrical
RNR-X-4-5-3K9-SM-DL
3000 K 90 CRI 1845 lm 74 25 W Symmetrical
RNR-X-4-5-3K9-WG-CL
3000 K 90 CRI 2153 lm 86 25 W Wall graze
RNR-X-4-5-3K9-WG-DL
3000 K 90 CRI 1941 lm 78 25 W Wall graze
RNR-X-4-5-3K9-WW-CL
3000 K 90 CRI 1858 lm 74 25 W Wall wash
RNR-X-4-5-3K9-WW-DL
3000 K 90 CRI 1645 lm 66 25 W Wall wash
RNR-X-4-5-4K8-AS-CL
4000 K 80 CRI 2380 lm 95 25 W Asymmetrical
RNR-X-4-5-4K8-AS-DL
4000 K 80 CRI 2109 lm 84 25 W Asymmetrical
RNR-X-4-5-4K8-SM-CL
4000 K 80 CRI 2645 lm 106 25 W Symmetrical
RNR-X-4-5-4K8-SM-DL
4000 K 80 CRI 2363 lm 95 25 W Symmetrical
RNR-X-4-5-4K8-WG-CL
4000 K 80 CRI 2756 lm 110 25 W Wall graze
RNR-X-4-5-4K8-WG-DL
4000 K 80 CRI 2485 lm 99 25 W Wall graze
RNR-X-4-5-4K8-WW-CL
4000 K 80 CRI 2380 lm 95 25 W Wall wash
RNR-X-4-5-4K8-WW-DL
4000 K 80 CRI 2108 lm 84 25 W Wall wash
RNR-X-4-5-4K9-AS-CL
4000 K 90 CRI 1927 lm 77 25 W Asymmetrical
RNR-X-4-5-4K9-AS-DL
4000 K 90 CRI 1707 lm 68 25 W Asymmetrical
RNR-X-4-5-4K9-SM-CL
4000 K 90 CRI 2143 lm 86 25 W Symmetrical
RNR-X-4-5-4K9-SM-DL
4000 K 90 CRI 1914 lm 77 25 W Symmetrical
RNR-X-4-5-4K9-WG-CL
4000 K 90 CRI 2233 lm 89 25 W Wall graze
RNR-X-4-5-4K9-WG-DL
4000 K 90 CRI 2013 lm 81 25 W Wall graze
RNR-X-4-5-4K9-WW-CL
4000 K 90 CRI 1927 lm 77 25 W Wall wash
RNR-X-4-5-4K9-WW-DL
4000 K 90 CRI 1707 lm 68 25 W Wall wash
RNR-X-4-5-5K8-AS-CL
5000 K 80 CRI 2469 lm 99 25 W Asymmetrical
RNR-X-4-5-5K8-AS-DL
5000 K 80 CRI 2187 lm 87 25 W Asymmetrical
RNR-X-4-5-5K8-SM-CL
5000 K 80 CRI 2744 lm 110 25 W Symmetrical
RNR-X-4-5-5K8-SM-DL
5000 K 80 CRI 2451 lm 98 25 W Symmetrical
RNR-X-4-5-5K8-WG-CL
5000 K 80 CRI 2859 lm 114 25 W Wall graze
RNR-X-4-5-5K8-WG-DL
5000 K 80 CRI 2578 lm 103 25 W Wall graze
RNR-X-4-5-5K8-WW-CL
5000 K 80 CRI 2469 lm 99 25 W Wall wash
RNR-X-4-5-5K8-WW-DL
5000 K 80 CRI 2186 lm 87 25 W Wall wash
RNR-X-4-7-35K8-AS-CL
3500 K 80 CRI 3349 lm 89 37.8 W Asymmetrical
RNR-X-4-7-35K8-AS-DL
3500 K 80 CRI 2967 lm 78 37.8 W Asymmetrical
RNR-X-4-7-35K8-SM-CL
3500 K 80 CRI 3697 lm 98 37.8 W Symmetrical
RNR-X-4-7-35K8-SM-DL
3500 K 80 CRI 3325 lm 88 37.8 W Symmetrical
RNR-X-4-7-35K8-WG-CL
3500 K 80 CRI 3881 lm 103 37.8 W Wall graze
RNR-X-4-7-35K8-WG-DL
3500 K 80 CRI 3499 lm 93 37.8 W Wall graze
RNR-X-4-7-35K8-WW-CL
3500 K 80 CRI 3350 lm 89 37.8 W Wall wash
RNR-X-4-7-35K8-WW-DL
3500 K 80 CRI 2967 lm 78 37.8 W Wall wash
RNR-X-4-7-3K8-AS-CL
3000 K 80 CRI 3316 lm 88 37.8 W Asymmetrical
RNR-X-4-7-3K8-AS-DL
3000 K 80 CRI 2938 lm 78 37.8 W Asymmetrical
RNR-X-4-7-3K8-SM-CL
3000 K 80 CRI 3661 lm 97 37.8 W Symmetrical
RNR-X-4-7-3K8-SM-DL
3000 K 80 CRI 3292 lm 87 37.8 W Symmetrical
RNR-X-4-7-3K8-WG-CL
3000 K 80 CRI 3842 lm 102 37.8 W Wall graze
RNR-X-4-7-3K8-WG-DL
3000 K 80 CRI 3464 lm 92 37.8 W Wall graze
RNR-X-4-7-3K8-WW-CL
3000 K 80 CRI 3317 lm 88 37.8 W Wall wash
RNR-X-4-7-3K8-WW-DL
3000 K 80 CRI 2938 lm 78 37.8 W Wall wash
RNR-X-4-7-3K9-AS-CL
3000 K 90 CRI 2686 lm 71 37.8 W Asymmetrical
RNR-X-4-7-3K9-AS-DL
3000 K 90 CRI 2380 lm 63 37.8 W Asymmetrical
RNR-X-4-7-3K9-SM-CL
3000 K 90 CRI 2966 lm 78 37.8 W Symmetrical
RNR-X-4-7-3K9-SM-DL
3000 K 90 CRI 2667 lm 71 37.8 W Symmetrical
RNR-X-4-7-3K9-WG-CL
3000 K 90 CRI 3112 lm 82 37.8 W Wall graze
RNR-X-4-7-3K9-WG-DL
3000 K 90 CRI 2806 lm 74 37.8 W Wall graze
RNR-X-4-7-3K9-WW-CL
3000 K 90 CRI 2687 lm 71 37.8 W Wall wash
RNR-X-4-7-3K9-WW-DL
3000 K 90 CRI 2380 lm 63 37.8 W Wall wash
RNR-X-4-7-4K8-AS-CL
4000 K 80 CRI 3440 lm 91 37.8 W Asymmetrical
RNR-X-4-7-4K8-AS-DL
4000 K 80 CRI 3048 lm 81 37.8 W Asymmetrical
RNR-X-4-7-4K8-SM-CL
4000 K 80 CRI 3799 lm 100 37.8 W Symmetrical
RNR-X-4-7-4K8-SM-DL
4000 K 80 CRI 3416 lm 90 37.8 W Symmetrical
RNR-X-4-7-4K8-WG-CL
4000 K 80 CRI 3986 lm 105 37.8 W Wall graze
RNR-X-4-7-4K8-WG-DL
4000 K 80 CRI 3593 lm 95 37.8 W Wall graze
RNR-X-4-7-4K8-WW-CL
4000 K 80 CRI 3441 lm 91 37.8 W Wall wash
RNR-X-4-7-4K8-WW-DL
4000 K 80 CRI 3048 lm 81 37.8 W Wall wash
RNR-X-4-7-4K9-AS-CL
4000 K 90 CRI 2787 lm 74 37.8 W Asymmetrical
RNR-X-4-7-4K9-AS-DL
4000 K 90 CRI 2469 lm 65 37.8 W Asymmetrical
RNR-X-4-7-4K9-SM-CL
4000 K 90 CRI 3077 lm 81 37.8 W Symmetrical
RNR-X-4-7-4K9-SM-DL
4000 K 90 CRI 2766 lm 73 37.8 W Symmetrical
RNR-X-4-7-4K9-WG-CL
4000 K 90 CRI 3228 lm 85 37.8 W Wall graze
RNR-X-4-7-4K9-WG-DL
4000 K 90 CRI 2911 lm 77 37.8 W Wall graze
RNR-X-4-7-4K9-WW-CL
4000 K 90 CRI 2788 lm 74 37.8 W Wall wash
RNR-X-4-7-4K9-WW-DL
4000 K 90 CRI 2469 lm 65 37.8 W Wall wash
RNR-X-4-7-5K8-AS-CL
5000 K 80 CRI 3568 lm 94 37.8 W Asymmetrical
RNR-X-4-7-5K8-AS-DL
5000 K 80 CRI 3162 lm 84 37.8 W Asymmetrical
RNR-X-4-7-5K8-SM-CL
5000 K 80 CRI 3940 lm 104 37.8 W Symmetrical
RNR-X-4-7-5K8-SM-DL
5000 K 80 CRI 3542 lm 94 37.8 W Symmetrical
RNR-X-4-7-5K8-WG-CL
5000 K 80 CRI 4134 lm 109 37.8 W Wall graze
RNR-X-4-7-5K8-WG-DL
5000 K 80 CRI 3727 lm 99 37.8 W Wall graze
RNR-X-4-7-5K8-WW-CL
5000 K 80 CRI 3569 lm 94 37.8 W Wall wash
RNR-X-4-7-5K8-WW-DL
5000 K 80 CRI 3162 lm 84 37.8 W Wall wash
RNR-X-6-10-35K8-AS-CL
3500 K 80 CRI 6426 lm 85 76 W Asymmetrical
RNR-X-6-10-35K8-AS-DL
3500 K 80 CRI 5692 lm 75 76 W Asymmetrical
RNR-X-6-10-35K8-SM-CL
3500 K 80 CRI 7104 lm 93 76 W Symmetrical
RNR-X-6-10-35K8-SM-DL
3500 K 80 CRI 6380 lm 84 76 W Symmetrical
RNR-X-6-10-35K8-WG-CL
3500 K 80 CRI 7446 lm 98 76 W Wall graze
RNR-X-6-10-35K8-WG-DL
3500 K 80 CRI 6712 lm 88 76 W Wall graze
RNR-X-6-10-35K8-WW-CL
3500 K 80 CRI 6426 lm 85 76 W Wall wash
RNR-X-6-10-35K8-WW-DL
3500 K 80 CRI 5692 lm 75 76 W Wall wash
RNR-X-6-10-3K8-AS-CL
3000 K 80 CRI 6362 lm 84 76 W Asymmetrical
RNR-X-6-10-3K8-AS-DL
3000 K 80 CRI 5636 lm 74 76 W Asymmetrical
RNR-X-6-10-3K8-SM-CL
3000 K 80 CRI 7034 lm 93 76 W Symmetrical
RNR-X-6-10-3K8-SM-DL
3000 K 80 CRI 6316 lm 83 76 W Symmetrical
RNR-X-6-10-3K8-WG-CL
3000 K 80 CRI 7372 lm 97 76 W Wall graze
RNR-X-6-10-3K8-WG-DL
3000 K 80 CRI 6645 lm 87 76 W Wall graze
RNR-X-6-10-3K8-WW-CL
3000 K 80 CRI 6363 lm 84 76 W Wall wash
RNR-X-6-10-3K8-WW-DL
3000 K 80 CRI 5636 lm 74 76 W Wall wash
RNR-X-6-10-3K9-AS-CL
3000 K 90 CRI 5153 lm 68 76 W Asymmetrical
RNR-X-6-10-3K9-AS-DL
3000 K 90 CRI 4565 lm 60 76 W Asymmetrical
RNR-X-6-10-3K9-SM-CL
3000 K 90 CRI 5697 lm 75 76 W Symmetrical
RNR-X-6-10-3K9-SM-DL
3000 K 90 CRI 5116 lm 67 76 W Symmetrical
RNR-X-6-10-3K9-WG-CL
3000 K 90 CRI 5972 lm 79 76 W Wall graze
RNR-X-6-10-3K9-WG-DL
3000 K 90 CRI 5383 lm 71 76 W Wall graze
RNR-X-6-10-3K9-WW-CL
3000 K 90 CRI 5154 lm 68 76 W Wall wash
RNR-X-6-10-3K9-WW-DL
3000 K 90 CRI 4565 lm 60 76 W Wall wash
RNR-X-6-10-4K8-AS-CL
4000 K 80 CRI 6600 lm 87 76 W Asymmetrical
RNR-X-6-10-4K8-AS-DL
4000 K 80 CRI 5846 lm 77 76 W Asymmetrical
RNR-X-6-10-4K8-SM-CL
4000 K 80 CRI 7297 lm 96 76 W Symmetrical
RNR-X-6-10-4K8-SM-DL
4000 K 80 CRI 6552 lm 86 76 W Symmetrical
RNR-X-6-10-4K8-WG-CL
4000 K 80 CRI 7649 lm 101 76 W Wall graze
RNR-X-6-10-4K8-WG-DL
4000 K 80 CRI 6894 lm 91 76 W Wall graze
RNR-X-6-10-4K8-WW-CL
4000 K 80 CRI 6601 lm 87 76 W Wall wash
RNR-X-6-10-4K8-WW-DL
4000 K 80 CRI 5847 lm 77 76 W Wall wash
RNR-X-6-10-4K9-AS-CL
4000 K 90 CRI 5346 lm 70 76 W Asymmetrical
RNR-X-6-10-4K9-AS-DL
4000 K 90 CRI 4735 lm 62 76 W Asymmetrical
RNR-X-6-10-4K9-SM-CL
4000 K 90 CRI 5911 lm 78 76 W Symmetrical
RNR-X-6-10-4K9-SM-DL
4000 K 90 CRI 5307 lm 70 76 W Symmetrical
RNR-X-6-10-4K9-WG-CL
4000 K 90 CRI 6195 lm 82 76 W Wall graze
RNR-X-6-10-4K9-WG-DL
4000 K 90 CRI 5584 lm 73 76 W Wall graze
RNR-X-6-10-4K9-WW-CL
4000 K 90 CRI 5347 lm 70 76 W Wall wash
RNR-X-6-10-4K9-WW-DL
4000 K 90 CRI 4736 lm 62 76 W Wall wash
RNR-X-6-10-5K8-AS-CL
5000 K 80 CRI 6846 lm 90 76 W Asymmetrical
RNR-X-6-10-5K8-AS-DL
5000 K 80 CRI 6065 lm 80 76 W Asymmetrical
RNR-X-6-10-5K8-SM-CL
5000 K 80 CRI 7569 lm 100 76 W Symmetrical
RNR-X-6-10-5K8-SM-DL
5000 K 80 CRI 6797 lm 89 76 W Symmetrical
RNR-X-6-10-5K8-WG-CL
5000 K 80 CRI 7933 lm 104 76 W Wall graze
RNR-X-6-10-5K8-WG-DL
5000 K 80 CRI 7151 lm 94 76 W Wall graze
RNR-X-6-10-5K8-WW-CL
5000 K 80 CRI 6847 lm 90 76 W Wall wash
RNR-X-6-10-5K8-WW-DL
5000 K 80 CRI 6065 lm 80 76 W Wall wash
RNR-X-6-5-35K8-AS-CL
3500 K 80 CRI 3475 lm 93 37.2 W Asymmetrical
RNR-X-6-5-35K8-AS-DL
3500 K 80 CRI 3078 lm 83 37.2 W Asymmetrical
RNR-X-6-5-35K8-SM-CL
3500 K 80 CRI 3864 lm 104 37.2 W Symmetrical
RNR-X-6-5-35K8-SM-DL
3500 K 80 CRI 3450 lm 93 37.2 W Symmetrical
RNR-X-6-5-35K8-WG-CL
3500 K 80 CRI 4027 lm 108 37.2 W Wall graze
RNR-X-6-5-35K8-WG-DL
3500 K 80 CRI 3630 lm 98 37.2 W Wall graze
RNR-X-6-5-35K8-WW-CL
3500 K 80 CRI 3474 lm 93 37.2 W Wall wash
RNR-X-6-5-35K8-WW-DL
3500 K 80 CRI 3078 lm 83 37.2 W Wall wash
RNR-X-6-5-3K8-AS-CL
3000 K 80 CRI 3440 lm 92 37.2 W Asymmetrical
RNR-X-6-5-3K8-AS-DL
3000 K 80 CRI 3047 lm 82 37.2 W Asymmetrical
RNR-X-6-5-3K8-SM-CL
3000 K 80 CRI 3826 lm 103 37.2 W Symmetrical
RNR-X-6-5-3K8-SM-DL
3000 K 80 CRI 3415 lm 92 37.2 W Symmetrical
RNR-X-6-5-3K8-WG-CL
3000 K 80 CRI 3987 lm 107 37.2 W Wall graze
RNR-X-6-5-3K8-WG-DL
3000 K 80 CRI 3594 lm 97 37.2 W Wall graze
RNR-X-6-5-3K8-WW-CL
3000 K 80 CRI 3440 lm 92 37.2 W Wall wash
RNR-X-6-5-3K8-WW-DL
3000 K 80 CRI 3047 lm 82 37.2 W Wall wash
RNR-X-6-5-3K9-AS-CL
3000 K 90 CRI 2787 lm 75 37.2 W Asymmetrical
RNR-X-6-5-3K9-AS-DL
3000 K 90 CRI 2468 lm 66 37.2 W Asymmetrical
RNR-X-6-5-3K9-SM-CL
3000 K 90 CRI 3099 lm 83 37.2 W Symmetrical
RNR-X-6-5-3K9-SM-DL
3000 K 90 CRI 2766 lm 74 37.2 W Symmetrical
RNR-X-6-5-3K9-WG-CL
3000 K 90 CRI 3229 lm 87 37.2 W Wall graze
RNR-X-6-5-3K9-WG-DL
3000 K 90 CRI 2911 lm 78 37.2 W Wall graze
RNR-X-6-5-3K9-WW-CL
3000 K 90 CRI 2787 lm 75 37.2 W Wall wash
RNR-X-6-5-3K9-WW-DL
3000 K 90 CRI 2468 lm 66 37.2 W Wall wash
RNR-X-6-5-4K8-AS-CL
4000 K 80 CRI 3570 lm 96 37.2 W Asymmetrical
RNR-X-6-5-4K8-AS-DL
4000 K 80 CRI 3161 lm 85 37.2 W Asymmetrical
RNR-X-6-5-4K8-SM-CL
4000 K 80 CRI 3968 lm 107 37.2 W Symmetrical
RNR-X-6-5-4K8-SM-DL
4000 K 80 CRI 3544 lm 95 37.2 W Symmetrical
RNR-X-6-5-4K8-WG-CL
4000 K 80 CRI 4136 lm 111 37.2 W Wall graze
RNR-X-6-5-4K8-WG-DL
4000 K 80 CRI 3728 lm 100 37.2 W Wall graze
RNR-X-6-5-4K8-WW-CL
4000 K 80 CRI 3569 lm 96 37.2 W Wall wash
RNR-X-6-5-4K8-WW-DL
4000 K 80 CRI 3161 lm 85 37.2 W Wall wash
RNR-X-6-5-4K9-AS-CL
4000 K 90 CRI 2892 lm 78 37.2 W Asymmetrical
RNR-X-6-5-4K9-AS-DL
4000 K 90 CRI 2561 lm 69 37.2 W Asymmetrical
RNR-X-6-5-4K9-SM-CL
4000 K 90 CRI 3214 lm 86 37.2 W Symmetrical
RNR-X-6-5-4K9-SM-DL
4000 K 90 CRI 2871 lm 77 37.2 W Symmetrical
RNR-X-6-5-4K9-WG-CL
4000 K 90 CRI 3350 lm 90 37.2 W Wall graze
RNR-X-6-5-4K9-WG-DL
4000 K 90 CRI 3020 lm 81 37.2 W Wall graze
RNR-X-6-5-4K9-WW-CL
4000 K 90 CRI 2891 lm 78 37.2 W Wall wash
RNR-X-6-5-4K9-WW-DL
4000 K 90 CRI 2561 lm 69 37.2 W Wall wash
RNR-X-6-5-5K8-AS-CL
5000 K 80 CRI 3703 lm 100 37.2 W Asymmetrical
RNR-X-6-5-5K8-AS-DL
5000 K 80 CRI 3279 lm 88 37.2 W Asymmetrical
RNR-X-6-5-5K8-SM-CL
5000 K 80 CRI 4117 lm 111 37.2 W Symmetrical
RNR-X-6-5-5K8-SM-DL
5000 K 80 CRI 3676 lm 99 37.2 W Symmetrical
RNR-X-6-5-5K8-WG-CL
5000 K 80 CRI 4290 lm 115 37.2 W Wall graze
RNR-X-6-5-5K8-WG-DL
5000 K 80 CRI 3867 lm 104 37.2 W Wall graze
RNR-X-6-5-5K8-WW-CL
5000 K 80 CRI 3702 lm 100 37.2 W Wall wash
RNR-X-6-5-5K8-WW-DL
5000 K 80 CRI 3279 lm 88 37.2 W Wall wash
RNR-X-6-7-35K8-AS-CL
3500 K 80 CRI 5025 lm 90 56 W Asymmetrical
RNR-X-6-7-35K8-AS-DL
3500 K 80 CRI 4450 lm 79 56 W Asymmetrical
RNR-X-6-7-35K8-SM-CL
3500 K 80 CRI 5547 lm 99 56 W Symmetrical
RNR-X-6-7-35K8-SM-DL
3500 K 80 CRI 4988 lm 89 56 W Symmetrical
RNR-X-6-7-35K8-WG-CL
3500 K 80 CRI 5822 lm 104 56 W Wall graze
RNR-X-6-7-35K8-WG-DL
3500 K 80 CRI 5248 lm 94 56 W Wall graze
RNR-X-6-7-35K8-WW-CL
3500 K 80 CRI 5024 lm 90 56 W Wall wash
RNR-X-6-7-35K8-WW-DL
3500 K 80 CRI 4451 lm 79 56 W Wall wash
RNR-X-6-7-3K8-AS-CL
3000 K 80 CRI 4975 lm 89 56 W Asymmetrical
RNR-X-6-7-3K8-AS-DL
3000 K 80 CRI 4406 lm 79 56 W Asymmetrical
RNR-X-6-7-3K8-SM-CL
3000 K 80 CRI 5492 lm 98 56 W Symmetrical
RNR-X-6-7-3K8-SM-DL
3000 K 80 CRI 4938 lm 88 56 W Symmetrical
RNR-X-6-7-3K8-WG-CL
3000 K 80 CRI 5764 lm 103 56 W Wall graze
RNR-X-6-7-3K8-WG-DL
3000 K 80 CRI 5196 lm 93 56 W Wall graze
RNR-X-6-7-3K8-WW-CL
3000 K 80 CRI 4975 lm 89 56 W Wall wash
RNR-X-6-7-3K8-WW-DL
3000 K 80 CRI 4407 lm 79 56 W Wall wash
RNR-X-6-7-3K9-AS-CL
3000 K 90 CRI 4030 lm 72 56 W Asymmetrical
RNR-X-6-7-3K9-AS-DL
3000 K 90 CRI 3569 lm 64 56 W Asymmetrical
RNR-X-6-7-3K9-SM-CL
3000 K 90 CRI 4449 lm 79 56 W Symmetrical
RNR-X-6-7-3K9-SM-DL
3000 K 90 CRI 3999 lm 71 56 W Symmetrical
RNR-X-6-7-3K9-WG-CL
3000 K 90 CRI 4669 lm 83 56 W Wall graze
RNR-X-6-7-3K9-WG-DL
3000 K 90 CRI 4208 lm 75 56 W Wall graze
RNR-X-6-7-3K9-WW-CL
3000 K 90 CRI 4030 lm 72 56 W Wall wash
RNR-X-6-7-3K9-WW-DL
3000 K 90 CRI 3569 lm 64 56 W Wall wash
RNR-X-6-7-4K8-AS-CL
4000 K 80 CRI 5161 lm 92 56 W Asymmetrical
RNR-X-6-7-4K8-AS-DL
4000 K 80 CRI 4571 lm 82 56 W Asymmetrical
RNR-X-6-7-4K8-SM-CL
4000 K 80 CRI 5698 lm 102 56 W Symmetrical
RNR-X-6-7-4K8-SM-DL
4000 K 80 CRI 5123 lm 91 56 W Symmetrical
RNR-X-6-7-4K8-WG-CL
4000 K 80 CRI 5979 lm 107 56 W Wall graze
RNR-X-6-7-4K8-WG-DL
4000 K 80 CRI 5390 lm 96 56 W Wall graze
RNR-X-6-7-4K8-WW-CL
4000 K 80 CRI 5160 lm 92 56 W Wall wash
RNR-X-6-7-4K8-WW-DL
4000 K 80 CRI 4572 lm 82 56 W Wall wash
RNR-X-6-7-4K9-AS-CL
4000 K 90 CRI 4181 lm 75 56 W Asymmetrical
RNR-X-6-7-4K9-AS-DL
4000 K 90 CRI 3702 lm 66 56 W Asymmetrical
RNR-X-6-7-4K9-SM-CL
4000 K 90 CRI 4615 lm 82 56 W Symmetrical
RNR-X-6-7-4K9-SM-DL
4000 K 90 CRI 4149 lm 74 56 W Symmetrical
RNR-X-6-7-4K9-WG-CL
4000 K 90 CRI 4844 lm 86 56 W Wall graze
RNR-X-6-7-4K9-WG-DL
4000 K 90 CRI 4366 lm 78 56 W Wall graze
RNR-X-6-7-4K9-WW-CL
4000 K 90 CRI 4180 lm 75 56 W Wall wash
RNR-X-6-7-4K9-WW-DL
4000 K 90 CRI 3703 lm 66 56 W Wall wash
RNR-X-6-7-5K8-AS-CL
5000 K 80 CRI 5353 lm 96 56 W Asymmetrical
RNR-X-6-7-5K8-AS-DL
5000 K 80 CRI 4741 lm 85 56 W Asymmetrical
RNR-X-6-7-5K8-SM-CL
5000 K 80 CRI 5910 lm 106 56 W Symmetrical
RNR-X-6-7-5K8-SM-DL
5000 K 80 CRI 5313 lm 95 56 W Symmetrical
RNR-X-6-7-5K8-WG-CL
5000 K 80 CRI 6202 lm 111 56 W Wall graze
RNR-X-6-7-5K8-WG-DL
5000 K 80 CRI 5591 lm 100 56 W Wall graze
RNR-X-6-7-5K8-WW-CL
5000 K 80 CRI 5353 lm 96 56 W Wall wash
RNR-X-6-7-5K8-WW-DL
5000 K 80 CRI 4742 lm 85 56 W Wall wash
RNR-X-8-10-35K8-AS-CL
3500 K 80 CRI 8569 lm 83 103.6 W Asymmetrical
RNR-X-8-10-35K8-AS-DL
3500 K 80 CRI 7588 lm 73 103.6 W Asymmetrical
RNR-X-8-10-35K8-SM-CL
3500 K 80 CRI 9472 lm 91 103.6 W Symmetrical
RNR-X-8-10-35K8-SM-DL
3500 K 80 CRI 8506 lm 82 103.6 W Symmetrical
RNR-X-8-10-35K8-WG-CL
3500 K 80 CRI 9929 lm 96 103.6 W Wall graze
RNR-X-8-10-35K8-WG-DL
3500 K 80 CRI 8949 lm 86 103.6 W Wall graze
RNR-X-8-10-35K8-WW-CL
3500 K 80 CRI 8568 lm 83 103.6 W Wall wash
RNR-X-8-10-35K8-WW-DL
3500 K 80 CRI 7588 lm 73 103.6 W Wall wash
RNR-X-8-10-3K8-AS-CL
3000 K 80 CRI 8484 lm 82 103.6 W Asymmetrical
RNR-X-8-10-3K8-AS-DL
3000 K 80 CRI 7513 lm 73 103.6 W Asymmetrical
RNR-X-8-10-3K8-SM-CL
3000 K 80 CRI 9378 lm 91 103.6 W Symmetrical
RNR-X-8-10-3K8-SM-DL
3000 K 80 CRI 8422 lm 81 103.6 W Symmetrical
RNR-X-8-10-3K8-WG-CL
3000 K 80 CRI 9831 lm 95 103.6 W Wall graze
RNR-X-8-10-3K8-WG-DL
3000 K 80 CRI 8861 lm 86 103.6 W Wall graze
RNR-X-8-10-3K8-WW-CL
3000 K 80 CRI 8483 lm 82 103.6 W Wall wash
RNR-X-8-10-3K8-WW-DL
3000 K 80 CRI 7513 lm 73 103.6 W Wall wash
RNR-X-8-10-3K9-AS-CL
3000 K 90 CRI 6872 lm 66 103.6 W Asymmetrical
RNR-X-8-10-3K9-AS-DL
3000 K 90 CRI 6086 lm 59 103.6 W Asymmetrical
RNR-X-8-10-3K9-SM-CL
3000 K 90 CRI 7597 lm 73 103.6 W Symmetrical
RNR-X-8-10-3K9-SM-DL
3000 K 90 CRI 6821 lm 66 103.6 W Symmetrical
RNR-X-8-10-3K9-WG-CL
3000 K 90 CRI 7962 lm 77 103.6 W Wall graze
RNR-X-8-10-3K9-WG-DL
3000 K 90 CRI 7177 lm 69 103.6 W Wall graze
RNR-X-8-10-3K9-WW-CL
3000 K 90 CRI 6871 lm 66 103.6 W Wall wash
RNR-X-8-10-3K9-WW-DL
3000 K 90 CRI 6086 lm 59 103.6 W Wall wash
RNR-X-8-10-4K8-AS-CL
4000 K 80 CRI 8801 lm 85 103.6 W Asymmetrical
RNR-X-8-10-4K8-AS-DL
4000 K 80 CRI 7795 lm 75 103.6 W Asymmetrical
RNR-X-8-10-4K8-SM-CL
4000 K 80 CRI 9730 lm 94 103.6 W Symmetrical
RNR-X-8-10-4K8-SM-DL
4000 K 80 CRI 8737 lm 84 103.6 W Symmetrical
RNR-X-8-10-4K8-WG-CL
4000 K 80 CRI 10198 lm 98 103.6 W Wall graze
RNR-X-8-10-4K8-WG-DL
4000 K 80 CRI 9192 lm 89 103.6 W Wall graze
RNR-X-8-10-4K8-WW-CL
4000 K 80 CRI 8801 lm 85 103.6 W Wall wash
RNR-X-8-10-4K8-WW-DL
4000 K 80 CRI 7795 lm 75 103.6 W Wall wash
RNR-X-8-10-4K9-AS-CL
4000 K 90 CRI 7129 lm 69 103.6 W Asymmetrical
RNR-X-8-10-4K9-AS-DL
4000 K 90 CRI 6314 lm 61 103.6 W Asymmetrical
RNR-X-8-10-4K9-SM-CL
4000 K 90 CRI 7881 lm 76 103.6 W Symmetrical
RNR-X-8-10-4K9-SM-DL
4000 K 90 CRI 7076 lm 68 103.6 W Symmetrical
RNR-X-8-10-4K9-WG-CL
4000 K 90 CRI 8260 lm 80 103.6 W Wall graze
RNR-X-8-10-4K9-WG-DL
4000 K 90 CRI 7446 lm 72 103.6 W Wall graze
RNR-X-8-10-4K9-WW-CL
4000 K 90 CRI 7129 lm 69 103.6 W Wall wash
RNR-X-8-10-4K9-WW-DL
4000 K 90 CRI 6314 lm 61 103.6 W Wall wash
RNR-X-8-10-5K8-AS-CL
5000 K 80 CRI 9129 lm 88 103.6 W Asymmetrical
RNR-X-8-10-5K8-AS-DL
5000 K 80 CRI 8085 lm 78 103.6 W Asymmetrical
RNR-X-8-10-5K8-SM-CL
5000 K 80 CRI 10092 lm 97 103.6 W Symmetrical
RNR-X-8-10-5K8-SM-DL
5000 K 80 CRI 9062 lm 87 103.6 W Symmetrical
RNR-X-8-10-5K8-WG-CL
5000 K 80 CRI 10579 lm 102 103.6 W Wall graze
RNR-X-8-10-5K8-WG-DL
5000 K 80 CRI 9535 lm 92 103.6 W Wall graze
RNR-X-8-10-5K8-WW-CL
5000 K 80 CRI 9128 lm 88 103.6 W Wall wash
RNR-X-8-10-5K8-WW-DL
5000 K 80 CRI 8085 lm 78 103.6 W Wall wash
RNR-X-8-5-35K8-AS-CL
3500 K 80 CRI 4633 lm 93 49.7 W Asymmetrical
RNR-X-8-5-35K8-AS-DL
3500 K 80 CRI 4103 lm 83 49.7 W Asymmetrical
RNR-X-8-5-35K8-SM-CL
3500 K 80 CRI 5151 lm 104 49.7 W Symmetrical
RNR-X-8-5-35K8-SM-DL
3500 K 80 CRI 4600 lm 93 49.7 W Symmetrical
RNR-X-8-5-35K8-WG-CL
3500 K 80 CRI 5370 lm 108 49.7 W Wall graze
RNR-X-8-5-35K8-WG-DL
3500 K 80 CRI 4839 lm 97 49.7 W Wall graze
RNR-X-8-5-35K8-WW-CL
3500 K 80 CRI 4633 lm 93 49.7 W Wall wash
RNR-X-8-5-35K8-WW-DL
3500 K 80 CRI 4104 lm 83 49.7 W Wall wash
RNR-X-8-5-3K8-AS-CL
3000 K 80 CRI 4587 lm 92 49.7 W Asymmetrical
RNR-X-8-5-3K8-AS-DL
3000 K 80 CRI 4063 lm 82 49.7 W Asymmetrical
RNR-X-8-5-3K8-SM-CL
3000 K 80 CRI 5100 lm 103 49.7 W Symmetrical
RNR-X-8-5-3K8-SM-DL
3000 K 80 CRI 4554 lm 92 49.7 W Symmetrical
RNR-X-8-5-3K8-WG-CL
3000 K 80 CRI 5316 lm 107 49.7 W Wall graze
RNR-X-8-5-3K8-WG-DL
3000 K 80 CRI 4791 lm 96 49.7 W Wall graze
RNR-X-8-5-3K8-WW-CL
3000 K 80 CRI 4587 lm 92 49.7 W Wall wash
RNR-X-8-5-3K8-WW-DL
3000 K 80 CRI 4063 lm 82 49.7 W Wall wash
RNR-X-8-5-3K9-AS-CL
3000 K 90 CRI 3715 lm 75 49.7 W Asymmetrical
RNR-X-8-5-3K9-AS-DL
3000 K 90 CRI 3291 lm 66 49.7 W Asymmetrical
RNR-X-8-5-3K9-SM-CL
3000 K 90 CRI 4131 lm 83 49.7 W Symmetrical
RNR-X-8-5-3K9-SM-DL
3000 K 90 CRI 3688 lm 74 49.7 W Symmetrical
RNR-X-8-5-3K9-WG-CL
3000 K 90 CRI 4306 lm 87 49.7 W Wall graze
RNR-X-8-5-3K9-WG-DL
3000 K 90 CRI 3881 lm 78 49.7 W Wall graze
RNR-X-8-5-3K9-WW-CL
3000 K 90 CRI 3715 lm 75 49.7 W Wall wash
RNR-X-8-5-3K9-WW-DL
3000 K 90 CRI 3291 lm 66 49.7 W Wall wash
RNR-X-8-5-4K8-AS-CL
4000 K 80 CRI 4759 lm 96 49.7 W Asymmetrical
RNR-X-8-5-4K8-AS-DL
4000 K 80 CRI 4215 lm 85 49.7 W Asymmetrical
RNR-X-8-5-4K8-SM-CL
4000 K 80 CRI 5291 lm 106 49.7 W Symmetrical
RNR-X-8-5-4K8-SM-DL
4000 K 80 CRI 4724 lm 95 49.7 W Symmetrical
RNR-X-8-5-4K8-WG-CL
4000 K 80 CRI 5515 lm 111 49.7 W Wall graze
RNR-X-8-5-4K8-WG-DL
4000 K 80 CRI 4971 lm 100 49.7 W Wall graze
RNR-X-8-5-4K8-WW-CL
4000 K 80 CRI 4759 lm 96 49.7 W Wall wash
RNR-X-8-5-4K8-WW-DL
4000 K 80 CRI 4215 lm 85 49.7 W Wall wash
RNR-X-8-5-4K9-AS-CL
4000 K 90 CRI 3855 lm 78 49.7 W Asymmetrical
RNR-X-8-5-4K9-AS-DL
4000 K 90 CRI 3414 lm 69 49.7 W Asymmetrical
RNR-X-8-5-4K9-SM-CL
4000 K 90 CRI 4286 lm 86 49.7 W Symmetrical
RNR-X-8-5-4K9-SM-DL
4000 K 90 CRI 3827 lm 77 49.7 W Symmetrical
RNR-X-8-5-4K9-WG-CL
4000 K 90 CRI 4467 lm 90 49.7 W Wall graze
RNR-X-8-5-4K9-WG-DL
4000 K 90 CRI 4026 lm 81 49.7 W Wall graze
RNR-X-8-5-4K9-WW-CL
4000 K 90 CRI 3855 lm 78 49.7 W Wall wash
RNR-X-8-5-4K9-WW-DL
4000 K 90 CRI 3414 lm 69 49.7 W Wall wash
RNR-X-8-5-5K8-AS-CL
5000 K 80 CRI 4936 lm 99 49.7 W Asymmetrical
RNR-X-8-5-5K8-AS-DL
5000 K 80 CRI 4372 lm 88 49.7 W Asymmetrical
RNR-X-8-5-5K8-SM-CL
5000 K 80 CRI 5488 lm 110 49.7 W Symmetrical
RNR-X-8-5-5K8-SM-DL
5000 K 80 CRI 4900 lm 99 49.7 W Symmetrical
RNR-X-8-5-5K8-WG-CL
5000 K 80 CRI 5721 lm 115 49.7 W Wall graze
RNR-X-8-5-5K8-WG-DL
5000 K 80 CRI 5156 lm 104 49.7 W Wall graze
RNR-X-8-5-5K8-WW-CL
5000 K 80 CRI 4936 lm 99 49.7 W Wall wash
RNR-X-8-5-5K8-WW-DL
5000 K 80 CRI 4372 lm 88 49.7 W Wall wash
RNR-X-8-7-35K8-AS-CL
3500 K 80 CRI 6699 lm 90 74.8 W Asymmetrical
RNR-X-8-7-35K8-AS-DL
3500 K 80 CRI 5933 lm 79 74.8 W Asymmetrical
RNR-X-8-7-35K8-SM-CL
3500 K 80 CRI 7396 lm 99 74.8 W Symmetrical
RNR-X-8-7-35K8-SM-DL
3500 K 80 CRI 6649 lm 89 74.8 W Symmetrical
RNR-X-8-7-35K8-WG-CL
3500 K 80 CRI 7762 lm 104 74.8 W Wall graze
RNR-X-8-7-35K8-WG-DL
3500 K 80 CRI 6996 lm 94 74.8 W Wall graze
RNR-X-8-7-35K8-WW-CL
3500 K 80 CRI 6699 lm 90 74.8 W Wall wash
RNR-X-8-7-35K8-WW-DL
3500 K 80 CRI 5933 lm 79 74.8 W Wall wash
RNR-X-8-7-3K8-AS-CL
3000 K 80 CRI 6632 lm 89 74.8 W Asymmetrical
RNR-X-8-7-3K8-AS-DL
3000 K 80 CRI 5874 lm 79 74.8 W Asymmetrical
RNR-X-8-7-3K8-SM-CL
3000 K 80 CRI 7323 lm 98 74.8 W Symmetrical
RNR-X-8-7-3K8-SM-DL
3000 K 80 CRI 6583 lm 88 74.8 W Symmetrical
RNR-X-8-7-3K8-WG-CL
3000 K 80 CRI 7685 lm 103 74.8 W Wall graze
RNR-X-8-7-3K8-WG-DL
3000 K 80 CRI 6927 lm 93 74.8 W Wall graze
RNR-X-8-7-3K8-WW-CL
3000 K 80 CRI 6632 lm 89 74.8 W Wall wash
RNR-X-8-7-3K8-WW-DL
3000 K 80 CRI 5874 lm 79 74.8 W Wall wash
RNR-X-8-7-3K9-AS-CL
3000 K 90 CRI 5372 lm 72 74.8 W Asymmetrical
RNR-X-8-7-3K9-AS-DL
3000 K 90 CRI 4758 lm 64 74.8 W Asymmetrical
RNR-X-8-7-3K9-SM-CL
3000 K 90 CRI 5931 lm 79 74.8 W Symmetrical
RNR-X-8-7-3K9-SM-DL
3000 K 90 CRI 5333 lm 71 74.8 W Symmetrical
RNR-X-8-7-3K9-WG-CL
3000 K 90 CRI 6225 lm 83 74.8 W Wall graze
RNR-X-8-7-3K9-WG-DL
3000 K 90 CRI 5611 lm 75 74.8 W Wall graze
RNR-X-8-7-3K9-WW-CL
3000 K 90 CRI 5372 lm 72 74.8 W Wall wash
RNR-X-8-7-3K9-WW-DL
3000 K 90 CRI 4758 lm 64 74.8 W Wall wash
RNR-X-8-7-4K8-AS-CL
4000 K 80 CRI 6880 lm 92 74.8 W Asymmetrical
RNR-X-8-7-4K8-AS-DL
4000 K 80 CRI 6094 lm 81 74.8 W Asymmetrical
RNR-X-8-7-4K8-SM-CL
4000 K 80 CRI 7597 lm 102 74.8 W Symmetrical
RNR-X-8-7-4K8-SM-DL
4000 K 80 CRI 6830 lm 91 74.8 W Symmetrical
RNR-X-8-7-4K8-WG-CL
4000 K 80 CRI 7973 lm 107 74.8 W Wall graze
RNR-X-8-7-4K8-WG-DL
4000 K 80 CRI 7187 lm 96 74.8 W Wall graze
RNR-X-8-7-4K8-WW-CL
4000 K 80 CRI 6880 lm 92 74.8 W Wall wash
RNR-X-8-7-4K8-WW-DL
4000 K 80 CRI 6094 lm 81 74.8 W Wall wash
RNR-X-8-7-4K9-AS-CL
4000 K 90 CRI 5573 lm 75 74.8 W Asymmetrical
RNR-X-8-7-4K9-AS-DL
4000 K 90 CRI 4936 lm 66 74.8 W Asymmetrical
RNR-X-8-7-4K9-SM-CL
4000 K 90 CRI 6154 lm 82 74.8 W Symmetrical
RNR-X-8-7-4K9-SM-DL
4000 K 90 CRI 5532 lm 74 74.8 W Symmetrical
RNR-X-8-7-4K9-WG-CL
4000 K 90 CRI 6458 lm 86 74.8 W Wall graze
RNR-X-8-7-4K9-WG-DL
4000 K 90 CRI 5821 lm 78 74.8 W Wall graze
RNR-X-8-7-4K9-WW-CL
4000 K 90 CRI 5573 lm 75 74.8 W Wall wash
RNR-X-8-7-4K9-WW-DL
4000 K 90 CRI 4936 lm 66 74.8 W Wall wash
RNR-X-8-7-5K8-AS-CL
5000 K 80 CRI 7137 lm 95 74.8 W Asymmetrical
RNR-X-8-7-5K8-AS-DL
5000 K 80 CRI 6321 lm 85 74.8 W Asymmetrical
RNR-X-8-7-5K8-SM-CL
5000 K 80 CRI 7880 lm 105 74.8 W Symmetrical
RNR-X-8-7-5K8-SM-DL
5000 K 80 CRI 7085 lm 95 74.8 W Symmetrical
RNR-X-8-7-5K8-WG-CL
5000 K 80 CRI 8271 lm 111 74.8 W Wall graze
RNR-X-8-7-5K8-WG-DL
5000 K 80 CRI 7455 lm 100 74.8 W Wall graze
RNR-X-8-7-5K8-WW-CL
5000 K 80 CRI 7136 lm 95 74.8 W Wall wash
RNR-X-8-7-5K8-WW-DL
5000 K 80 CRI 6321 lm 85 74.8 W Wall wash