-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- Wall Mount
- Sports Lighting
- Bollards
- In Grade
- Landscape
- Step Lights
- LED Retrofit Kits
- Poles & Arms
- Outdoor Lighting Accessories & Components
- Site Furnishings
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Recessed Downlights
- Architectural Slots
- Cylinder
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- Wall Mount
- Sports Lighting
- Bollards
- In Grade
- Landscape
- Step Lights
- LED Retrofit Kits
- Poles & Arms
- Outdoor Lighting Accessories & Components
- Site Furnishings
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Recessed Downlights
- Architectural Slots
- Cylinder
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- SpectraSync Color Tuning Technology
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- LX Lighting Control Panels
- OEM Fixture Controls
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
-
Brands
Hubbell Lighting Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Hubbell Lighting Brands
- Alera Lighting
- Architectural Area Lighting
- Beacon Products
- Columbia Lighting
- Compass® Products
- Dual-Lite
- Hubbell Control Solutions
- Hubbell Healthcare Solutions
- Hubbell Industrial Lighting
- Hubbell Lighting
- Hubbell Outdoor Lighting
- Kim Lighting
- Kurt Versen
- Litecontrol
- Prescolite
- Security Lighting
- Whiteway Lighting
-
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Outdoor Lighting Accessories & Components
- Accessories/Mounting Details
Item Added to Your Cart!
Accessories/Mounting Details
by Hubbell Outdoor Lighting
Accessories/Mounting Details
by Hubbell Outdoor Lighting
Complete listing of options, accessories and mounting details.
- Accessory listing for outdoor luminaires.
- Mounting accessories, tenon adapters and mounting brackets.
- Adjustable mounting arms.
- Mounting details and drill patterns.
Product Details
General
Color |
|
Type | Accessories/Components |
Resources/Downloads
Specifications
Catalog Page
Availability Documents
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number 201-0238-9702 4IN SQUARE PLASTIC END CAP | UPC 785988004485 | Product Description 4" square pole cap | Check Inventory |
Catalog Number SBC4-DB | UPC 785988727476 | Product Description 4" square base cover (10 1/2" square x 5" deep) | Check Inventory |
Catalog Number SSS-T4-DB | UPC 785988727452 | Product Description Pole tenon adapter (removable) for 4" square straight steel pole with 11 gauge wall | Check Inventory |
Catalog Number TAB-30-M38 | UPC 785988496983 | Product Description 3/4” x 30” x 3” anchor bolt set (four bolts with hardware) | Check Inventory |
Catalog Number TAB-36-M38 | UPC 785988496938 | Product Description 1” x 36” x 4” anchor bolt set (four bolts with hardware) | Check Inventory |
Catalog Number TMPLT-SSS-X-XX POLES | UPC 785988032051 | Product Description Anchor bolt template (DO NOT USE ON OTHER POLE DESIGNS) | Check Inventory |