text.skipToContent text.skipToNavigation

Controls

by Hubbell Outdoor Lighting 

Button, Stem, Twistlock and Remote Controls for dusk to dawn lighting

  • Button photocontrols (PBT) are compact, mounted inside protective enclosures such as fixtures or wiring boxes and have 3/8" dia threaded nipple with cell. Available in 120 or 208/240/277 volt models.
  • Stem Mounted photocontrols (PTA) are weather proof and are mounted externally to fixtures or boxes. Stem is 1/2". Unit includes an adjustable light shield for sensitivity control.
  • Twistlock controls (PTL) are easy to install and change out of their mating receptacles (by others). Units are available in 120, 120/208/240/277 and 480volt. Design is weather proof once installed.
  • Remote Receptacles (PRR) allow photocontrol addition to existing fixtures. Receptacle and mounting bracket with multiple mounting holes. Use with PTL Twistlock photocells shown above.
  • Shorting Cap (PSC) completes the circuit and weather protects Twistlock receptacles. Use to by pass existing receptacles if conversion to a timer or other switch control is desired.

Product Details

General

Color
  • Dark Bronze
  • Platinum Silver
  • White
  • Black
  • Graphite
ExpressLine Yes
Type
  • Controls
  • Accessories

Stocked Items

Catalog Number UPC Product Description
Catalog Number PBT-1 UPC 785988260119 Product Description PHOTOCONTROL 120V 1200W INC BUTTON Check Inventory
Catalog Number PBT-234 UPC 785988260157 Product Description Photo control, 208/240/277V, Button type Check Inventory