text.skipToContent text.skipToNavigation

Mounting Brackets

by Hubbell Outdoor Lighting 

Steel and Cast Iron Bracketry

  • Individual fixture adapters are steel or cast iron. Standard finish is dark bronze powder paint. Catalog numbers included are 4024C and 4090.
  • Wall and wood pole brackets allow individual fixtures to be mounted to those typical structures. Catalog numbers include 241CXX, 4040, 4041, TWK11, TCB Series
  • Tenon reducers (TPR Series) available. Reduces larger pipe sizes down to standard 2 inch (2 3/8" OD)
  • Pole / tenon top brackets allow multiple floods to be installed on one pole. THB or SSB steel brackets slipfit over 2 3/8"OD tenons. Typical spacing between tenons is 30 inches. Various finishes available
  • Dark bronze is standard

Product Details

General

Color
  • Dark Bronze
  • Platinum Silver
  • White
  • Black
  • Graphite
Type
  • Accessories
  • Floodlighting
  • Outdoor Area and Site

Stocked Items

Catalog Number UPC Product Description
Catalog Number 4024C UPC 785988310326 Product Description Slipfitter, 2 3/8" Tenon Check Inventory
Catalog Number 4040 UPC 785988310555 Product Description Bracket, Wall mount Check Inventory
Catalog Number 4041 UPC 785988310579 Product Description Bracket, Wall mount Check Inventory
Catalog Number TCB-1 UPC 785988496501 Product Description Wood pole clamp on bracket with 2" pipe (2 3/8" OD) tenon; Clamps 6" to 12" diameter bronze finish. Check Inventory
Catalog Number TRN-DB UPC 785988030446 Product Description Trunnion adapter for 1/2” threaded knuckle mount Check Inventory
Catalog Number TWK-11 UPC 785988502202 Product Description Bracket, Wall mount Check Inventory