text.skipToContent text.skipToNavigation

Sensor Control Programmable

by Architectural Area Lighting 

AAL's Sensor Control Programmable (SCP) accessory enables dimmable pole mounted luminaires to meet CA Title 24 requirements. The SCP is field-adjustable for post installation tuning, and is compatible with straight round poles, straight square poles, and fluted poles.

  • CA Title 24 Solution
  • Motion Sensing up to 40' mounting height
  • Daylight Photo Control
  • 0-10V Control Signal
  • 20KV/10KA Surge Protection
  • Hand Held Remote Adjustment
  • For Round or Square Straight Poles
  • AAL Poles include wire and mounting holes

Product Details

General

Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Bronze Metallic
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Grey
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Type
  • Controls
  • Sensors
  • Accessories

Resources/Downloads

Specifications

Catalog Page

Sell Sheets

Color Charts